Todos los recintos

Lista de productos
Productos (  1 - 12 de 204  )
Página siguiente
Comparar seleccionados compare product
Listado de productos
Gabinetes murales de chapa de acero de puerta simple
Bulletin Number: GW1
Material: Steel

The mild steel single door wall mounted enclosure range, MAS, with a IP 66 protection degree, is available off the shelf in many different sizes. This enclosure range is well suited for many different applications. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure.

Gabinete mural de doble puerta en acero dulce
Bulletin Number: GW1
Material: Steel

The mild steel double door wall mounted enclosure range, MAD, is ideal for installation in confined spaces where a single door, when opened, would take up too much space in front of the enclosure. The doors' loading capacity also increases as it is divided over two doors. With a IP 55 protection degree, components inside the enclosure are well protected and makes it well suited for many different applications.

Gabinetes de puerta simple en acero inoxidable
Bulletin Number: GWS1
Material: Stainless Steel

The stainless steel single door wall mounted enclosure range, ASR, with a IP 66 protection degree, is available off the shelf in many different sizes. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure. This enclosure range is well suited for industries such as food and beverage and pharmaceuticals, as well as almost all other environments, grade dependant.

Gabinetes de acero inoxidable con doble puerta
Bulletin Number: GWS1
Material: Stainless Steel

La gama de gabinetes de montaje en pared de acero inoxidable y con doble puerta ADR es ideal para instalación en espacios estrechos, donde una sola puerta, al abrirse, ocuparía demasiado espacio frente al gabinete. Además, aumenta la capacidad de carga, al repartirse entre dos puertas. Con un grado de protección IP 55, los componentes en el interior del gabinete están bien protegidos, lo que convierte a la gama en perfecta para industrias como la de alimentos y bebidas y productos farmacéuticos, así como para casi cualquier otro entorno, en función del grado.

Continuous Hinge with Clamps, Type 12
Bulletin Number: A51CH
RoHS Flag: Yes

This easy-to-open, continuous hinge enclosure features screw-down clamps for secure closure and can be used in a wide variety of applications.

Continuous Hinge with Clamps LP, Type 12
Bulletin Number: A12
RoHS Flag: Yes

For applications requiring a bright white interior to increase control visibility, this enclosure includes a padlocking hasp and staple for security and screw-down clamps for secure closure.

Continuous Hinge with Clamps, EMC, Type 4X
Bulletin Number: A51SE
RoHS Flag: Yes

This single-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. The enclosure is typically used in food-processing plants, pharmaceutical manufacturing facilities, petrochemical plants and waste-water treatment facilities.

Continuous Hinge Two-Door with 3-Point Latch, Type 12
Bulletin Number: A12SW
RoHS Flag: Yes

Ideal for indoor or outdoor EMC applications to contain larger controls in corrosive environments. Features a stainless steel, woven-mesh encased gasket to keep out contaminants and provide EMI/RFI shielding to internal components.

Continuous Hinge with Clamps, EMC, Type 4X
Bulletin Number: A4SEM
RoHS Flag: Yes

Ideal for indoor or outdoor EMC applications to contain larger controls in corrosive environments. Features a stainless steel, woven-mesh encased gasket to keep out contaminants and provide EMI/RFI shielding to internal components.

Concept Single-Door Enclosures
Bulletin Number: CW1
Material: Steel
RoHS Flag: Yes

Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish. Two-door landscape models provide full-width access and easy panel installation.

Concept, Two-Door, Type 12
Bulletin Number: CW1
Material: Steel
RoHS Flag: Yes

Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish. Two-door landscape models provide full-width access and easy panel installation.

Concept Flush-Mounted Enclosures
Bulletin Number: CW1
Finish: Painted Steel
Material: Steel
RoHS Flag: Yes

Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish.

Página siguiente