Imagen para Gabinetes de puerta simple en acero inoxidable de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Gabinetes de puerta simple en acero inoxidable

Bulletin Number:

  • GWS1
  • Material:

  • Stainless Steel
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 4, 4X, 12, 13; File No. E92044 cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 4, 4X, 12, 13; File No. E92044 NEMA/EEMAC Type 4, 4X, 12, 13 CSA, File No. 1442951: Type 4, 4X, 12, 13 IEC 62208 IP66 KEMA, GOST, DNV, CE, Lloyds, Maritime
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    For outdoor environments, exposed to precipitation, the use of a rain hood is advised. Also in environments known for quick temperature changes, consideration to condensation should be taken. Please see the thermal management section.

    ESPECIFICACIONES:

  • Protection: Corresponds with IP 66 | TYPE 4X, 12, 13 | IK 10.
  • Body: Folded and seam welded.
  • Door: Corner formed in one piece. Surface mounted, with 130° opening. Concealed AISI 304 stainless steel hinges with captive pin. Can be mounted to allow left or right hand opening. For AISI 316L, sealing is ensured by an injected one piece silicone gasket. Inner M6 welded studs, to mount door profiles MMDP.
  • Lock: customized zamak double-bit 3 mm lock, with 90° movement and anti-vibration mechanism. 1000 mm high enclosures and above have espagnolette three point locking or 3 locks. Stainless steel lock and other versions are available as accessories.
  • Mounting plate: The mounting plate is marked vertically at 10 mm intervals, for easy horizontal positioning of equipment. On the top and bottom there are holes to facilitate cable fixing. Fixed onto M8 press welded studs to the rear of the enclosure. All sides, from 800 mm and above, are strengthened by folded edges. By using the AMG accessory, the mounting plate position can be adjusted to any depth.
  • Cable access: No gland plate openings as standard, to maximise sealing and cleanliness.
  • Delivery: Enclosure with door, mounting plate, plastic double-bit 3 mm key, and mounting accessories. Metallic key, for height 1000 mm and above.
  • Material:

    AISI 304L / AISI 316L pre-grained stainless steel. Body: 1.5 mm. Door: 2 mm. Mounting plate: 2.5 mm galvanized steel.

    Accessories:

  • Mounting Plates
  • Wall Mounting Brackets
  • Door Stop
  • Inner Doors
  • Locks
  • Door Switch
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
    No hay artículos disponibles