Imagen para Door cooler with integrated air-water heat exchanger, RackChiller Rear Door de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas

Door cooler with integrated air-water heat exchanger, RackChiller Rear Door

  • Fanless solution, no noise, no additional power consumption, low maintenance
  • The optional water control set allows regulation of the water flow according to the actual heat load
  • Mounting frame allows the separation of heat exchanger and condensate management of the server rack removal
  • The rear room in the cabinet is fully available for wiring and power distribution
  • Easy to adapt to nVent cabinets and mounting kits for cabinets from other manufacturers
  • Modbus TCP and SNMP v2c interface
Seleccionar artículo modify product

PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

Product family:

Air to water heat exchanger

Type:

Cooling Elements

Note:

For trouble-free operation it is recommended to use the water connection set and the optional accessories

Note:

The cooling capacity is determined under the following conditions: delta p water: < 100 kPa; delta p air: 15 Pa; water flow temperature: 12 °C / 53.6 °F; outlet temperature 24 °C / 75.2 °F; water flow: 4.8 m³/h / 21.1 gal/min; Airflow: Depending on cooling module - see Diagram - Performance Map
 
Número de catálogo Height U Height mm Width mm Depth mm
Número de catálogo Height U Height mm Width mm Depth mm
42 2000.0 600.0 336.0
42 2000.0 800.0 226.0
47 2200.0 600.0 226.0
47 2200.0 800.0 226.0
52 2450.0 600.0 226.0
52 2450.0 800.0 226.0