Imagen para Syspend Aluminum HMI Enclosure , Type 12 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Syspend Aluminum HMI Enclosure , Type 12

Bulletin Number:

  • VMA
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 IEC 60529, IP65
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    The Syspend Aluminum HMI enclosure is designed to accommodate modern touch-screen HMI devices and can be pedant- or pedestal-mounted. Extruded aluminum top and sides provide enhanced usability with internal mounting channels. The single-walled aluminum reduces the overall weight of the enclosure, eliminating strain during installation and use. The integrated side handles provide enhanced ergonomics. The Syspend Aluminum HMI enclosure’s aesthetics are clean and modern and the life of the HMI system is extended due to increased heat dissipation.

    Application:

    The Syspend Aluminum HMI enclosure is designed to accommodate modern touch-screen HMI devices and can be pendant- or pedestal-mounted. Extruded aluminum top and sides provide enhanced usability with internal mounting channels. The single-walled aluminum reduces the overall weight of the enclosure, eliminating strain during installation and use. The integrated side handles provide enhanced ergonomics. The Syspend Aluminum HMI enclosure’s aesthetics are clean and modern and the life of the HMI system is extended due to increased heat dissipation.

    PROPIEDADES:

  • Extruded, single-walled aluminum construction for enhanced ergonomics and heat dissipation
  • Anodized and RAL 7035 sections
  • Two body style options for a variety of configurations
  • Integrated side handles for clean appearance and ease of operation
  • Integrated mounting extrusions for installing components or din rail directly inside the enclosure using brackets or spring nuts
  • Anodized aluminum front plate installed into enclosure
  • Pre-cut mounting holes compatible with support arm systems; pedestal mounting when enclosure is inverted
  • ESPECIFICACIONES:

  • Oil-resistant gasket attached with oil-resistant adhesive
  • Extrusions inside enclosure
  • Seamless integrated handles
  • Body is available hinged or solid with hinged back-plate
  • Single-walled aluminum body
  • NOTAS:

    X, Y and Z dimensions refer to usable space (height, width, depth)
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. X in. Y in. Z in. Peso (lb.) System Compatibility Replacement Front Plate
    Número de catálogo A in. B in. C in. X in. Y in. Z in. Peso (lb.) System Compatibility Replacement Front Plate
    13.23 13.78 3.15 8.86 8.86 2.60 11.62 CS2 Flange Coupling, Syspend 180-MAX (with Narrow Adapter) SY2222AFP
    15.20 16.73 3.15 10.83 11.81 2.60 15.08 CS2 Flange Coupling, Syspend 180-MAX (with Narrow Adapter) SY2730AFP
    17.17 13.78 3.15 12.80 8.86 2.60 13.89 CS2 Flange Coupling, Syspend 180-MAX (with Narrow Adapter) SY3222AFP
    17.17 18.70 7.87 12.80 13.78 7.32 29.26 Compact Series 2, Syspend 180-MAX, Syspend 281-MAX SY3235AFP
    18.15 19.69 7.87 13.78 14.76 7.32 31.5 Compact Series 2, Syspend 180-MAX, Syspend 281-MAX SY3537AFP
    20.12 24.61 7.87 15.75 19.69 7.32 39.75 Compact Series 2, Syspend 180-MAX, Syspend 281-MAX SY4050AFP
    22.09 25.59 7.87 17.72 20.67 7.32 43.61 Compact Series 2, Syspend 180-MAX, Syspend 281-MAX SY4552AFP
    27.99 24.61 7.87 23.62 19.69 7.32 50.18 Compact Series 4, System 80 SY6050AFP
    24.86 24.61 7.87 19.69 19.69 7.32 44.95 Compact Series 4, System 80 SY5050AFP
    14.21 14.76 7.09 9.84 9.84 6.54 21.23 Compact Series 2, Syspend 180-MAX, Syspend 281-MAX SY2525AFP
    17.17 19.69 7.09 12.80 14.76 6.54 29.81 Compact Series 2, Syspend 180-MAX, Syspend 281-MAX SY3237AFP
    19.13 21.65 7.09 14.76 16.73 6.54 34.41 Compact Series 2, Syspend 180-MAX, Syspend 281-MAX SY3742AFP
    16.18 16.73 7.09 11.81 11.81 6.54 25.35 Compact Series 2, Syspend 180-MAX, Syspend 281-MAX SY3030AFP
    17.17 14.76 7.09 12.80 9.84 6.54 24.03 Compact Series 2, Syspend 180-MAX, Syspend 281-MAX SY3225AFP
    18.15 18.70 7.09 13.78 13.78 6.54 29.7 Compact Series 2, Syspend 180-MAX, Syspend 281-MAX SY3535AFP
    18.15 22.64 7.09 13.78 17.72 6.54 34.44 Compact Series 2, Syspend 180-MAX, Syspend 281-MAX SY3545AFP
    20.12 20.67 7.09 15.75 15.75 6.54 34.33 Compact Series 2, Syspend 180-MAX, Syspend 281-MAX SY4040AFP
    22.09 23.62 7.09 17.72 18.70 6.54 40.48 Compact Series 2, Syspend 180-MAX, Syspend 281-MAX SY4547AFP
    24.06 25.59 7.09 19.69 20.67 6.54 45.66 Compact Series 2, Syspend 180-MAX, Syspend 281-MAX SY5052AFP
    18.15 19.69 11.02 13.78 14.76 10.47 40.74 Compact Series 2, Syspend 180-MAX, Syspend 281-MAX SY3537AFP
    20.12 24.61 11.02 15.75 19.69 10.47 51.13 Compact Series 2, Syspend 180-MAX, Syspend 281-MAX SY4050AFP
    27.99 24.61 11.02 23.62 19.69 10.47 63.36 Compact Series 4, System 80 SY6050AFP
    24.06 24.61 11.02 19.69 19.69 10.47 57.25 Compact Series 4, System 80 SY5050AFP