Imagen para HyShed Hinge Cover Enclosures, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

HyShed Hinge Cover Enclosures, Type 4X

Bulletin Number:

  • HS1
  • ESTÁNDARES INDUSTRIALES:

    Mounting brackets required to meet UL/cUL external mounting requirement. Hoffman Industrial Control Enclosures / Models HSDS##SS and HSDH##SS / HyShed Screw Cover and Hinged Cover holds a 3-A SSI Replacement Parts and System Component Qualification Certificate and conforms to applicable provisions of 3-A Sanitary Standard for General Requirements, ANSI/3-A 00-01-2018 UL 508A Listed; Type 4, 4X, 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997 UL and cUL Classified to IEC 60529, IP66, IP69; File Number E503705 NSF 169 Special Purpose Food Equipment and Devices 3-A SSI Replacement Parts and System Component Qualification Certificate NEMA/EEMAC Type 4, 4X, 12 DIN 40050-9, IP69K IEC 60529, IP66, IP69
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    <p>Engineered specially to withstand high pressure, high temperature sanitary washdown cleaning procedures, particularly in Food &amp; Beverage applications that have direct and indirect food contact. The HyShed Hinge Cover enclosures feature a 15-degree sloped top to prevent fluids or particulates from pooling and maximize back panel space, an easily replaceable FDA-grade silicone gasket that helps resist bacteria growth and chemical absorption while simplifying maintenance, and a streamlined hygienic design that helps wipe out bacteria harboring catchpoints.</p>

    APLICACIÓN:

    Engineered specially to withstand high pressure, high temperature sanitary washdown cleaning procedures, particularly in Food & Beverage applications that have direct and indirect food contact. The HyShed Hinge Cover enclosures feature a 15-degree sloped top to prevent fluids or particulates from pooling and maximize back panel space, an easily replaceable FDA-grade silicone gasket that helps resist bacteria growth and chemical absorption while simplifying maintenance, and a streamlined hygienic design that helps wipe out bacteria harboring catchpoints.

    ESPECIFICACIONES:

  • Manufactured from 14 gauge Type 304 stainless steel
  • 15-degree sloped top facilitates runoff of water and cleaning solutions; prevents fluids or particulates from pooling
  • Door edges are sloped to facilitate runoff
  • Replaceable FDA-grade silicone gasket compliant with FDA Guideline 21 CFR 177.2600
  • Gasket is sanitary Pantone 287 blue color for easy detection by common food scanning equipment and vision systems
  • Internally mounted hinges to reduce bacteria-harboring catch points
  • Stainless steel crevice-free latch surfaces to reduce bacteria harboring catch points; uses standard tool to open
  • Solid back with no pre-tapped mounting holes for easy weld mounting; optional IP69K sanitary stand-off kit available
  • 105-degree door opening
  • Self-grounding latch system with double seal
  • Seams continuously welded and ground smooth
  • Bonding provision on door; grounding stud on body
  • Furnished hardware kit consists of panel mounting kit and grounding kit
  • Accessories:

  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • IP69K Stand-Off Kit
  • Replacement FDA-Grade Silicone Gasket
  • Replacement Doors
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Panel Conductive Panel Stainless Steel Panel A2 in. Latch Qty. Replacement Gasket
    Número de catálogo A in. B in. C in. Panel Conductive Panel Stainless Steel Panel A2 in. Latch Qty. Replacement Gasket
    16.00 16.00 8.00 A16P16 A16P16G A16P16SS6 18.11 2 HSDH1616GSK
    20.00 16.00 8.00 A20P16 A20P16G A20P16SS6 22.11 2 HSDH2016GSK
    20.00 20.00 8.00 A20P20 A20P20G A20P20SS6 22.11 4 HSDH2020GSK
    20.00 20.00 10.00 A20P20 A20P20G A20P20SS6 22.68 4 HSDH2020GSK
    24.00 20.00 8.00 A24P20 A24P20G A24P20SS6 26.11 4 HSDH2420GSK
    24.00 20.00 10.00 A24P20 A24P20G A24P20SS6 26.68 4 HSDH2420GSK
    24.00 20.00 12.00 A24P20 A24P20G A24P20SS6 27.21 4 HSDH2420GSK
    24.00 24.00 8.00 A24P24 A24P24G A24P24SS6 26.11 4 HSDH2424GSK
    24.00 24.00 10.00 A24P24 A24P24G A24P24SS6 26.68 4 HSDH2424GSK
    24.00 24.00 12.00 A14P12 A24P24G A24P24SS6 27.21 4 HSDH2424GSK
    30.00 24.00 8.00 A30P24 A30P24G A30P24SS6 32.11 4 HSDH3024GSK
    30.00 24.00 12.00 A30P24 A30P24G A30P24SS6 33.21 4 HSDH3024GSK
    36.00 30.00 12.00 A36P30 A36P30G A36P30SS6 39.21 5 HSDH3630GSK
    36.00 30.00 16.00 A36P30 A36P30G A36P30SS6 40.28 5 HSDH3630GSK
    42.00 36.00 12.00 A42P36 A42P36G A42P36SS6 45.21 7 HSDH4236GSK
    42.00 36.00 16.00 A42P36 A42P36G A42P36SS6 46.28 7 HSDH4236GSK
    48.00 36.00 12.00 A48P36 A48P36G A48P36SS6 51.21 7 HSDH4836GSK
    48.00 36.00 16.00 A48P36 A48P36G A48P36SS6 52.28 7 HSDH4836GSK