Imagen para Gabinete mural de doble puerta en acero dulce de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Gabinete mural de doble puerta en acero dulce

Bulletin Number:

  • GW1
  • Material:

  • Steel
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 12, 13; File No. E92044 cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 12; File No. E92044 NEMA/EEMAC Type 12, 13 CSA, File No. 1442951: Type 12 IEC 62208 IP55 KEMA, GOST, DNV, CE, Lloyds, Maritime
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    ESPECIFICACIONES:

  • IP 55 | TYPE 12, 13 | IK 10. For outdoor installation, the use of a rain hood ARF and 100% polyester paint coating is recommended. The corrosion resistance must be taken into consideration.
  • Body: Folded and seam welded. Four 8.5 mm diameter holes for wall fixing, pressed out in 20.4 mm diameter × 2 mm depressions, to allow air circulation around the rear part of the enclosure.
  • Door: Surface mounted with 130° opening. Concealed removable hinges with captive pin. Inner M6 welded studs to mount door profiles MMDP. Two removable mounting profiles on the right hand door and two on the left hand door. Sealing is ensured by an injected one piece polyurethane gasket.
  • Lock: Customized lock with double-bit for easy opening of the door. Double-bit 3 mm insert and 90° movement. Espagnolette three point locking. Other inserts are available as an accessory.
  • Gland plate: Situated at the far rear of the enclosure, to make cabling onto the mounting plate easier.
  • Mounting plate: The mounting plate is marked vertically at 10 mm intervals, for easy horizontal positioning of equipment. On the top and bottom there are holes to facilitate cable fixing. Fixed onto M8 press welded studs to the rear of the enclosure. All sides, from 800 mm and above, are strengthened by folded edges. By using the AMG accessory, the mounting plate position can be adjusted to any depth.
  • Delivery: Enclosure with doors, mounting plate, and two door mounting profiles on the right door. Gland plate(s) with gasket(s), metallic double-bit 3 mm key, and mounting accessories. Earthing facilities.
  • Material:

    Body: 1.5 mm mild steel. Gland plate: 1.4 mm mild steel. Door: 2 mm mild steel Mounting plate: 2 mm galvanized steel / 2.5 mm MAD1001030R5 and above.

    Accessories:

  • Mounting Plates
  • Wall Mounting Brackets
  • Door Stop
  • Inner Doors
  • Locks
  • Door Switch
  • No hay artículos disponibles