Imagen para Concept, Two-Door, Type 12 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Concept, Two-Door, Type 12

Bulletin Number:

  • CW1
  • Material:

  • Steel
  • ESTÁNDARES INDUSTRIALES:

    Wall-mounting brackets required to maintain UL/CSA external mounting requirement. UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA, File No. 42186, Type 12 VDE IP 55 IEC 60529, IP55
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish. Two-door landscape models provide full-width access and easy panel installation.

    ESPECIFICACIONES:

  • 14 gauge steel
  • Seams continuously welded and ground smooth
  • Corner-formed doors
  • Simple easy-to-remove and install hinge pins with built-in captivation clip
  • High-torque threadless studs and fasteners on door
  • Minimum-width body flange provides maximum door opening (210 degrees)
  • Door opens 210 degrees
  • External formed body flange
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for optional external wall-mount brackets
  • Removable door with hidden hinges for clean, aesthetic appearance
  • Seamless foam-in-place gasket
  • Quarter-turn slotted latch(es)
  • Door alignment device on doors wider than 30 in.
  • Four hinges on 60in.-high enclosures
  • Grounding stud on body; bonding provision on door
  • Provisions on door for optional high-impact thermoplastic data pocket
  • Hardware kit with panel mounting nuts, panel grounding hardware and sealing washers
  • Installation instructions provided
  • Overlapping door design that provides full-width access
  • Three-point latch system on right-hand hinged door furnished with flush slotted insert
  • Accessories:

  • Door Stop Kit
  • Handles
  • Lock Inserts
  • Concept Panels
  • Mounting-Bracket Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information

    NOTAS:

  • Purchase panels separately.
  • Optional NEMA-size panels require conversion kit Catalog Number CCPM4.
  • Reference the Specification Sheet for Popular Cooling Products and Popular Accessories.
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Door Ga. Body Ga. Concept Panel Conductive CONCEPT Panel Panel Size D x E in. Mounting G x H in. J in.
    Número de catálogo A in. B in. C in. Door Ga. Body Ga. Concept Panel Conductive CONCEPT Panel Panel Size D x E in. Mounting G x H in. J in.
    24 42 10 14 14 CP2442 CP2442G 22.20 x 40.20 22.50 x 40.50 12.00
    24 42 10 14 14 CP2442 CP2442G 22.20 x 40.20 22.50 x 40.50 12.00
    24 42 8 14 14 CP2442 CP2442G 22.20 x 40.20 22.50 x 40.50 12.00
    24 42 8 14 14 CP2442 CP2442G 22.20 x 40.20 22.50 x 40.50 12.00
    24 48 8 14 14 CP4824 CP4824G 46.20 x 22.20 22.50 x 46.50 12.00
    24 48 8 14 14 CP4824 CP4824G 46.20 x 22.20 22.50 x 46.50 12.00
    30 42 10 14 14 CP4230 CP4230G 40.20 x 28.20 28.50 x 40.50 15.00
    30 42 10 14 14 CP4230 CP4230G 40.20 x 28.20 28.50 x 40.50 15.00
    30 48 10 14 14 CP3048 CP3048G 28.20 x 46.20 28.50 x 46.50 15.00
    30 48 10 14 14 CP3048 CP3048G 28.20 x 46.20 28.50 x 46.50 15.00
    30 48 8 14 14 CP3048 CP3048G 28.20 x 46.20 28.50 x 46.50 15.00
    30 48 8 14 14 CP3048 CP3048G 28.20 x 46.20 28.50 x 46.50 15.00
    30 60 12 14 14 CP3060 CP3060G 28.20 x 58.20 28.50 x 58.50 15.00
    30 60 12 14 14 CP3060 CP3060G 28.20 x 58.20 28.50 x 58.50 15.00
    36 42 12 14 14 CP4236 CP4236G 40.20 x 34.20 34.50 x 40.50 18.00
    36 42 12 14 14 CP4236 CP4236G 40.20 x 34.20 34.50 x 40.50 18.00
    36 42 16 14 14 CP4236 CP4236G 40.20 x 34.20 34.50 x 40.50 18.00
    36 42 16 14 14 CP4236 CP4236G 40.20 x 34.20 34.50 x 40.50 18.00
    36 48 12 14 14 CP4836 CP4836G 34.20 x 46.20 34.50 x 46.50 18.00
    36 48 12 14 14 CP4836 CP4836G 34.20 x 46.20 34.50 x 46.50 18.00
    36 60 12 14 14 CP6036 CP6036G 34.20 x 58.20 34.50 x 58.50 18.00
    36 60 12 14 14 CP6036 CP6036G 34.20 x 58.20 34.50 x 58.50 18.00
    42 42 12 14 14 CP4242 CP4242G 40.20 x 40.20 40.50 x 40.50 21.00
    42 42 12 14 14 CP4242 CP4242G 40.20 x 40.20 40.50 x 40.50 21.00
    42 60 12 14 14 CP4260 CP4260G 40.20 x 48.20 40.50 x 58.50 21.00
    42 60 12 14 14 CP4260 CP4260G 40.20 x 48.20 40.50 x 58.50 21.00
    48 48 12 14 14 CP4848 CP4848G 46.20 x 46.20 46.50 x 46.50 24.00
    48 48 12 14 14 CP4848 CP4848G 46.20 x 46.20 46.50 x 46.50 24.00