Imagen para Concept Single-Door Enclosures de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Concept Single-Door Enclosures

Bulletin Number:

  • CW1
  • Material:

  • Steel
  • ESTÁNDARES INDUSTRIALES:

    Wall-mounting brackets required to maintain UL/CSA external mounting requirement. UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12, 13 CSA, File No. 42186: Type 4, 12 VDE IP66 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish.

    ESPECIFICACIONES:

  • 16 or 14 gauge steel (see table)
  • Seams continuously welded and ground smooth
  • Corner-formed doors
  • Simple easy-to-remove and install hinge pins with built-in captivation clip
  • High-torque threadless studs and fasteners on door
  • Minimum-width body flange provides maximum door opening (210 degrees)
  • Door opens 210 degrees
  • External formed body flange
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for optional external wall-mount brackets
  • Removable door with hidden hinges for clean, aesthetic appearance
  • Seamless foam-in-place gasket
  • Quarter-turn slotted latch(es)
  • Door alignment device on doors wider than 30 in.
  • Four hinges on 60in.-high enclosures
  • Grounding stud on body; bonding provision on door
  • Provisions on door for optional high-impact thermoplastic data pocket
  • Hardware kit with panel mounting nuts, panel grounding hardware and sealing washers
  • Installation instructions provided
  • Three-point latch system on enclosures where A is equal to or greater than 42-in. with quarter-turn, slotted latch
  • Accessories:

  • Door Stop Kit
  • Handles
  • Lock Inserts
  • Concept Panels
  • Mounting-Bracket Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information

    NOTAS:

  • Purchase panels separately.
  • Optional NEMA-size panels require conversion kit Catalog Number CCPM4.
  • Reference the Specification Sheet for Popular Cooling Products and Popular Accessories.
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Door Ga. Body Ga. Concept Panel Conductive CONCEPT Panel Panel Size D x E in. Mounting G x H in. Latches Qty. Latches style J in.
    Número de catálogo A in. B in. C in. Door Ga. Body Ga. Concept Panel Conductive CONCEPT Panel Panel Size D x E in. Mounting G x H in. Latches Qty. Latches style J in.
    12 12 6 16 18 CP1212 CP1212G 10.20 x 10.20 10.50 x 10.50 1 Quarter-turn 6.00
    12 12 6 16 18 CP1212 CP1212G 10.20 x 10.20 10.50 x 10.50 1 Quarter-turn 6.00
    16 12 6 16 18 CP1612 CP1612G 14.20 x 10.20 14.50 x 10.50 1 Quarter-turn 8.00
    16 12 6 16 18 CP1612 CP1612G 14.20 x 10.20 14.50 x 10.50 1 Quarter-turn 8.00
    16 12 8 16 18 CP1612 CP1612G 14.20 x 10.20 14.50 x 10.50 1 Quarter-turn 8.00
    16 12 8 16 18 CP1612 CP1612G 14.20 x 10.20 14.50 x 10.50 1 Quarter-turn 8.00
    16 12 10 16 18 CP1612 CP1612G 14.20 x 10.20 14.50 x 10.50 1 Quarter-turn 8.00
    16 12 10 16 18 CP1612 CP1612G 14.20 x 10.20 14.50 x 10.50 1 Quarter-turn 8.00
    16 16 6 16 18 CP1616 CP1616G 14.20 x 14.20 14.50 x 14.50 1 Quarter-turn 8.00
    16 16 6 16 18 CP1616 CP1616G 14.20 x 14.20 14.50 x 14.50 1 Quarter-turn 8.00
    16 16 8 16 18 CP1616 CP1616G 14.20 x 14.20 14.50 x 14.50 1 Quarter-turn 8.00
    16 16 8 16 18 CP1616 CP1616G 14.20 x 14.20 14.50 x 14.50 1 Quarter-turn 8.00
    16 16 10 16 18 CP1616 CP1616G 14.20 x 14.20 14.50 x 14.50 1 Quarter-turn 8.00
    16 16 10 16 18 CP1616 CP1616G 14.20 x 14.20 14.50 x 14.50 1 Quarter-turn 8.00
    16 20 6 16 18 CP2016 CP2016G 18.20 x 14.20 14.50 x 18.50 1 Quarter-turn 8.00
    16 20 6 16 18 CP2016 CP2016G 18.20 x 14.20 14.50 x 18.50 1 Quarter-turn 8.00
    16 20 8 16 18 CP2016 CP2016G 18.20 x 14.20 14.50 x 18.50 1 Quarter-turn 8.00
    16 20 8 16 18 CP2016 CP2016G 18.20 x 14.20 14.50 x 18.50 1 Quarter-turn 8.00
    16 20 10 16 18 CP2016 CP2016G 18.20 x 14.20 14.50 x 18.50 1 Quarter-turn 8.00
    16 20 10 16 18 CP2016 CP2016G 18.20 x 14.20 14.50 x 18.50 1 Quarter-turn 8.00
    20 16 6 16 18 CP2016 CP2016G 18.20 x 14.20 18.50 x 14.50 1 Quarter-turn 10.00
    20 16 6 16 18 CP2016 CP2016G 18.20 x 14.20 18.50 x 14.50 1 Quarter-turn 10.00
    20 16 8 16 18 CP2016 CP2016G 18.20 x 14.20 18.50 x 14.50 1 Quarter-turn 10.00
    20 16 8 16 18 CP2016 CP2016G 18.20 x 14.20 18.50 x 14.50 1 Quarter-turn 10.00
    20 16 10 16 18 CP2016 CP2016G 18.20 x 14.20 18.50 x 14.50 1 Quarter-turn 10.00
    20 16 10 16 18 CP2016 CP2016G 18.20 x 14.20 18.50 x 14.50 1 Quarter-turn 10.00
    20 20 6 16 18 CP2020 CP2020G 18.20 x 18.20 18.50 x 18.50 1 Quarter-turn 10.00
    20 20 6 16 18 CP2020 CP2020G 18.20 x 18.20 18.50 x 18.50 1 Quarter-turn 10.00
    20 20 8 16 18 CP2020 CP2020G 18.20 x 18.20 18.50 x 18.50 1 Quarter-turn 10.00
    20 20 8 16 18 CP2020 CP2020G 18.20 x 18.20 18.50 x 18.50 1 Quarter-turn 10.00
    20 20 10 16 18 CP2020 CP2020G 18.20 x 18.20 18.50 x 18.50 1 Quarter-turn 10.00
    20 20 10 16 18 CP2020 CP2020G 18.20 x 18.20 18.50 x 18.50 1 Quarter-turn 10.00
    20 20 12 16 16 CP2020 CP2020G 18.20 x 18.20 18.50 x 18.50 1 Quarter-turn 10.00
    20 20 12 16 16 CP2020 CP2020G 18.20 x 18.20 18.50 x 18.50 1 Quarter-turn 10.00
    20 24 8 16 18 CP2420 CP2420G 22.20 x 18.20 18.50 x 22.50 1 Quarter-turn 10.00
    20 24 8 16 18 CP2420 CP2420G 22.20 x 18.20 18.50 x 22.50 1 Quarter-turn 10.00
    20 24 10 16 18 CP2420 CP2420G 22.20 x 18.20 18.50 x 22.50 1 Quarter-turn 10.00
    20 24 10 16 18 CP2420 CP2420G 22.20 x 18.20 18.50 x 22.50 1 Quarter-turn 10.00
    24 16 6 16 18 CP2416 CP2416G 22.20 x 14.20 22.50 x 14.50 1 Quarter-turn 12.00
    24 16 6 16 18 CP2416 CP2416G 22.20 x 14.20 22.50 x 14.50 1 Quarter-turn 12.00
    24 16 8 16 18 CP2416 CP2416G 22.20 x 14.20 22.50 x 14.50 1 Quarter-turn 12.00
    24 16 8 16 18 CP2416 CP2416G 22.20 x 14.20 22.50 x 14.50 1 Quarter-turn 12.00
    24 16 10 16 18 CP2416 CP2416G 22.20 x 14.20 22.50 x 14.50 1 Quarter-turn 12.00
    24 16 10 16 18 CP2416 CP2416G 22.20 x 14.20 22.50 x 14.50 1 Quarter-turn 12.00
    24 20 6 16 18 CP2420 CP2420G 22.20 x 18.20 22.50 x 18.50 1 Quarter-turn 12.00
    24 20 6 16 18 CP2420 CP2420G 22.20 x 18.20 22.50 x 18.50 1 Quarter-turn 12.00
    24 20 8 16 18 CP2420 CP2420G 22.20 x 18.20 22.50 x 18.50 1 Quarter-turn 12.00
    24 20 8 16 18 CP2420 CP2420G 22.20 x 18.20 22.50 x 18.50 1 Quarter-turn 12.00
    24 20 10 16 18 CP2420 CP2420G 22.20 x 18.20 22.50 x 18.50 1 Quarter-turn 12.00
    24 20 10 16 18 CP2420 CP2420G 22.20 x 18.20 22.50 x 18.50 1 Quarter-turn 12.00
    24 20 12 16 16 CP2420 CP2420G 22.20 x 18.20 22.50 x 18.50 1 Quarter-turn 12.00
    24 20 12 16 16 CP2420 CP2420G 22.20 x 18.20 22.50 x 18.50 1 Quarter-turn 12.00
    24 24 6 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    24 24 6 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    24 24 8 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    24 24 8 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    24 24 10 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    24 24 10 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    24 24 12 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    24 24 20 14 14 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    24 24 12 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    24 24 20 14 14 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    24 24 16 14 14 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    24 24 16 14 14 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    24 30 8 14 16 CP3024 CP3024G 28.20 x 22.20 22.50 x 28.50 2 Quarter-turn 5.00
    24 30 8 14 16 CP3024 CP3024G 28.20 x 22.20 22.50 x 28.50 2 Quarter-turn 5.00
    24 30 10 14 16 CP3024 CP3024G 28.20 x 22.20 22.50 x 28.50 2 Quarter-turn 5.00
    24 30 10 14 16 CP3024 CP3024G 28.20 x 22.20 22.50 x 28.50 2 Quarter-turn 5.00
    30 20 8 14 16 CP3020 CP3020G 28.20 x 18.20 28.50 x 18.50 2 Quarter-turn 5.00
    30 20 8 14 16 CP3020 CP3020G 28.20 x 18.20 28.50 x 18.50 2 Quarter-turn 5.00
    30 20 10 14 16 CP3020 CP3020G 28.20 x 18.20 28.50 x 18.50 2 Quarter-turn 5.00
    30 20 10 14 16 CP3020 CP3020G 28.20 x 18.20 28.50 x 18.50 2 Quarter-turn 5.00
    30 24 8 14 14 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5.00
    30 24 8 14 14 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5.00
    30 24 10 14 16 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5.00
    30 24 10 14 16 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5.00
    30 24 12 14 16 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5.00
    30 24 20 14 14 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5.00
    30 24 12 14 16 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5.00
    30 24 20 14 14 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5.00
    30 30 8 14 14 CP3030 CP3030G 28.20 x 28.20 28.50 x 28.50 2 Quarter-turn 5.00
    30 30 8 14 14 CP3030 CP3030G 28.20 x 28.20 28.50 x 28.50 2 Quarter-turn 5.00
    30 30 10 14 14 CP3030 CP3030G 28.20 x 28.20 28.50 x 28.50 2 Quarter-turn 5.00
    30 30 10 14 14 CP3030 CP3030G 28.20 x 28.20 28.50 x 28.50 2 Quarter-turn 5.00
    30 30 12 14 14 CP3030 CP3030G 28.20 x 28.20 28.50 x 28.50 2 Quarter-turn 5.00
    30 30 12 14 14 CP3030 CP3030G 28.20 x 28.20 28.50 x 28.50 2 Quarter-turn 5.00
    36 24 8 14 16 CP3624 CP3624G 34.20 x 22.20 34.50 x 22.50 2 Quarter-turn 5.00
    36 24 8 14 16 CP3624 CP3624G 34.20 x 22.20 34.50 x 22.50 2 Quarter-turn 5.00
    36 24 10 14 16 CP3624 CP3624G 34.20 x 22.20 34.50 x 22.50 2 Quarter-turn 5.00
    36 24 10 14 16 CP3624 CP3624G 34.20 x 22.20 34.50 x 22.50 2 Quarter-turn 5.00
    36 24 12 14 16 CP3624 CP3624G 34.20 x 22.20 34.50 x 22.50 2 Quarter-turn 5.00
    36 24 12 14 16 CP3624 CP3624G 34.20 x 22.20 34.50 x 22.50 2 Quarter-turn 5.00
    36 30 8 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    36 30 8 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    36 30 10 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    36 30 10 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    36 30 12 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    36 30 12 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    36 30 16 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    36 30 16 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    36 30 20 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    36 30 20 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    36 36 8 14 14 CP3636 CP3636G 34.20 x 34.20 34.50 x 34.50 2 Quarter-turn 5.00
    36 36 8 14 14 CP3636 CP3636G 34.20 x 34.20 34.50 x 34.50 2 Quarter-turn 5.00
    36 36 10 14 14 CP3636 CP3636G 34.20 x 34.20 34.50 x 34.50 2 Quarter-turn 5.00
    36 36 10 14 14 CP3636 CP3636G 34.20 x 34.20 34.50 x 34.50 2 Quarter-turn 5.00
    36 36 12 14 14 CP3636 CP3636G 34.20 x 34.20 34.50 x 34.50 2 Quarter-turn 5.00
    36 36 12 14 14 CP3636 CP3636G 34.20 x 34.20 34.50 x 34.50 2 Quarter-turn 5.00
    42 36 10 14 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 34.50 1 3-point 21.00
    42 36 10 14 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 34.50 1 3-point 21.00
    42 36 12 14 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 34.50 1 3-point 21.00
    42 36 12 14 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 34.50 1 3-point 21.00
    48 24 10 14 14 CP4824 CP4824G 46.20 x 22.20 46.50 x 22.50 1 3-point 24.00
    48 24 10 14 14 CP4824 CP4824G 46.20 x 22.20 46.50 x 22.50 1 3-point 24.00
    48 24 12 14 14 CP4824 CP4824G 46.20 x 22.20 46.50 x 22.50 1 3-point 24.00
    48 24 12 14 14 CP4824 CP4824G 46.20 x 22.20 46.50 x 22.50 1 3-point 24.00
    48 36 10 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 1 3-point 24.00
    48 36 10 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 1 3-point 24.00
    48 36 12 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 1 3-point 24.00
    48 36 12 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 1 3-point 24.00
    48 36 16 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 1 3-point 24.00
    48 36 16 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 1 3-point 24.00
    60 36 10 14 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 34.50 1 3-point 30.00
    60 36 10 14 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 34.50 1 3-point 30.00
    60 36 12 14 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 34.50 1 3-point 30.00
    60 36 12 14 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 34.50 1 3-point 30.00