Imagen para Zonex ATEX- and IECEx-Certified, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Zonex ATEX- and IECEx-Certified, Type 4X

Bulletin Number:

  • HL
  • ESTÁNDARES INDUSTRIALES:

    ATEX Directive 94/9/EC ATEX Sira 09ATEX3224U Ex e IIC Gb Ex tb IIIC Db IP 66 EN 60079-0:2009 EN 60079-7:2007 EN 61241-0:2006 EN 61241-1:2004 IECEx IECEx SIR 09.0099U Ex e IIC Gb Ex tb IIIC Db IP 66 IEC 60079-0:2007-2010 IEC 60079-7:2006-2007 IEC 61241-0:2004 IEC 61241-1:2004 AEx/Ex UL File E67456 Class I, Zone I AEx e IIC Tamb -20C to +60C Ex e IIC U Tamb -20C to +60C UL 508A Listed; Type 4, 4X, 12; File No. E61997 cUL C22.2 No. 94 Listed; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Zonex Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx and AEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. nVent HOFFMAN'S ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.

    Application:

    Zonex Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx and AEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. nVent HOFFMAN'S ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.

    PROPIEDADES:

  • Easy-to-use Type 316 stainless steel quarter-turn door latching
  • 3-mm double-bit insert for security
  • Slot and through-hole side-mount hanging brackets
  • Lift-off door hinges
  • Removable gland plates; one or three gland plates standard
  • ESPECIFICACIONES:

  • Fabricated from Type 316 stainless steel
  • Type 316 stainless steel external fasteners
  • Gray silicone high-temperature gasket on doors and gland plates; operating temperature range -55 C to +180 C
  • Internal/external brass earth/ground provision
  • Accessories:

  • Panels
  • Hazardous Location Thermostat
  • Hazardous Location Heater
  • Hazardous Location Hole Seals
  • Hazardous Location Breather Drains
  • Hazardous Location Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information. Hoffman offers a Zonex-specific modification program with ATEX certification.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Panel Size D x E in. Conductive Panel Number of Gland Plates White Panel ACABADO
    Número de catálogo A in. B in. C in. Panel Size D x E in. Conductive Panel Number of Gland Plates White Panel ACABADO
    10.24 10.24 6.3 8.44 x 8.44 ATEX26P26G 1 ATEX26P26 -
    10.24 10.24 8.07 8.44 x 8.44 ATEX26P26G 1 ATEX26P26 -
    12.05 12.05 6.3 10.25 x 10.25 ATEX30P30G 1 ATEX30P30 -
    12.05 12.05 8.07 10.25 x 10.25 ATEX30P30G 1 ATEX30P30 -
    14.96 10.24 6.3 13.16 x 8.44 ATEX38P26G 1 ATEX38P26 -
    14.96 10.24 8.07 13.16 x 8.44 ATEX38P26G 1 ATEX38P26 -
    18.03 15.04 6.3 16.23 x 13.24 ATEX45P38G 1 ATEX45P38 -
    18.9 18.9 8.07 17.10 x 17.10 ATEX48P48G 1 ATEX48P48 -
    19.69 13.78 6.3 17.89 x 11.98 ATEX50P35G 1 ATEX50P35 -
    19.69 13.78 8.07 17.89 x 11.98 ATEX50P35G 1 ATEX50P35 -
    24.41 17.72 8.07 22.61 x 15.92 ATEX62P45G 1 ATEX62P45 -
    29.13 21.65 8.07 27.33 x 19.85 ATEX74P55G 1 ATEX74P55 -
    30 20 8.07 28.20 x 18.20 ATEX76P50G 1 ATEX76P50 -
    10.24 10.24 6.3 8.44 x 8.44 ATEX26P26G 3 ATEX26P26 -
    10.24 10.24 8.07 8.44 x 8.44 ATEX26P26G 3 ATEX26P26 -
    12.05 12.05 6.3 10.25 x 10.25 ATEX30P30G 3 ATEX30P30 -
    12.05 12.05 8.07 10.25 x 10.25 ATEX30P30G 3 ATEX30P30 -
    29.13 21.65 8.07 27.33 x 19.85 ATEX74P55G 3 ATEX74P55 -
    30 20 8.07 28.20 x 18.20 ATEX76P50G 3 ATEX76P50 -
    14.96 10.24 6.3 13.16 x 8.44 ATEX38P26G 3 ATEX38P26 -
    14.96 10.24 8.07 13.16 x 8.44 ATEX38P26G 3 ATEX38P26 -
    18.03 15.04 6.3 16.23 x 13.24 ATEX45P38G 3 ATEX45P38 -
    18.9 18.9 8.07 17.10 x 17.10 ATEX48P48G 3 ATEX48P48 -
    19.69 13.78 6.3 17.89 x 11.98 ATEX50P35G 3 ATEX50P35 -
    19.69 13.78 8.07 17.89 x 11.98 ATEX50P35G 3 ATEX50P35 -
    24.41 17.72 8.07 22.61 x 15.92 ATEX62P45G 3 ATEX62P45 -
    - - - - - - - #3 brushed finish