Imagen para WaterShed Free-Stand, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

WaterShed Free-Stand, Type 4X

Bulletin Number:

  • WS2
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 4, 4X, 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997 NSF 169 NEMA/EEMAC Type 4, 4X, 12 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    The Hoffman WaterShed™ stainless steel free-stand enclosure, with its unique design and Type 4X rating, is a perfect fit for mounting electrical or high-tech electronic equipment in a variety of indoor and outdoor settings. Its unique features are specifically designed for use in sanitary washdown production environments like food, beverage, or pharmaceutical processing. However, these same features also are useful in petrochemical plants, pulp and paper facilities and waste-water treatment plants.

    ESPECIFICACIONES:

  • Manufactured from 12 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Smooth Type 304 stainless steel lift-off bullet-style hinges
  • Hinges are shielded by cover edges
  • Hinged side of cover has provisions to allow direct flushing of hinge area
  • 20-degree sloped top facilitates runoff of water and cleaning solutions and prohibits the placement of objects on the top of the enclosure
  • 170-degree door opening
  • Door edges are sloped 20 degrees at top and bottom edges to facilitate runoff
  • Slanted flange trough collar prohibits pooling of fluids along the top edge of the enclosure opening
  • Three-point latching operated by PowerGlide® Type 316L padlocking stainless steel handles
  • Seamless foam-in-place one-piece gasket provides oil-tight and dust-tight seal against contaminants
  • Bonding provision on doors; grounding studs on body
  • Accessory mounting channel provided in enclosure top
  • Panel studs fit optional NEMA style panels
  • Mounting holes in bottom of enclosure for direct mounting or for optional sanitary legs and stainless steel floor stands
  • Furnished hardware kit consists of panel mounting nuts, grounding hardware and hole seals for mounting hole
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Floor Stand Kit, Stainless Steel
  • Panelite™ Enclosure Lights Overview
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Sanitary Leg Kits
  • NOTAS:

  • A x B x C are nominal dimensions.
  • Purchase panels separately.
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. A1 in. A2 in. Panel Conductive Panel
    Número de catálogo A in. B in. C in. A1 in. A2 in. Panel Conductive Panel
    62 51 12 62.81 67.20 A60P48 A60P48G
    62 51 18 62.81 69.38 A60P48 A60P48G
    62 63 12 62.81 67.20 A60P60 A60P60G
    62 63 18 62.81 69.38 A60P60 A60P60G
    74 63 12 74.81 79.20 A72P60 A72P60G
    74 63 18 74.81 81.38 A72P60 A72P60G
    74 75 12 74.81 79.20 A72P72 A72P72G
    74 75 18 74.81 81.38 A72P72 A72P72G
    74 75 24 74.81 83.57 A72P72 A72P72G