Imagen para WaterShed Disconnect Enclosure, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

WaterShed Disconnect Enclosure, Type 4X

Bulletin Number:

  • WS1D
  • ESTÁNDARES INDUSTRIALES:

    Mounting brackets required to meet UL/cUL external mounting requirement. UL 508A Listed; Type 4, 4X, 12; File Number E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 4X, 12; File No. E61997 NSF 169 NEMA/EEMAC Type 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    Specifically designed for disconnect applications in sanitary washdown production environments, such as food and beverage manufacturing, Hoffman WaterShed Disconnect Enclosures feature a sloped top, sloped door edges, bullet-style hinges and additional unique features that facilitate washdown runoff.

    ESPECIFICACIONES:

  • 14 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Smooth Type 304 stainless steel lift-off bullet-style hinges
  • Hinges are shielded by door edges
  • Hinged side of door has provisions to allow direct flushing of hinge area
  • 20-degree sloped top
  • 170-degree door opening
  • Door edges are sloped 20 degrees at top and bottom
  • Slanted flange trough collar along the top edge of the enclosure opening
  • Stainless steel quarter-turn latches with flush slotted insert
  • Seamless foam-in-place gasket
  • Self-grounding latch system
  • Bonding provision on door; grounding stud on body
  • Panel studs fit optional NEMA size panels
  • Accessories:

  • Mounting Bracket Kit
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Padlocking Latch Kit
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    Purchase panels separately. Optional Stainless steel, composite and aluminum panels available for most sizes.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. G in. H in. Conductive Panel A2 in. Panel A1 in. Latch Qty.
    Número de catálogo A in. B in. C in. G in. H in. Conductive Panel A2 in. Panel A1 in. Latch Qty.
    24 25 8 22.50 24.39 A24P24G 27.44 A24P24 24.53 4
    30 25 8 28.50 24.39 A30P24G 33.44 A30P24 30.53 4
    36 31 8 34.50 30.39 A36P30G 39.58 A36P30 36.70 5
    48 37 16 46.50 36.39 A48P36G 54.66 A48P36 48.86 5
    60 37 16 58.50 36.39 A60P36G 66.66 A60P36 60.87 5