Imagen para Utility Junction (UJ) Cabinets de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Utility Junction (UJ) Cabinets

Bulletin Number:

  • UJ
  • ESTÁNDARES INDUSTRIALES:

  • RUS Approved
  • ANSI C57.12.28 Pad-Mounted Equipment Enclosure Integrity
  • Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Description:

    ANSI C57.12.28 Pad-Mounted Equipment Enclosure Integrity RUS Approved

    APLICACIÓN:

    Enclosures provide sectionalizing and tap-point functionality for underground distribution systems. Available in a wide variety of single- and three-phase models, these enclosures are rated 15 and 25 KV at 200 or 600 amperes and will accept two-, three- and four-way junctions from all manufacturers.

    PROPIEDADES:

  • Recessed stainless steel penta-head bolt with padlock security system standard on all models
  • 5/8-11 threaded lifting provisions
  • Wind stop standard on all models (two stops provided if B dimension is greater than or equal to 42-in.)
  • Ground nut for each phase
  • Full range of modifications available on request
  • ESPECIFICACIONES:

    When ordering UJ cabinets, customer may specify multiple mounting panel options, including mild steel, galvanized and stainless steel (panels must be purchased separately)
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Descripción Recommended Panel Qty. Recommended Panel Style Material Style Panel Material No. of Parking Stands
    Número de catálogo A in. B in. C in. Descripción Recommended Panel Qty. Recommended Panel Style Material Style Panel Material No. of Parking Stands
    30 48 24 Enclosure 2 B or D - - - -
    30 30 18 Enclosure 1 B or D Steel - - -
    30 30 19 Enclosure 1 B or D Steel - - -
    30 30 23 Enclosure 1 B or D Steel - - -
    30 30 24 Enclosure 1 B or D Steel - - -
    30 60 18 Enclosure 3 A or C - - - -
    30 64 24 Enclosure 1, 2 A or C, B or D - - - -
    30 66 23 Enclosure 1, 2 A or C, B or D - - - -
    30 67 24 Enclosure 3 B or D - - - -
    30 74 24 Enclosure 3 B or D - - - -
    30 76 22 Enclosure 3 B or D - - - -
    48 26 18 Enclosure 1 B or D - - - -
    30 30 18 Enclosure 1 B or D - - - -
    30 60 18 Enclosure 3 A or C - - - -
    30 67 23 Enclosure 3 B or D - - - -
    - - - Panel --- --- - A Mild Steel 1
    - - - Panel --- --- - B Mild Steel 2
    - - - Panel --- --- - C Mild Steel 1
    - - - Panel --- --- - D Mild Steel 2
    - - - Panel --- --- - A Galvanneal 1
    - - - Panel --- --- - B Galvanneal 2
    - - - Panel --- --- - C Galvanneal 1
    - - - Panel --- --- - D Galvanneal 2
    - - - Panel --- --- - A Stainless Steel 1
    - - - Panel --- --- - B Stainless Steel 2
    - - - Panel --- --- - C Stainless Steel 1
    - - - Panel --- --- - D Stainless Steel 2