Imagen para Two-Door with Floor Stands, Type 12 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Two-Door with Floor Stands, Type 12

Bulletin Number:

  • A12L
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA, File No. 42186, Type 12 IEC 60529, IP55
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    Enclosures have gasketed, overlapping doors to keep the elements at bay and floor stands that provide additional height and access for cleaning under the enclosure. Because there is no centerpost, it is simple to install and remove panels.

    ESPECIFICACIONES:

  • Seams continuously welded and ground smooth; no holes or knockouts
  • 3-point latch mechanism operated by oil-tight key-lock handle
  • Gasketed overlapping doors with no centerpost
  • Concealed, easy-to-remove hinges
  • Data pocket is high-impact thermoplastic
  • 12-in. floor stands welded to enclosure
  • Heavy-duty lifting eyes
  • Panel supports
  • Oil-resistant gasket
  • Collar studs for mounting optional panel
  • Bonding provision on door
  • Provision for mounting fluorescent light
  • Accessories:

  • Blower Fan Package
  • Drip Shield Kit for Type 12 Enclosures
  • InterSafe™ Data Interface Ports, Type 4/4X/12
  • Panelite™ Enclosure Lights
  • Hole Seals
  • Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

  • Purchase panels separately.
  • Reference the Specification Sheet for Popular Cooling Products and Popular Accessories.
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Interior Finish Gauge Panel Conductive Panel Panel Gauge Panel Size in. Stiffener in. S in.
    Número de catálogo A in. B in. C in. Interior Finish Gauge Panel Conductive Panel Panel Gauge Panel Size in. Stiffener in. S in.
    54 42 8 Gray 12 A54P42 A54P42G 11 50.00 x 38.00 15.00
    54 42 8 White 12 A54P42 A54P42G 11 50.00 x 38.00 15.00
    60.06 48.06 8.06 Gray 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 48.06 8.06 White 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 48.06 10.06 Gray 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 48.06 10.06 White 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 60.06 10.06 Gray 12 A60P60 A60P60G 11 56.00 x 56.00 21.00 19.92
    60.06 60.06 10.06 White 12 A60P60 A60P60G 11 56.00 x 56.00 21.00 19.92
    72.06 60.06 10.06 Gray 12 A72P60 A72P60G 11 68.00 x 56.00 21.00 19.92
    72.06 60.06 10.06 White 12 A72P60 A72P60G 11 68.00 x 56.00 21.00 19.92
    72.06 72.06 10.06 Gray 12 A72P72 A72P72G 11 68.00 x 68.00 24.00 23.92
    72.06 72.06 10.06 White 12 A72P72 A72P72G 11 68.00 x 68.00 24.00 23.92
    60.06 48.06 12.06 Gray 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 48.06 12.06 White 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 60.06 12.06 Gray 12 A60P60 A60P60G 11 56.00 x 56.00 21.00 19.92
    60.06 60.06 12.06 White 12 A60P60 A60P60G 11 56.00 x 56.00 21.00 19.92
    72.06 60.06 12.06 Gray 12 A72P60 A72P60G 11 68.00 x 56.00 21.00 19.92
    72.06 60.06 12.06 White 12 A72P60 A72P60G 11 68.00 x 56.00 21.00 19.92
    72.06 72.06 12.06 Gray 12 A72P72 A72P72G 11 68.00 x 68.00 24.00 23.92
    72.06 72.06 12.06 White 12 A72P72 A72P72G 11 68.00 x 68.00 24.00 23.92
    60.06 48.06 16.06 Gray 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 48.06 16.06 White 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 60.06 16.06 Gray 12 A60P60 A60P60G 11 56.00 x 56.00 21.00 19.92
    60.06 60.06 16.06 White 12 A60P60 A60P60G 11 56.00 x 56.00 21.00 19.92
    72.06 60.06 16.06 Gray 12 A72P60 A72P60G 11 68.00 x 56.00 21.00 19.92
    72.06 60.06 16.06 White 12 A72P60 A72P60G 11 68.00 x 56.00 21.00 19.92
    72.06 72.06 16.06 Gray 12 A72P72 A72P72G 11 68.00 x 68.00 24.00 23.92
    72.06 72.06 16.06 White 12 A72P72 A72P72G 11 68.00 x 68.00 24.00 23.92
    60.06 48.06 20.06 Gray 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 48.06 20.06 White 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    72.06 60.06 20.06 Gray 12 A72P60 A72P60G 11 68.00 x 56.00 21.00 19.92
    72.06 60.06 20.06 White 12 A72P60 A72P60G 11 68.00 x 56.00 21.00 19.92
    72.06 72.06 20.06 Gray 12 A72P72 A72P72G 11 68.00 x 68.00 24.00 23.92
    72.06 72.06 20.06 White 12 A72P72 A72P72G 11 68.00 x 68.00 24.00 23.92
    60.06 48.06 24.06 Gray 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 48.06 24.06 White 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 60.06 24.06 Gray 12 A60P60 A60P60G 11 56.00 x 56.00 21.00 19.92
    60.06 60.06 24.06 White 12 A60P60 A60P60G 11 56.00 x 56.00 21.00 19.92
    72.06 60.06 24.06 Gray 12 A72P60 A72P60G 11 68.00 x 56.00 21.00 19.92
    72.06 60.06 24.06 White 12 A72P60 A72P60G 11 68.00 x 56.00 21.00 19.92
    72.06 72.06 24.06 Gray 12 A72P72 A72P72G 11 68.00 x 68.00 24.00 23.92
    72.06 72.06 24.06 White 12 A72P72 A72P72G 11 68.00 x 68.00 24.00 23.92