Imagen para Two-Door with Floor Stands Disconnect Enclosure, Type 12 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Two-Door with Floor Stands Disconnect Enclosure, Type 12

Bulletin Number:

  • A21
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA File No. 42186: Type 12 IEC 60529, IP55
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    NOTAS:

  • Purchase panels separately.
  • All 24.12-in. (613-mm) and deeper enclosures using short connecting rods in the following models require a Hoffman platform assembly, catalog number ADSCLPA, purchased separately. • ABB Controls flange-operated devices • Eaton Cutler-Hammer C361 devices • Eaton Cutler-Hammer C371 mechanisms which use C371E, F, G, K operating mechanism (see footnote below) • General Electric Type TDA devices (see footnote below) • Schneider Square D Class 9422 devices (see footnote below)
  • The platform assembly can be omitted if long connecting rods are ordered in place of short connecting rods. • For Eaton Cutler-Hammer operating mechanisms C371E and C371F order catalog number C371CS1 connecting rod. For C371G and C371K order catalog number C371CS2 connecting rod. • For General Electric devices, order catalog number TDSR extended length drive rod • For Schneider Square D devices, order catalog number 9422-R2 extra long operating rod(s). Some devices require two rods.
  • APLICACIÓN:

    A disconnect can be installed on the centerpost or right side of this enclosure. Floor stands provide additional height and access for cleaning under the enclosure.

    ESPECIFICACIONES:

  • .121-in. steel
  • Seams continuously welded and ground smooth
  • Body stiffeners in larger enclosures for extra rigidity
  • Body flange trough excludes liquids and contaminants
  • Removable centerposts permit easy panel installation
  • Concealed, easy-to-remove hinges
  • Heavy-duty 3-point latching mechanism operated by padlocking handle on all doors
  • Heavy-duty lifting eyes anchor into reinforced top
  • Data pocket is high impact thermoplastic
  • 15-in. floor stands are welded to enclosure
  • Provisions for mounting lights
  • Oil-resistant door gasket
  • Panel supports
  • Collar studs provided for mounting optional panels
  • Master door is right-hand door on X enclosures and left-hand door on CPX enclosures
  • Mechanical interlock operated by master door prevents slave door from being opened first. Doors can be closed in any order.
  • Includes door hardware
  • Accessories:

  • Blank Adapter Plates, Mild Steel
  • InterSafe™ Data Interface Ports, Type 4/4X/12
  • Operator Adapters for Universal Cutouts
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Interior Finish Descripción Panel Conductive Panel Panel Size D x E in. Stiffener Position S in.
    Número de catálogo A in. B in. C in. Interior Finish Descripción Panel Conductive Panel Panel Size D x E in. Stiffener Position S in.
    60.12 49.75 12.12 Gray Provision for Disconnect Operator on Right Flange A60P48 A60P48G 56.00 x 44.00 None
    60.13 49.75 12.12 White Provision for Disconnect Operator on Right Flange A60P48 A60P48G 56.00 x 44.00 None
    60.12 61.75 12.12 Gray Provision for Disconnect Operator on Right Flange A60P60 A60P60G 56.00 x 56.00 21.00
    60.13 61.75 12.12 White Provision for Disconnect Operator on Right Flange A60P60 A60P60G 56.00 x 56.00 21.00
    72.12 61.75 12.12 Gray Provision for Disconnect Operator on Right Flange A72P60 A72P60G 68.00 x 56.00 21.00
    72.13 61.75 12.12 White Provision for Disconnect Operator on Right Flange A72P60 A72P60G 68.00 x 56.00 21.00
    72.12 73.75 12.12 Gray Provision for Disconnect Operator on Right Flange A72P72 A72P72G 68.00 x 68.00 24.00
    72.13 73.75 12.12 White Provision for Disconnect Operator on Right Flange A72P72 A72P72G 68.00 x 68.00 24.00
    60.12 49.75 18.12 Gray Provision for Disconnect Operator on Right Flange A60P48 A60P48G 56.00 x 44.00 None
    60.13 49.75 18.12 White Provision for Disconnect Operator on Right Flange A60P48 A60P48G 56.00 x 44.00 None
    60.12 61.75 18.12 Gray Provision for Disconnect Operator on Right Flange A60P60 A60P60G 56.00 x 56.00 21.00
    60.13 61.75 18.12 White Provision for Disconnect Operator on Right Flange A60P60 A60P60G 56.00 x 56.00 21.00
    72.12 61.75 18.12 Gray Provision for Disconnect Operator on Right Flange A72P60 A72P60G 68.00 x 56.00 21.00
    72.13 61.75 18.12 White Provision for Disconnect Operator on Right Flange A72P60 A72P60G 68.00 x 56.00 21.00
    72.12 73.75 18.12 Gray Provision for Disconnect Operator on Right Flange A72P72 A72P72G 68.00 x 68.00 24.00
    72.13 73.75 18.12 White Provision for Disconnect Operator on Right Flange A72P72 A72P72G 68.00 x 68.00 24.00
    60.12 49.75 24.12 Gray Provision for Disconnect Operator on Right Flange A60P48 A60P48G 56.00 x 44.00 None
    60.12 49.75 24.12 White Provision for Disconnect Operator on Right Flange A60P48 A60P48G 56.00 x 44.00 None
    60.12 61.75 24.12 Gray Provision for Disconnect Operator on Right Flange A60P60 A60P60G 56.00 x 56.00 21.00
    60.12 61.75 24.12 White Provision for Disconnect Operator on Right Flange A60P60 A60P60G 56.00 x 56.00 21.00
    72.12 73.75 24.12 Gray Provision for Disconnect Operator on Right Flange A72P72 A72P72G 68.00 x 68.00 24.00
    72.13 73.75 24.12 White Provision for Disconnect Operator on Right Flange A72P72 A72P72G 68.00 x 68.00 24.00
    60.12 48.5 12.12 Gray Provision for Disconnect Operator on Centerpost A60P48 A60P48G 56.00 x 44.00 None
    60.13 48.5 12.12 White Provision for Disconnect Operator on Centerpost A60P48 A60P48G 56.00 x 44.00 None
    60.12 60.5 12.12 Gray Provision for Disconnect Operator on Centerpost A60P60 A60P60G 56.00 x 56.00 21.00
    60.13 60.5 12.12 White Provision for Disconnect Operator on Centerpost A60P60 A60P60G 56.00 x 56.00 21.00
    72.12 72.5 12.12 Gray Provision for Disconnect Operator on Centerpost A72P72 A72P72G 68.00 x 68.00 24.00
    72.13 72.5 12.12 White Provision for Disconnect Operator on Centerpost A72P72 A72P72G 68.00 x 68.00 24.00
    72.12 72.5 18.12 Gray Provision for Disconnect Operator on Centerpost A72P72 A72P72G 68.00 x 68.00 24.00
    72.13 72.5 18.12 White Provision for Disconnect Operator on Centerpost A72P72 A72P72G 68.00 x 68.00 24.00