Imagen para Two-Door with 3-Point Latches and Floor-Stands, Type 12 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Two-Door with 3-Point Latches and Floor-Stands, Type 12

Bulletin Number:

  • A12S
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA File No. 42186: Type 12 IEC 60529, IP55
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    Designed to house systems incorporating large components or complex mounting configurations. Three-point latching and sealing provide industry-leading protection from dust, dirt, oil and water.

    ESPECIFICACIONES:

  • Manufactured from 12 or 14 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Strong, rigid construction with body stiffeners
  • Gasketed overlapping doors eliminate need for centerpost
  • Plated steel 3-point latching mechanism and key-locking handle
  • Heavy-gauge continuous hinges support each door
  • Data pocket, provided on door with 3-point latches, is high-impact thermoplastic
  • 12-in. (305-mm) floor stands are welded to enclosure
  • Heavy-duty lifting eyes are Type 316 stainless steel
  • Panel supports
  • Collar studs for mounting optional panel
  • Bonding provision on doors; grounding studs on body
  • Accessory mounting channel in top of enclosure
  • Accessories:

  • Drip Shield Kit for Type 12 Enclosure
  • Enclosure Stabilizers
  • Center Panel Supports
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

  • Purchase panels separately.
  • Includes frame, door(s), two sides and four lifting eyes.
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Gauge Panel Galvanized Panel Panel Gauge Panel Size D x E in. Stiffener Body
    Número de catálogo A in. B in. C in. Gauge Panel Galvanized Panel Panel Gauge Panel Size D x E in. Stiffener Body
    54 42 8 14 A54P42 A54P42G 11 50.00 x 38.00 3
    60.06 48.06 8.06 12 A60P48 A60P48G 11 56.00 x 44.00 1 (X-form)
    60.06 48.06 10.06 12 A60P48 A60P48G 11 56.00 x 44.00 1 (X-form)
    60.06 60.06 10.06 12 A60P60 A60P60G 11 56.00 x 56.00 1 (X-form)
    72.06 60.06 10.06 12 A72P60 A72P60G 11 68.00 x 56.00 1 (X-form)
    72.06 72.06 10.06 12 A72P72 A72P72G 11 68.00 x 68.00 1 (X-form)
    60.06 48.06 12.06 12 A60P48 A60P48G 11 56.00 x 44.00 1 (X-form)
    60.06 60.06 12.06 12 A60P60 A60P60G 11 56.00 x 56.00 1 (X-form)
    72.06 60.06 12.06 12 A72P60 A72P60G 11 68.00 x 56.00 1 (X-form)
    72.06 72.06 12.06 12 A72P72 A72P72G 11 68.00 x 68.00 1 (X-form)
    60.06 48.06 16.06 12 A60P48 A60P48G 11 56.00 x 44.00 1 (X-form)
    60.06 60.06 16.06 12 A60P60 A60P60G 11 56.00 x 56.00 1 (X-form)
    72.06 60.06 16.06 12 A72P60 A72P60G 11 68.00 x 56.00 1 (X-form)
    72.06 72.06 16.06 12 A72P72 A72P72G 11 68.00 x 68.00 1 (X-form)
    60.06 48.06 20.06 12 A60P48 A60P48G 11 56.00 x 44.00 1 (X-form)
    72.06 60.06 20.06 12 A72P60 A72P60G 11 68.00 x 56.00 1 (X-form)
    72.06 72.06 20.06 12 A72P72 A72P72G 11 68.00 x 68.00 1 (X-form)
    60.06 48.06 24.06 12 A60P48 A60P48G 11 56.00 x 44.00 1 (X-form)
    60.06 60.06 24.06 12 A60P60 A60P60G 11 56.00 x 56.00 1 (X-form)
    72.06 60.06 24.06 12 A72P60 A72P60G 11 68.00 x 56.00 1 (X-form)
    72.06 72.06 24.06 12 A72P72 A72P72G 11 68.00 x 68.00 1 (X-form)