Imagen para Two-Door with 3-Point Latches, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Two-Door with 3-Point Latches, Type 4X

Bulletin Number:

  • A4S3
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    These two-door enclosures provide industry-leading protection for large components or complex mounting configurations in highly-corrosive environments. Three-point latching with the Hoffman PowerGlide™ padlocking handles and a foam-in-place gasket combine convenience with security. They are well-suited for use in petrochemical plants; pulp and paper processing; water treatment facilities; and food, pharmaceutical and packaging applications.

    ESPECIFICACIONES:

  • Manufactured from 12 gauge Type 304 or 316L stainless steel
  • Backs are 10 or 12 gauge stainless steel with x-form stiffeners
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Removable centerpost for easy panel installation
  • Collar studs provided for mounting optional panels
  • Panel supports included
  • Heavy-duty lifting eyes are Type 316L stainless steel
  • Heavy-duty 3-point latching mechanism operated by Type 316L stainless steel PowerGlide padlocking handles
  • Body flange trough collar excludes liquids and contaminants
  • Heavy-duty stainless steel continuous hinges support each door
  • Bonding provision on doors; grounding studs on body
  • Accessory mounting channel provided in enclosure top
  • Data pocket is high-impact thermoplastic
  • 12-in. (305-mm) removable floor stands are bolted to enclosure
  • Seamless foam-in-place one-piece gasket provides oil-tight and dust-tight seal against contaminants
  • External hardware manufactured of Type 316 stainless steel
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Electric Heater
  • Electrical Interlocks
  • Panelite™ Enclosure Lights Overview
  • Panel Support Kit
  • NOTAS:

    Purchase panels separately.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Panel Size D x E in. Conductive Panel Panel Stainless Steel Type
    Número de catálogo A in. B in. C in. Panel Size D x E in. Conductive Panel Panel Stainless Steel Type
    62.06 48.06 12.06 56.00 x 44.00 A60P48G A60P48 304
    62.06 48.06 12.06 56.00 x 44.00 A60P48G A60P48 316L
    62.06 60.06 12.06 56.00 x 56.00 A60P60G A60P60 304
    62.06 60.06 12.06 56.00 x 56.00 A60P60G A60P60 316L
    74.06 60.06 12.06 68.00 x 56.00 A72P60G A72P60 304
    74.06 60.06 12.06 68.00 x 56.00 A72P60G A72P60 316L
    74.06 72.06 12.06 68.00 x 68.00 A72P72G A72P72 304
    74.06 72.06 12.06 68.00 x 68.00 A72P72G A72P72 316L
    62.06 48.06 18.06 56.00 x 44.00 A60P48G A60P48 304
    62.06 48.06 18.06 56.00 x 44.00 A60P48G A60P48 316L
    62.06 60.06 18.06 56.00 x 44.00 A60P60G A60P60 304
    62.06 60.06 18.06 56.00 x 44.00 A60P60G A60P60 316L
    74.06 60.06 18.06 68.00 x 56.00 A72P60G A72P60 304
    74.06 60.06 18.06 68.00 x 56.00 A72P60G A72P60 316L
    74.06 72.06 18.06 68.00 x 68.00 A72P72G A72P72 304
    74.06 72.06 18.06 68.00 x 68.00 A72P72G A72P72 316L
    74.06 72.06 24.06 68.00 x 68.00 A72P72G A72P72 304
    74.06 72.06 24.06 68.00 x 68.00 A72P72G A72P72 316L