Imagen para Two-Door Free-Stand, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Two-Door Free-Stand, Type 4X

Bulletin Number:

  • A17
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requiremets
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    An economical way to house electronics in corrosive environments, two-door enclosures provide easy access to equipment, larger capacity for control systems and steel reinforcements that ensure stability and strength. These enclosures feature captivated door screws and an optional PowerGlide™ Handle for secure latching.

    ESPECIFICACIONES:

  • Fiberglass-reinforced polyester material has excellent temperature and chemical resistance and exhibits outstanding physical properties
  • Seams are sealed; no holes or knockouts
  • Fiberglass material is easily punched, drilled, filed or sawed
  • Models have either a 3-point latching system with handle or stainless steel captivated door screws
  • Type 316 stainless steel PowerGlide Handle on handle versions
  • Stainless steel captivated door screws on screw versions
  • Seamless foam-in-place gasket assures a water-tight and dust-tight seal
  • Painted steel top, bottom and side internal reinforcements standard; stainless steel corner reinforcements optional
  • Solid centerpost (not removable) has heavy-gauge stiffener
  • Heavy-duty Type 316 stainless steel lifting eyes
  • Hinges are corrosion-resistant fiberglass with Type 316 stainless steel hinge pins
  • Large data pocket (12.00 x 12.00 in. or 305 x 305 mm) is high-impact thermoplastic
  • Molded-in angular sealing flange directs water away from gasket area
  • Material is halogen free
  • Two white painted, 12-gauge, mild-steel panels included.
  • Accessories:

  • Bottom Support Kits
  • Floor Stand Kit
  • H2Omit™ Vent Drains, Type 4X
  • H2Omit™ Thermoelectric Dehumidifier
  • Hol-Sealers™ Non-Metallic Hole Seals
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    For CALIFORNIA residents only - WARNING: This product contains chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. Please note that by posting this Proposition 65 warning, we are notifying you that one or more of the Proposition 65 listed chemicals may be present in this product. With Hoffman’s products, the exposure to these chemicals may be of no significant risk to you, but out of caution and to ensure your well-being, we have elected to place this warning on our site to make sure our customers are informed. You can find more information at http://www.oehha.ca.gov/proposition-65/about-proposition-65.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Number of Panels Panel Size in.
    Número de catálogo A in. B in. C in. Number of Panels Panel Size in.
    72 49 24.5 2 56.00 x 22.00
    72 49 24.5 2 56.00 x 22.00