Imagen para Small GL66 Series Stainless Steel Wall-Mount Enclosures de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Small GL66 Series Stainless Steel Wall-Mount Enclosures

Bulletin Number:

  • GL66SS
  • ESTÁNDARES INDUSTRIALES:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 3, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 3, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12 CSA, File No. 42186: Type 4, 4X, 12 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Available in Mexico and Canada only.

    Application:

    With streamlined styling and an attractive finish, these enclosures are an excellent option when style and function are key. Manufactured in Type 304 stainless steel, these enclosures are ideal for indoor or outdoor applications which require corrosion protection from chemicals and water. The enclosures contain an external body flange to prevent contaminants from entering the enclosure; a strong door with removable hinges; a conductive panel and quarter-turn latch with 3mm double-bit insert for a secure closure.

    ESPECIFICACIONES:

  • Dimensions in millimeters
  • Manufactured from Type 304 14 and 16 gauge stainless steel; 16 gauge doors and 14 gauge bodies
  • Type 316 stainless steel hinge pins
  • Seams continuously welded and ground smooth
  • External formed 90 degree body flange
  • Large perimeter body opening
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Seamless foam-in-place gasket
  • Grounding stud on the body
  • Bonding provision on the door
  • Quarter-turn latches furnished with 3mm double-bit insert
  • Door opens 180 degrees
  • Furnished hardware kit includes 12 gauge back panel, panel mounting screws, grounding hardware and sealing washers for wall-mounting holes
  • Installation instructions
  • Accessories:

  • DIN Rail or Panel-Mounting Brackets
  • DIN3 Rails
  • Lock Inserts
  • Mounting-Bracket Kit
  • Wing Knob Latch
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    Panel is included with the enclosure.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Panel Panel Size D x E in. Mounting G x H in. F in.
    Número de catálogo A in. B in. C in. Panel Panel Size D x E in. Mounting G x H in. F in.
    5.91 5.91 3.15 LP1515G 5.16 x 5.16 5.18 x 3.36 2.56
    11.81 5.91 3.15 LP3015G 7.13 x 5.16 11.08 x 3.36 2.56
    11.81 7.87 3.15 LP3020G 11.06 x 7.13 11.08 x 5.33 2.56
    5.91 5.91 4.72 LP1515G 5.16 x 5.16 5.18 x 3.36 4.13
    7.87 5.91 4.72 LP2015G 7.13 x 5.16 7.15 x 3.36 4.13
    11.81 5.91 4.72 LP3015G 7.13 x 5.16 11.08 x 5.33 4.13
    11.81 7.87 4.72 LP3020G 11.06 x 7.13 11.08 x 5.33 4.13
    11.81 11.81 4.72 LP3030G 11.06 x 11.06 11.08 x 9.27 4.13
    9.84 7.87 5.91 LP2520G 9.10 x 7.13 9.12 x 5.33 5.31
    11.81 9.84 5.91 LP3025G 11.06 x 9.10 11.08 x 7.30 5.31
    15.75 11.81 5.91 LP4030G 13.03 x 11.06 13.05 x 9.27 5.31
    11.81 9.84 7.87 LP3025G 11.06 x 9.10 11.08 x 7.30 7.28
    13.78 11.81 7.87 LP3530G 13.04 x 11.06 13.05 x 9.27 7.28