Imagen para Screw-Cover, Type 3R de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Screw-Cover, Type 3R

Bulletin Number:

  • A90S3
  • Finish:

  • ANSI 61
  • ESTÁNDARES INDUSTRIALES:

    UL 50, 50E Listed; Type 3R; File No. E27525 cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525 NEMA/EEMAC Type 3R IEC 60529, IP32
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Use this enclosure with or without knockouts in outdoor applications as a wiring or junction box.

    Application:

    Use this enclosure with or without knockouts in outdoor applications as a wiring or junction box.

    PROPIEDADES:

  • Drip shield top and seam-free sides, front and back
  • Slip-on removable cover fastened with plated steel screws along bottom edge
  • Handles on larger sizes (see table)
  • Embossed mounting holes on back of enclosure
  • Knockouts in bottom of 16 and 14 gauge enclosures
  • Provision for padlocking
  • No gasketing
  • ESPECIFICACIONES:

    16, 14 or 12 gauge galvanized steel

    Accessories:

  • Industrial Corrosion Inhibitors
  • Electric Heater
  • Grounding Device
  • Mounting Bracket Kit
  • Touch-Up Paint
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. D in. Mounting H in. Knockout Pattern Body Style Mounting J in.
    Número de catálogo A in. B in. C in. D in. Mounting H in. Knockout Pattern Body Style Mounting J in.
    4 4 4 1.88 B-C A 2.00
    6 4 4 1.88 B-C A 1.06
    12 4 4 1.88 B-C A 1.06
    6 6 4 2.25 B-C-D A 1.06
    8 6 4 2.25 B-C-D A 1.06
    8 8 4 2.25 F-G-H-I A 1.06
    10 8 4 2.25 F-G-H-I A 1.06
    12 8 4 2.25 F-G-H-I A 1.06
    10 10 4 2.25 C-D-E-F-G A 1.06
    12 10 4 2.25 C-D-E-F-G A 1.06
    12 12 4 2.25 C-D-E-F-G A 1.06
    18 12 4 2.25 C-D-E-F-G A 1.06
    18 18 4 13.00 A-B-C-D-E-F-G-H-I B 1.12
    6 6 6 2.25 B-C-D A 1.06
    8 8 6 2.25 F-G-H-I A 1.06
    10 8 6 2.25 F-G-H-I A 1.06
    10 10 6 2.25 C-D-E-F-G A 1.06
    12 8 6 2.25 F-G-H-I A 1.06
    12 10 6 2.25 C-D-E-F-G A 1.06
    12 12 6 2.25 C-D-E-F-G A 1.06
    15 12 6 2.25 C-D-E-F-G A 1.06
    16 12 6 2.25 C-D-E-F-G A 1.06
    18 12 6 2.25 C-D-E-F-G A 1.06
    18 18 6 13.00 A-B-C-D-E-F-G-H-I B 1.12
    24 12 6 13.00 C-D-E-F-G B 1.12
    24 18 6 13.00 A-B-C-D-E-F-G-H-I B 1.12
    24 24 6 13.00 A-B-C-D-E-F-G-H-I B 1.12
    8 8 8 2.25 F-G-H-I A 1.06
    12 12 8 2.25 C-D-E-F-G A 1.06
    15 12 8 2.25 C-D-E-F-G A 1.06
    18 12 8 2.25 C-D-E-F-G A 1.12
    24 16 8 13.00 C-D-E-F-G B 1.12
    18 18 8 13.00 A-B-C-D-E-F-G-H-I B 1.12
    24 18 8 13.00 A-B-C-D-E-F-G-H-I B 1.12
    24 20 8 13.00 A-B-C-D-E-F-G-H-I B 1.12
    24 24 8 12.19 13.00 A-B-C-D-E-F-G-H-I C 1.12
    30 24 8 15.19 13.00 A-B-C-D-E-F-G-H-I C 1.12
    48 36 8 24.19 33.00 A-B-C-D-E-F-G-H-I C 1.50
    18 18 10 13.00 A-B-C-D-E-F-G-H-I B 1.12
    24 18 10 13.00 A-B-C-D-E-F-G-H-I B 1.12
    24 24 10 12.19 13.00 A-B-C-D-E-F-G-H-I C 1.12
    30 24 10 15.19 13.00 A-B-C-D-E-F-G-H-I C 1.50
    24 24 12 12.19 13.00 A-B-C-D-E-F-G-H-I C 1.12
    30 30 12 15.19 27.00 A-B-C-D-E-F-G-H-I C 1.50
    36 30 12 18.19 27.00 A-B-C-D-E-F-G-H-I C 1.50
    36 36 12 18.19 33.00 A-B-C-D-E-F-G-H-I C 1.50
    30 30 16 15.19 27.00 A-B-C-D-E-F-G-H-I C 1.50
    48 36 16 24.19 33.00 A-B-C-D-E-F-G-H-I C 1.50
    4 4 4 1.88 - A 2.00
    6 6 4 2.25 - A 1.06
    8 6 4 2.25 - A 1.06
    8 8 4 2.25 - A 1.06
    10 8 4 2.25 - A 1.06
    12 8 4 2.25 - A 1.06
    10 10 4 2.25 - A 1.06
    12 10 4 2.25 - A 1.06
    12 12 4 2.25 - A 1.06
    18 18 4 13.00 - B 1.12
    6 6 6 2.25 - A 1.06
    18 6 6 2.25 - A 1.06
    8 8 6 2.25 - A 1.06
    10 8 6 2.25 - A 1.06
    10 10 6 2.25 - A 1.06
    12 10 6 2.25 - A 1.06
    12 12 6 2.25 - A 1.06
    15 12 6 2.25 - A 1.06
    16 12 6 2.25 - A 1.06
    18 12 6 2.25 - A 1.06
    18 18 6 13.00 - B 1.12
    24 18 6 13.00 - B 1.12
    24 24 6 13.00 - B 1.12
    8 8 8 2.25 - A -
    24 8 8 2.25 - A -
    12 12 8 2.25 - A 1.06
    15 12 8 2.25 - A 1.06
    18 12 8 2.25 - A 1.12
    18 18 8 13.00 - B 1.12
    24 18 8 13.00 - B 1.12
    24 20 8 13.00 - B 1.12
    24 24 8 12.19 13.00 C 1.12
    30 24 8 15.19 13.00 C 1.12
    48 36 8 24.19 33.00 C 1.50
    24 24 10 12.19 13.00 C 1.12
    24 24 12 12.19 13.00 C 1.12
    30 30 12 15.19 27.00 C 1.50
    36 30 12 18.19 27.00 C 1.50
    36 36 12 18.19 33.00 C 1.50
    30 30 16 15.19 27.00 C 1.50
    48 36 16 24.19 33.00 C 1.50