Imagen para Screw- or Hinge-Cover with Quick-Release Latch, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Screw- or Hinge-Cover with Quick-Release Latch, Type 4X

Bulletin Number:

  • A50
  • ESTÁNDARES INDUSTRIALES:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A Window flammability evaluated per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 CSA File No. 42186: Type 3R, 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    ESPECIFICACIONES:

  • Compression-molded fiberglass material has excellent temperature and chemical resistance qualities and exhibits outstanding physical properties
  • Fiberglass material is easily punched, drilled, filed or sawed
  • Seamless foam-in-place gasket assures water-tight and dust-tight seal
  • Threaded internal bosses provided for mounting optional panels and terminal block kits
  • Scratch-resistant polycarbonate windows are permanently bonded in place
  • Screw-cover enclosures have easily removable covers attached to body with internal plated steel hinges. Cover securely fastens to the body with four captivated Type 316 stainless steel cover screws.
  • Enclosures with quick-release latches have corrosion-resistant polyester hinges and polyester latches with a Type 316L stainless steel bail. Attached with Type 316 stainless steel screws. A Type 316L stainless steel padlock hasp is furnished with each enclosure.
  • Sealing washers are furnished with enclosure
  • Accessories:

  • H2Omit™ Vent Drains, Type 4X
  • Hol-Sealers™ Non-Metallic Hole Seals
  • Panels for Junction Boxes
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

  • Purchase panels separately. Optional stainless steel, aluminum and composite material panels available for most sizes.
  • For CALIFORNIA residents only - WARNING: This product contains chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. Please note that by posting this Proposition 65 warning, we are notifying you that one or more of the Proposition 65 listed chemicals may be present in this product. With Hoffman’s products, the exposure to these chemicals may be of no significant risk to you, but out of caution and to ensure your well-being, we have elected to place this warning on our site to make sure our customers are informed. You can find more information at http://www.oehha.ca.gov/proposition-65/about-proposition-65.
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Descripción Window Size M x N in. Inside Dimensions A x B x C in. Steel Panel Aluminum Panel Panel Size D x E in. Mounting G x H in. Overall L x W in. F in. J in. K in. V in. X in. Y in. Number of Latches
    Número de catálogo A in. B in. C in. Descripción Window Size M x N in. Inside Dimensions A x B x C in. Steel Panel Aluminum Panel Panel Size D x E in. Mounting G x H in. Overall L x W in. F in. J in. K in. V in. X in. Y in. Number of Latches
    6 4 5 Solid Screw Cover --- 5.50 x 4.00 x 4.94 No Panel --- --- 4.75 x 2.00 6.00 x 4.50 4.41 4.13 1.00 -- 4.22 3.59 ---
    8 4 5 Solid Screw Cover --- 7.50 x 4.00 x 4.94 A6P4 A6P4AL 4.88 x 2.88 6.75 x 2.00 8.00 x 4.50 4.41 4.13 1.00 0.31 6.22 3.59 ---
    8 6 5 Solid Screw Cover --- 7.50 x 6.00 x 5.19 A6P6 A6P6AL 4.88 x 4.88 6.75 x 4.00 8.00 x 6.50 4.66 4.38 1.00 0.31 6.22 5.59 ---
    10 6 6 Solid Screw Cover --- 9.50 x 6.00 x 5.69 A8P6 A8P6AL 6.75 x 4.88 8.75 x 4.00 10.00 x 6.50 5.16 4.63 1.25 0.25 8.12 5.50 ---
    12 8 7 Solid Screw Cover --- 11.50 x 8.00 x 6.69 A10P8 A10P8AL 8.75 x 6.88 10.75 x 6.00 12.00 x 8.50 6.16 5.13 1.75 0.25 9.97 7.34 ---
    14 10 7 Solid Screw Cover --- 13.50 x 10.00 x 7.19 A12P10 A12P10AL 10.75 x 8.88 12.75 x 8.00 14.00 x 10.50 6.66 5.63 1.75 0.25 11.97 9.34 ---
    16 12 8 Solid Screw Cover --- 15.50 x 12.00 x 8.19 A14P12 A14P12AL 12.75 x 10.88 14.75 x 10.00 16.00 x 12.50 7.66 6.13 2.25 0.25 13.78 11.16 ---
    18 14 9 Solid Screw Cover --- 17.50 x 14.00 x 8.69 A16P14 A16P14AL 14.75 x 12.88 16.75 x 12.00 18.00 x 14.50 8.16 6.63 2.25 0.25 15.78 13.16 ---
    6 4 5 Solid Cover, Quick Release --- 5.50 x 4.00 x 5.02 --- --- --- 4.75 x 2.00 6.00 x 5.39 4.50 4.13 1.00 -- 4.22 3.59 1
    8 4 5 Solid Cover, Quick Release --- 7.50 x 4.00 x 5.02 A6P4 A6P4AL 4.88 x 2.88 6.75 x 2.00 8.00 x 5.39 4.50 4.13 1.00 0.31 6.22 3.59 1
    8 6 5 Solid Cover, Quick Release --- 7.50 x 6.00 x 5.28 A6P6 A6P6AL 4.88 x 4.88 6.75 x 4.00 8.00 x 7.39 4.75 4.38 1.00 0.31 6.22 5.59 2
    10 6 6 Solid Cover, Quick Release --- 9.50 x 6.00 x 5.78 A8P6 A8P6AL 6.75 x 4.88 8.75 x 4.00 10.00 x 7.39 5.25 4.63 1.25 0.25 8.12 5.50 2
    12 8 7 Solid Cover, Quick Release --- 11.50 x 8.00 x 6.78 A10P8 A10P8AL 8.75 x 6.88 10.75 x 6.00 12.00 x 9.39 6.25 5.13 1.75 0.25 9.97 7.34 2
    14 10 7 Solid Cover, Quick Release --- 13.50 x 10.00 x 7.28 A12P10 A12P10AL 10.75 x 8.88 12.75 x 8.00 14.00 x 11.39 6.75 5.63 1.75 0.25 11.97 9.34 2
    16 12 8 Solid Cover, Quick Release --- 15.50 x 12.00 x 8.28 A14P12 A14P12AL 12.75 x 10.88 14.75 x 10.00 16.00 x 13.39 7.75 6.13 2.25 0.25 13.78 11.16 2
    18 14 9 Solid Cover, Quick Release --- 17.50 x 14.00 x 8.78 A16P14 A16P14AL 14.75 x 12.88 16.75 x 12.00 18.00 x 15.39 8.25 6.63 2.25 0.25 15.78 13.16 2
    8 6 5 Window Cover, Quick Release 4.55 x 4.00 7.50 x 6.00 x 5.03 A6P6 A6P6AL 4.88 x 4.88 6.75 x 4.00 8.00 x 7.39 4.52 4.38 1.00 0.31 --- --- 1
    10 6 6 Window Cover, Quick Release 6.55 x 4.00 9.50 x 6.00 x 5.53 A8P6 A8P6AL 6.75 x 4.88 8.75 x 4.00 10.00 x 7.39 5.00 4.63 1.25 0.25 --- --- 2
    12 8 7 Window Cover, Quick Release 8.25 x 5.84 11.50 x 8.00 x 6.53 A10P8 A10P8AL 8.75 x 6.88 10.75 x 6.00 12.00 x 9.39 6.00 5.13 1.75 0.25 --- --- 2
    14 10 7 Window Cover, Quick Release 10.28 x 6.84 13.50 x 10.00 x 7.03 A12P10 A12P10AL 10.75 x 8.88 12.75 x 8.00 14.00 x 11.39 6.52 5.63 1.75 0.25 --- --- 2
    16 12 8 Window Cover, Quick Release 12.34 x 9.10 15.50 x 12.00 x 8.03 A14P12 A14P12AL 12.75 x 10.88 14.75 x 10.00 16.00 x 13.39 7.52 6.13 2.25 0.25 --- --- 2
    18 14 9 Window Cover, Quick Release 14.45 x 11.06 17.50 x 14.00 x 8.53 A16P14 A16P14AL 14.75 x 12.88 16.75 x 12.00 18.00 x 15.39 8.00 6.63 2.25 0.25 --- --- 2