Imagen para SOHO Cabinet for Small Office and Home Office de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

SOHO Cabinet for Small Office and Home Office

Bulletin Number:

  • DNCS
  • Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Application:

    SOHO Cabinets are designed to house servers, networking equipment and phone and voice mail equipment under a desktop. Casters allow the cabinet to be easily moved for access. Equipment is passively cooled by air taken in from the front of the cabinet and expelled through fan cutouts in the rear, which can accept optional fans for warmer applications.

    ESPECIFICACIONES:

  • Includes 2 sets of painted L-shaped rack angles with holes per EIA spacing (5/8 in. x 5/8 in. x 1/2 in.)
  • Solid top
  • Smoke-gray acrylic window in front door
  • Rack angles on 600-mm deep cabinet have 10-32 tapped holes, and on 900-mm deep cabinet have square holes
  • Both sizes provide 11 rack units
  • Welded steel frame with 4 rack angle mounting struts
  • Accessories:

    Most 19-in. rack accessories can be used with the SOHO cabinet.

    PROPIEDADES:

  • Front door has locking handle
  • Doors are hinged left and removable
  • Same key provides access to all doors and side panels
  • Fan cutouts with finger guards on upper half of rear door
  • Rear door and side panels have quarter-turn key-locking latches
  • Open base with slotted vents includes casters
  • Adjustable gland plate with strain relief at bottom rear of cabinet provides easy and secure cable entry
  • Doors and side panels inset flush with frame
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Hole Type Rack Units Descripción Additional Rack Angles
    Número de catálogo A in. B in. C in. Hole Type Rack Units Descripción Additional Rack Angles
    26.21 23.63 23.6 Tapped 11 600-mm deep cabinet ERA197TPLN
    26.21 23.63 35.4 Square 11 900-mm deep cabinet ERA197THLN