Imagen para Raised Cover with Screws, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Raised Cover with Screws, Type 4X

Bulletin Number:

  • HJ
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 Enclosure flammability per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 CSA File No. 217184: Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    Enclosures feature a raised, overlapping-cover design that ensures a more-secure seal and offers increased internal space for mounting components. Available with removable and hinged covers for application flexibility.

    ESPECIFICACIONES:

  • Compression-molded fiberglass construction
  • Overlapping solid raised-cover
  • Cover fastens with screws
  • Type 304 stainless steel piano hinges on hinged models
  • Integral mounting brackets
  • Enclosures protect equipment and operators from indirect electrical contact
  • Accessories:

  • H2Omit™ Vent Drains, Type 4X
  • Hol-Sealers™ Non-Metallic Hole Seals
  • Panels for Junction Boxes
  • Swing-Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

  • A x B x C are internal dimensions.
  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. K in. L in. D in. F in. G in. H in. Panel Size in. J in. W in. Q in. P in. Steel Panel I in. Door Fasteners Alum Panel
    Número de catálogo A in. B in. C in. K in. L in. D in. F in. G in. H in. Panel Size in. J in. W in. Q in. P in. Steel Panel I in. Door Fasteners Alum Panel
    15.62 13.62 7.24 3.25 17.22 8.13 7.81 16.75 12.00 14.75 x 12.88 5.63 15.22 12.25 14.25 A16P14 17.51 Hinged,<br>2 screws A16P14AL
    15.62 13.62 7.24 3.25 17.22 8.13 7.81 16.75 12.00 14.75 x 12.88 5.63 15.30 12.24 14.25 A16P14 17.51 4 screws A16P14AL
    17.48 15.77 9.44 3.25 19.22 10.25 10.01 18.75 12.00 16.75 x 14.88 7.76 17.22 14.25 16.25 A18P16 19.51 Hinged,<br>2 screws A18P16AL
    17.48 15.77 9.44 3.25 19.22 10.25 10.01 18.75 12.00 16.75 x 14.88 7.76 17.22 14.25 16.25 A18P16 19.51 4 screws A18P16AL
    9.7 7.71 5.91 3.15 11.22 6.86 6.49 10.75 6.00 8.75 x 6.88 4.50 9.22 6.25 8.25 A10P8 11.51 Hinged,<br>2 screws A10P8AL
    9.7 7.71 5.91 3.15 11.22 6.86 6.49 10.75 6.00 8.75 x 6.88 4.50 9.22 6.25 8.25 A10P8 11.51 4 screws A10P8AL
    11.68 9.69 6.16 3.15 13.22 7.05 6.73 12.75 6.00 10.75 x 8.88 4.66 11.22 8.25 10.25 A12P10 13.51 Hinged,<br>2 screws A12P10AL
    11.68 9.69 6.16 3.15 13.22 7.05 6.73 12.75 6.00 10.75 x 8.88 4.66 11.22 8.25 10.25 A12P10 13.51 4 screws A12P10AL
    13.62 11.62 7.24 3.25 15.22 8.13 7.81 14.75 10.00 12.75 x 10.88 5.63 13.22 10.25 12.25 A14P12 15.51 Hinged,<br>2 screws A14P12AL
    13.62 11.62 7.24 3.25 15.22 8.13 7.81 14.75 10.00 12.75 x 10.88 5.63 13.22 10.25 12.25 A14P12 15.51 4 screws A14P12AL