Imagen para QLine I, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

QLine I, Type 4X

Bulletin Number:

  • Q41
  • ESTÁNDARES INDUSTRIALES:

    Polycarbonate Enclosure UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12, 13 IEC 60529, IP66 ABS Enclosure NEMA/EEMAC Type 4, 4X, 12, 13 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    The largest-sized QLine enclosure, QLine I provides easy access and protects larger controls from corrosive environments. Choose from screw cover, hinge, internal mounting, variable depth and quick-release latch options to meet your design and security requirements. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

    ESPECIFICACIONES:

  • Body is impact-resistant polycarbonate for PCI series and ABS for ABI series
  • Opaque and clear covers are impact-resistant polycarbonate for PCI; opaque covers are ABS for ABI series
  • Polycarbonate and ABS material is easily punched, drilled, filed or sawed
  • Mounting holes molded directly under cover screws
  • Molded internal pads for mounting optional panels, rails and other components
  • Molded internal rails for mounting adjustable-depth panel kit
  • Screws provided for mounting optional panel
  • Optional extension rings are molded polycarbonate
  • Cover includes a molded-in hole for wire lead
  • Seamless foam-in-place gasket assures water-tight and dust-tight seal
  • Material is halogen free
  • Screw Cover Enclosures have easy-to-remove covers attached to body with strong, durable polyamide cross-point cover screws.
  • Enclosures with Quick-Release Latches have polycarbonate hinges and polyester latches with a padlock provision.
  • Accessories:

  • Brass Insert Kit
  • Cover Screw Kit
  • Extension Rings
  • Hardware Kit
  • H2Omit™ Vent Drains, Type 4X
  • Hinge Kit
  • Hol-Sealers™ Non-Metallic Hole Seals
  • Mounting Bracket Kit
  • Panel Depth Fitting
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

  • A x B x C are internal dimensions.
  • Purchase panels and extension rings separately.
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. F in. Panel Size D x E in. R in. T in. P in. Mounting G x H in. Y in. U in. Panel Cover Style External Dim's L x W in. Extension Ring Q in. S in. Z in. Cover Type
    Número de catálogo A in. B in. C in. F in. Panel Size D x E in. R in. T in. P in. Mounting G x H in. Y in. U in. Panel Cover Style External Dim's L x W in. Extension Ring Q in. S in. Z in. Cover Type
    7.4 7.4 6.81 6.50 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Clear 7.87 x 7.87 Q2020EXTI - - - -
    7.4 7.4 4.84 4.53 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Opaque 7.87 x 7.87 Q2020EXTI 5.91 5.51 3.94 -
    7.4 7.4 4.84 4.53 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Clear 7.87 x 7.87 Q2020EXTI - - 3.94 Screw Cover
    11.34 7.4 4.84 4.53 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 8.27 Q3020PI Opaque 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    11.34 7.4 4.84 4.53 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 8.27 Q3020PI Clear 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    11.34 11.34 4.84 4.53 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Opaque 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    11.34 11.34 4.84 4.53 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Clear 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    15.28 7.4 4.84 4.53 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Opaque 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    15.28 7.4 6.81 6.50 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Clear 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    15.28 7.4 4.84 4.53 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Clear 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    15.28 11.34 4.84 4.53 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Opaque 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    15.28 11.34 6.81 6.50 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Clear 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    11.81 23.62 5.12 4.53 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Opaque 23.62 x 11.81 Q6030EXTI 21.65 21.26 19.69 Screw Cover
    11.81 23.62 5.12 4.53 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Clear 23.62 x 11.81 Q6030EXTI 21.65 21.26 19.69 Screw Cover
    15.75 23.62 5.12 4.53 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Opaque 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover
    15.75 23.62 5.12 4.53 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Clear 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover
    7.4 7.4 6.81 6.50 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Opaque 7.87 x 7.87 Q2020EXTI - - 3.94 Screw Cover
    11.34 7.4 6.81 6.50 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 4.33 Q3020PI Opaque 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    11.34 7.4 6.81 6.50 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 4.33 Q3020PI Clear 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    11.34 11.34 6.81 6.50 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Opaque 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    11.34 11.34 6.81 6.50 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Clear 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    15.28 7.4 6.81 6.50 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Opaque 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    15.28 11.34 6.81 6.50 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Opaque 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw<br>Cover
    15.28 11.34 4.84 4.53 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Clear 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw<br>Cover
    11.81 23.62 7.09 6.50 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Opaque 23.62 x 11.81 Q6030EXTI 21.65 21.26 19.69 Screw<br>Cover
    11.81 23.62 7.09 6.50 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Clear 23.62 x 11.81 Q6030EXTI 21.65 21.26 19.69 Screw<br>Cover
    15.75 23.62 7.09 6.50 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Opaque 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw<br>Cover
    15.75 23.62 7.09 6.50 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Clear 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw<br>Cover
    7.87 7.87 5.12 4.53 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Opaque 7.87 x 7.87 - - 3.94 QR<br>Latch
    7.87 7.87 5.12 4.53 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Clear 7.87 x 7.87 - - 3.94 QR<br>Latch
    7.87 11.81 5.12 4.53 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 8.27 Q3020PI Opaque 11.81 x 7.87 9.84 9.45 7.87 QR<br>Latch
    7.87 11.81 5.12 4.53 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 8.27 Q3020PI Clear 11.81 x 7.87 9.84 9.45 7.87 QR<br>Latch
    7.87 15.75 5.12 4.53 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Opaque 15.75 x 7.87 13.78 13.39 11.81 QR<br>Latch
    7.87 15.75 5.12 4.53 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Clear 15.75 x 7.87 13.78 13.39 11.81 QR<br>Latch
    11.81 11.81 5.12 4.53 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Opaque 11.81 x 11.81 - - 7.87 QR<br>Latch
    11.81 11.81 5.12 4.53 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Clear 11.81 x 11.81 - - 7.87 QR<br>Latch
    11.81 15.75 5.12 4.53 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Opaque 15.75 x 11.81 13.78 13.39 11.81 QR<br>Latch
    11.81 15.75 5.12 4.53 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Clear 15.75 x 11.81 13.78 13.39 11.81 QR<br>Latch
    11.81 23.62 5.12 4.53 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Opaque 23.62 x 11.81 21.65 21.26 19.69 QR<br>Latch
    11.81 23.62 5.12 4.53 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Clear 23.62 x 11.81 21.65 21.26 19.69 QR<br>Latch
    15.75 23.62 5.12 4.53 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Opaque 23.62 x 15.75 21.65 21.26 19.69 QR<br>Latch
    15.75 23.62 5.12 4.53 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Clear 23.62 x 15.75 21.65 21.26 19.69 QR<br>Latch
    7.87 7.87 7.09 6.50 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Opaque 7.87 x 7.87 - - 3.94 QR<br>Latch
    7.87 7.87 7.09 6.50 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Clear 7.87 x 7.87 - - 3.94 QR<br>Latch
    7.87 11.81 7.09 6.50 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 4.33 Q3020PI Opaque 11.81 x 7.87 9.84 9.45 7.87 QR<br>Latch
    7.87 11.81 7.09 6.50 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 4.33 Q3020PI Clear 11.81 x 7.87 9.84 9.45 7.87 QR<br>Latch
    7.87 15.75 7.09 6.50 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Opaque 15.75 x 7.87 13.78 13.39 11.81 QR<br>Latch
    7.87 15.75 7.09 6.50 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Clear 15.75 x 7.87 13.78 13.39 11.81 QR<br>Latch
    11.81 11.81 7.09 6.50 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Opaque 11.81 x 11.81 - - 7.87 QR<br>Latch
    11.81 11.81 7.09 6.50 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Clear 11.81 x 11.81 - - 7.87 QR<br>Latch
    11.81 15.75 7.09 6.50 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Opaque 15.75 x 11.81 13.78 13.39 11.81 QR<br>Latch
    11.81 15.75 7.09 6.50 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Clear 15.75 x 11.81 13.78 13.39 11.81 QR<br>Latch
    11.81 23.62 7.09 6.50 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Opaque 23.62 x 11.81 21.65 21.25 19.69 QR<br>Latch
    11.81 23.62 7.09 6.50 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Clear 23.62 x 11.81 21.65 21.26 19.69 QR<br>Latch
    15.75 23.62 7.09 6.50 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Opaque 23.62 x 15.75 21.65 21.28 19.69 QR<br>Latch
    15.75 23.62 7.09 6.50 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Clear 23.62 x 15.75 21.65 21.26 19.69 QR<br>Latch
    7.4 7.4 4.84 4.53 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Opaque 7.87 x 7.87 Q2020EXTI - - 3.94 Screw Cover
    7.87 7.87 5.12 4.53 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Clear 7.87 x 7.87 Q2020EXTI - - 3.94 Screw Cover
    11.34 7.4 6.81 6.50 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 4.33 Q3020PI Opaque 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    7.87 11.81 7.09 6.50 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 4.33 Q3020PI Clear 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    15.28 7.4 4.84 4.53 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Opaque 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    7.87 15.75 5.12 4.53 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Clear 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    11.34 11.34 4.84 4.53 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Opaque 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    11.81 11.81 5.12 4.53 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Clear 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    15.28 11.34 4.84 4.53 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Opaque 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    11.81 15.75 5.12 4.53 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Clear 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    11.81 23.62 5.12 4.53 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Opaque 23.62 x 11.81 Q6030EXTI 21.65 21.26 11.81 Screw Cover
    11.81 23.62 5.12 4.53 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Clear 23.62 x 11.81 Q6030EXTI 21.65 21.26 11.81 Screw Cover
    15.75 23.62 5.12 4.53 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Opaque 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover
    15.75 23.62 5.12 4.53 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Clear 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover
    7.4 7.4 6.81 6.50 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Opaque 7.87 x 7.87 Q2020EXTI - - 3.94 Screw Cover
    7.87 7.87 7.09 6.50 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Clear 7.87 x 7.87 Q2020EXTI - - 3.94 Screw Cover
    11.81 7.87 4.84 4.53 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 8.27 Q3020PI Opaque 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    7.87 11.81 5.12 4.53 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 8.27 Q3020PI Clear 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    15.28 7.4 6.81 6.50 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Opaque 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    7.87 15.75 7.09 6.50 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Clear 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    11.34 11.34 6.81 6.50 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Opaque 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    11.81 11.81 7.09 6.50 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Clear 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    15.28 11.34 6.81 6.50 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Opaque 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    11.81 15.75 7.09 6.50 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Clear 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    11.81 23.62 7.09 6.50 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Opaque 23.62 x 11.81 Q6030EXTI 21.65 21.26 19.69 Screw Cover
    11.81 23.62 7.09 6.50 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Clear 23.62 x 11.81 Q6030EXTI 21.65 21.26 19.69 Screw Cover
    15.75 23.62 7.09 6.50 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Opaque 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover
    15.75 23.62 7.09 6.50 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Clear 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover