Imagen para QLine I, EMC, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

QLine I, EMC, Type 4X

Bulletin Number:

  • Q41EM
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12, 13 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    The largest-size enclosures in the QLine EMC series, the screw-cover QLine I protects larger controls from electromagnetic interference in corrosive environments.

    APLICACIÓN:

    The largest-size enclosures in the QLine EMC series, the screw-cover QLine I protects larger controls from electromagnetic interference in corrosive environments.

    ESPECIFICACIONES:

  • Body is impact-resistant polycarbonate
  • Polycarbonate material is easily punched, drilled, filed or sawed
  • EMC coating in base and cover
  • Gasket of silver/silicone
  • Mounting holes molded directly under cover screws
  • Molded internal pads for mounting optional panels, rails and other components
  • Molded internal rails for mounting adjustable depth panel kit
  • Screws provided for mounting optional panel
  • Easily removable covers attached to body with strong, durable polyamide cross-point cover screws
  • Shielding Effectiveness:

  • Shielding effectiveness tested in accordance with:
  • IEEE 299
  • VG 95-373, part 15
  • MIL-STD-285
  • See QLine D product for an example graph showing shielding effectiveness in QLline enclosures.
  • NOTAS:

    Purchase panels separately.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Internal Dimensions A x B x C in. Panel Panel Size D x E in. Mounting G x H in. F in. P in. Q in. R in. T in. External Dimensions L x W in. U in. Y in. Z in. S in.
    Número de catálogo A in. B in. C in. Internal Dimensions A x B x C in. Panel Panel Size D x E in. Mounting G x H in. F in. P in. Q in. R in. T in. External Dimensions L x W in. U in. Y in. Z in. S in.
    7.87 7.87 4.84 7.40 x 7.40 Q2020PI 6.30 x 6.30 7.09 x 7.09 4.53 5.91 5.91 5.51 4.72 7.87 x 7.87 4.33 3.94 3.94 -
    11.81 7.87 4.84 11.34 x 7.40 Q3020PI 10.24 x 6.30 11.02 x 7.09 4.53 5.91 9.84 5.51 4.72 11.81 x 7.87 8.27 3.94 7.87 9.45
    15.75 7.87 4.84 15.28 x 7.40 Q4020PI 14.17 x 6.30 14.96 x 7.09 4.53 5.91 13.78 5.51 4.72 15.75 x 7.87 12.20 3.94 11.81 13.39