Imagen para QLine E, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

QLine E, Type 4X

Bulletin Number:

  • Q41
  • ESTÁNDARES INDUSTRIALES:

    Polycarbonate Enclosure UL 508A Listed; Type 4, 4X, 6, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 6, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 6, 12, 13 CSA File No. 42186: Type 4, 4X, 12, 13 IEC 60529, IP67 ABS Enclosure NEMA/EEMAC Type 4, 4X, 6, 12, 13 IEC 60529, IP67
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    QLine E Enclosures house larger controls, provide additional size-range options and offer greater internal mounting flexibility than smaller QLine products. Featuring contoured bodies with flush cover screws, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

    ESPECIFICACIONES:

  • Body is impact-resistant polycarbonate for PCE series and ABS for ABE series
  • Opaque and clear covers are impact-resistant polycarbonate for PCE, opaque covers are ABS for ABE series
  • Polycarbonate and ABS material is easily punched, drilled, filed or sawed
  • Cross-point flush cover screws are strong, durable polyamide
  • Cover includes a molded-in wire lead hole
  • Mounting tracks along body side walls for PC card installation
  • Molded internal pads for mounting optional panels, rails and other components
  • Seamless foam-in-place gasket assures water-tight and dust-tight seal
  • Material is halogen free
  • Accessories:

  • Brass Inserts
  • Hardware Kit
  • Hinge Kit
  • Hol-Sealers™ Non-Metallic Hole Seals
  • Mounting Bracket Kit
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

  • A x B x C are internal dimensions.
  • Purchase panels separately.
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. K in. F in. Panel Size D x E in. S in. Q in. P in. Mounting G x H in. External Dimensions L x W in. Panel Cover Style
    Número de catálogo A in. B in. C in. K in. F in. Panel Size D x E in. S in. Q in. P in. Mounting G x H in. External Dimensions L x W in. Panel Cover Style
    4.69 2.72 2.64 0.98 2.40 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Opaque
    4.67 2.7 2.65 0.98 2.40 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Clear
    2.95 4.92 2.95 .98 2.40 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Opaque
    2.95 4.92 2.95 .98 2.40 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Clear
    4.67 4.67 2.65 0.98 2.40 3.86 x 3.86 3.54 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Opaque
    4.67 4.67 2.65 0.98 2.40 3.86 x 3.86 3.54 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Clear
    4.92 4.92 2.95 .98 2.40 3.86 x 3.86 5.51 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Opaque
    4.92 4.92 2.95 .98 2.40 3.86 x 3.86 3.54 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Clear
    6.63 4.67 2.65 0.98 2.40 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Opaque
    6.63 4.67 2.65 0.98 2.40 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Clear
    4.92 6.89 2.95 .98 2.40 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Opaque
    4.92 6.89 2.95 .98 2.40 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Clear
    4.67 2.7 3.64 1.97 3.39 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Opaque
    6.63 6.63 2.65 0.98 2.40 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Opaque
    6.63 6.63 2.65 0.98 2.40 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Clear
    6.89 6.89 2.95 .98 2.40 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Opaque
    6.89 6.89 2.95 .98 2.40 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Clear
    9.59 6.63 2.65 0.98 2.40 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Opaque
    9.59 6.63 2.65 0.98 2.40 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Clear
    6.89 9.84 2.95 .98 2.40 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Opaque
    6.89 9.84 2.95 .98 2.40 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Clear
    4.67 4.67 3.64 1.97 3.39 3.86 x 3.86 3.54 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Opaque
    4.67 2.7 3.64 1.97 3.39 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Clear
    4.67 2.7 3.64 1.97 3.39 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Opaque
    2.95 4.92 3.94 1.97 3.39 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Clear
    6.63 4.67 3.64 1.97 3.39 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Opaque
    4.67 4.67 3.64 1.97 3.39 3.86 x 3.86 3.54 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Clear
    4.67 4.67 3.64 1.97 3.39 3.86 x 3.86 3.54 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Opaque
    4.92 4.92 3.94 1.97 3.39 3.86 x 3.86 3.54 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Clear
    6.63 6.63 3.64 1.97 3.39 5.83 x 5.83 140 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Opaque
    6.63 4.67 3.64 1.97 3.39 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Clear
    6.63 4.67 3.64 1.97 3.39 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Opaque
    4.92 6.89 3.94 1.97 3.39 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Clear
    6.63 6.63 3.64 1.97 3.39 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Clear
    6.63 6.63 3.64 1.97 3.39 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Opaque
    6.89 6.89 3.94 1.97 3.39 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Clear
    9.59 6.63 3.64 1.97 3.39 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Opaque
    9.59 6.63 3.64 1.97 3.39 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Clear
    9.59 6.63 3.64 1.97 3.39 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Opaque
    6.89 9.84 3.94 1.97 3.39 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Clear
    4.67 2.7 4.62 2.95 4.37 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Opaque
    4.67 2.7 4.62 2.95 4.37 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Clear
    2.95 4.92 4.92 2.95 4.37 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Opaque
    2.95 4.92 4.92 2.95 4.37 3.86 x 1.89 3.54 2.75 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Clear
    4.67 4.67 4.62 2.95 4.37 3.86 x 3.86 3.94 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Opaque
    4.67 4.67 4.62 2.95 4.37 3.86 x 3.86 3.54 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Clear
    4.92 4.92 4.92 2.95 4.37 3.86 x 3.86 3.54 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Opaque
    4.92 4.92 4.92 2.95 4.37 3.86 x 3.86 3.54 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Clear
    6.63 4.67 4.62 2.95 4.37 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Opaque
    6.63 4.67 4.62 2.95 4.37 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Clear
    4.92 6.89 4.92 2.95 4.37 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Opaque
    4.92 6.89 4.92 2.95 4.37 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Clear
    6.63 6.63 4.62 2.95 4.37 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Opaque
    6.63 6.63 4.62 2.95 4.37 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Clear
    6.89 6.89 4.92 2.95 4.37 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Opaque
    6.89 6.89 4.92 2.95 4.37 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Clear
    6.63 4.67 5.61 3.94 5.35 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Opaque
    6.63 4.67 5.61 3.94 5.35 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Clear
    6.63 4.67 5.61 3.94 5.35 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Opaque
    4.92 6.89 5.91 3.94 5.35 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Clear
    6.63 6.63 5.61 3.94 5.35 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Opaque
    6.63 6.63 5.61 3.94 5.35 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Clear
    6.63 6.63 5.61 3.94 5.35 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Opaque
    6.89 6.89 5.91 3.94 5.35 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Clear
    9.59 6.63 5.61 3.94 5.35 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Opaque
    9.59 6.63 5.61 3.94 5.35 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Clear
    9.59 6.63 5.61 3.94 5.35 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Opaque
    6.89 9.84 5.91 3.94 5.35 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Clear