Imagen para QLine E, EMC, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

QLine E, EMC, Type 4X

Bulletin Number:

  • Q41EM
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94: Type 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12, 13 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Medium-size QLine E polycarbonate EMC enclosures have contoured bodies and flush cover screws for an attractive, contemporary appearance while also providing EMC protection in corrosive environments.

    APLICACIÓN:

    Medium-size QLine E polycarbonate EMC enclosures have contoured bodies and flush cover screws for an attractive, contemporary appearance while also providing EMC protection in corrosive environments.

    ESPECIFICACIONES:

  • Body is impact-resistant polycarbonate
  • EMC conductive coating in base and cover
  • Gasket of silver/silicone
  • Mounting holes molded directly under cover screws
  • Screws provided for mounting optional panel
  • Polycarbonate material is easily punched, drilled, filed or sawed
  • Cross-point flush cover screws are strong, durable polyamide
  • Mounting tracks along body side walls for PC card installation
  • Molded internal pads for mounting optional panels, rails and other components
  • Shielding Effectiveness:

  • Shielding effectiveness tested in accordance with:
  • IEEE 299
  • VG 95-373, part 15
  • MIL-STD-285
  • See Qline™ D product for an example graph showing shielding effectiveness in Qline enclosures.
  • NOTAS:

    Purchase panels separately.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. K in. F in. Panel Size D x E in. S in. W in. X in. T in. Q in. P in. Mounting G x H in. External Dimensions L x W in. Panel Internal Dimensions A x B x C in.
    Número de catálogo A in. B in. C in. K in. F in. Panel Size D x E in. S in. W in. X in. T in. Q in. P in. Mounting G x H in. External Dimensions L x W in. Panel Internal Dimensions A x B x C in.
    4.92 2.95 2.91 0.98 2.38 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE 4.67 x 2.70 x 2.65
    4.92 4.92 2.91 0.98 2.38 3.86 x 3.86 3.54 0.89 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE 4.67 x 4.67 x 2.65
    4.9 4.9 3.9 0.98 3.37 3.86 x 3.86 0.89 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE 4.67 x 4.67 x 3.64
    6.89 4.92 2.91 0.98 2.38 5.83 x 3.86 5.51 0.89 0.59 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE 6.63 x 4.67 x 2.65
    6.89 4.92 3.9 1.97 3.37 5.83 x 3.86 5.51 0.89 0.59 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE 6.63 x 4.67 x 3.64
    6.89 6.89 2.91 0.98 2.38 5.83 x 5.83 5.51 0.59 1.38 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE 6.63 x 6.63 x 2.65