Imagen para QLine D, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

QLine D, Type 4X

Bulletin Number:

  • Q41
  • ESTÁNDARES INDUSTRIALES:

    Polycarbonate Enclosure UL 508A Listed; Type 4, 4X, 6, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 6, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 6, 12, 13 CSA File No. 42186: Type 4, 4X, 6, 12, 13 IEC 60529, IP67 ABS Enclosure NEMA/EEMAC Type 4, 4X, 6, 12, 13 IEC 60529, IP67
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Application:

    QLine D polycarbonate and ABS enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance. Tough as well as stylish, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

    ESPECIFICACIONES:

  • Body is impact-resistant polycarbonate for PCD series and ABS for ABD series
  • Opaque and clear covers are impact-resistant polycarbonate for PCD series and ABS for ABD series
  • Polycarbonate material is easily punched, drilled, filed or sawed
  • Straight side walls permit ganging of multiple enclosures
  • Cross-point captivated cover screws are stainless steel
  • Mounting holes molded directly adjacent to cover screws
  • Cover screws protected by removable caps that are aesthetic and provide tamper resistance
  • Molded internal pads for mounting optional panels, rails and other components
  • Panel mounting feature on both body and cover
  • Seamless foam-in-place gasket assures water-tight and dust-tight seal
  • Screws provided for mounting optional panel
  • Material is halogen free
  • Accessories:

  • Hardware Kit
  • Hinge Kit
  • Hol-Sealers Non-Metallic Hole Seals
  • Mounting Bracket Kit
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Cover Style External Dimensions L x W in. Panel Panel Size D x E in. Mounting G x H in. F in. J in. K in. P in. Q in. R in. S in. U in. Mtg. G x H in.
    Número de catálogo A in. B in. C in. Cover Style External Dimensions L x W in. Panel Panel Size D x E in. Mounting G x H in. F in. J in. K in. P in. Q in. R in. S in. U in. Mtg. G x H in.
    2.09 2.17 1.42 Opaque 2.17 x 2.09 1.69 x 1.61 1.10 0.98 0.39 0.63 0.08 -
    2.09 2.17 1.42 Clear 2.17 x 2.09 - 1.69 x 1.61 1.10 0.98 0.39 0.63 - - - 0.08 -
    2.09 2.17 1.42 Opaque 2.17 x 2.09 - - 1.10 .98 .39 .63 - - - .08 1.69 x 1.61
    2.09 2.17 1.42 Clear 2.17 x 2.09 - - 1.10 .98 .39 .63 - - - .08 1.69 x 1.61
    2.97 2.89 1.93 Opaque 3.23 x 3.15 Q88PD 2.68 x 2.17 2.76 x 1.97 1.65 1.57 0.59 2.28 1.73 - - 0.12 -
    2.97 2.89 1.93 Clear 3.23 x 3.15 Q88PD 2.68 x 2.17 2.76 x 1.97 1.65 1.57 0.59 2.28 1.73 - - 0.12 -
    3.15 3.23 2.2 Opaque 3.23 x 3.15 Q88PD 2.68 x 2.17 - 1.65 1.57 .59 2.28 1.73 - - .12 2.76 x 2.17
    3.15 3.23 2.2 Clear 3.23 x 3.15 Q88PD 2.68 x 2.17 - 1.65 1.57 .59 2.28 1.73 - - .12 2.76 x 2.17
    4.47 2.89 1.93 Opaque 4.72 x 3.15 Q128PD 3.58 x 2.56 4.25 x 1.97 1.65 1.57 0.59 2.28 3.23 - 3.78 0.12 -
    4.47 2.89 1.93 Clear 4.72 x 3.15 Q128PD 3.58 x 2.56 4.25 x 1.97 1.65 1.57 0.59 2.28 3.23 - 3.78 0.12 -
    3.15 4.72 2.2 Opaque 4.72 x 3.15 Q128PD 3.58 x 2.56 - 1.65 1.57 .59 2.28 3.23 - 3.78 .12 4.25 x 1.97
    3.15 4.72 2.2 Clear 4.72 x 3.15 Q128PD 3.58 x 2.56 - 1.65 1.57 .59 2.28 3.23 - 3.78 .12 4.25 x 1.97
    6.04 2.89 1.93 Opaque 6.30 x 3.15 Q168PD 5.16 x 2.56 5.83 x 1.97 1.65 1.57 0.59 2.28 4.80 - 5.35 0.12 -
    6.04 2.89 1.93 Clear 6.30 x 3.15 Q168PD 5.16 x 2.56 5.83 x 1.97 1.65 1.57 0.59 2.28 4.80 - 5.35 0.12 -
    3.15 6.3 2.2 Opaque 6.30 x 3.15 Q168PD 5.16 x 2.56 - 1.65 1.57 .59 2.28 4.80 - 5.35 .12 5.83 x 1.97
    3.15 6.3 2.2 Clear 6.30 x 3.15 Q168PD 5.16 x 2.56 - 1.65 1.57 .59 2.28 4.80 - 5.35 .12 5.83 x 1.97
    4.72 4.8 2.2 Opaque 4.80 x 4.72 Q1212PD 4.13 x 3.66 4.33 x 3.54 1.65 1.57 0.59 3.86 3.31 - - 0.12 -
    4.72 4.8 2.2 Clear 4.80 x 4.72 Q1212PD 4.13 x 3.66 4.33 x 3.54 1.65 1.57 0.59 3.86 3.31 - - 0.12 -
    4.72 4.8 2.2 Opaque 4.80 x 4.72 Q1212PD 4.13 x 3.66 - 1.65 1.57 .59 3.86 3.31 - - .12 4.33 x 3.54
    4.72 4.8 2.2 Clear 4.80 x 4.72 Q1212PD 4.13 x 3.66 - 1.65 1.57 .59 3.86 3.31 - - .12 4.33 x 3.54
    5.91 7.87 2.99 Opaque 7.87 x 5.91 Q2015PD 6.69 x 5.04 7.40 x 4.72 2.44 2.36 0.59 4.65 6.30 - 6.93 0.12 -
    5.91 7.87 2.99 Clear 7.87 x 5.91 Q2015PD 6.69 x 5.04 7.40 x 4.72 2.44 2.36 0.59 4.65 6.30 - 6.93 0.12 -
    5.91 7.87 2.99 Opaque 7.87 x 5.91 Q2015PD 6.69 x 5.04 - 2.44 2.36 .59 4.65 6.30 - 6.93 .12 7.40 x 4.72
    5.91 7.87 2.99 Clear 7.87 x 5.91 Q2015PD 6.69 x 5.04 - 2.44 2.36 .59 4.65 6.30 - 6.93 .12 7.40 x 4.72
    3.15 3.23 3.39 Opaque 3.23 x 3.15 Q88PD 2.68 x 2.17 2.76 x 1.97 2.83 2.76 0.59 2.28 1.73 1.46 - 0.12 -
    3.15 3.23 3.39 Clear 3.23 x 3.15 Q88PD 2.68 x 2.17 2.76 x 1.97 2.83 2.76 0.59 2.28 1.73 1.46 - 0.12 -
    3.15 3.23 3.39 Opaque 3.23 x 3.15 Q88PD 2.68 x 2.17 - 2.83 2.76 .59 2.28 1.73 1.46 - .12 2.76 x 1.97
    3.15 3.23 3.39 Clear 3.23 x 3.15 Q88PD 2.68 x 2.17 - 2.83 2.76 .59 2.28 1.73 1.46 - .12 2.76 x 1.97
    4.45 2.87 3.11 Opaque 4.72 x 3.15 Q128PD 3.58 x 2.56 4.25 x 1.97 2.83 2.76 0.59 2.28 3.23 - 3.78 0.12 -
    4.45 2.87 3.11 Clear 4.72 x 3.15 Q128PD 3.58 x 2.56 4.25 x 1.97 2.83 2.76 0.59 2.28 3.23 - 3.78 0.12 -
    3.15 4.72 3.39 Opaque 4.72 x 3.15 Q128PD 3.58 x 2.56 - 2.83 2.76 .59 2.28 3.23 - - .12 4.25 x 1.97
    3.15 4.72 3.39 Clear 4.72 x 3.15 Q128PD 3.58 x 2.56 - 2.83 2.76 .59 2.28 3.23 - - .12 4.25 x 1.97
    4.45 2.87 3.11 Opaque 6.30 x 3.15 Q168PD 5.16 x 2.56 5.83 x 1.97 2.83 2.76 0.59 2.28 4.80 - 5.35 0.12 -
    4.45 2.87 3.11 Clear 6.30 x 3.15 Q168PD 5.16 x 2.56 5.83 x 1.97 2.83 2.76 0.59 2.28 4.80 - 5.35 0.12 -
    3.15 6.3 3.39 Opaque 6.30 x 3.15 Q168PD 5.16 x 2.56 - 2.83 2.76 .59 2.28 4.80 - 5.35 .12 5.83 x 1.97
    3.15 6.3 3.39 Clear 6.30 x 3.15 Q168PD 5.16 x 2.56 - 2.83 2.76 .59 2.28 4.80 - 5.35 .12 5.83 x 1.97
    4.72 4.8 3.39 Opaque 4.80 x 4.72 Q1212PD 4.13 x 3.66 4.33 x 3.54 2.83 2.76 0.59 3.86 3.31 3.82 - 0.12 -
    4.72 4.8 3.39 Clear 4.80 x 4.72 Q1212PD 4.13 x 3.66 4.33 x 3.54 2.83 2.76 0.59 3.86 3.31 3.82 - 0.12 -
    4.72 4.8 3.39 Opaque 4.80 x 4.72 Q1212PD 4.13 x 3.66 - 2.83 2.76 .59 3.86 3.31 3.82 - .12 4.33 x 3.54
    4.72 4.8 3.39 Clear 4.80 x 4.72 Q1212PD 4.13 x 3.66 - 2.83 2.76 .59 3.86 3.31 3.82 - .12 4.33 x 3.54
    7.6 4.45 3.11 Opaque 7.87 x 4.72 Q2012PD 6.69 x 3.94 7.40 x 3.54 2.83 2.76 0.59 3.54 6.30 1.57 6.93 0.12 -
    7.6 4.45 3.11 Clear 7.87 x 4.72 Q2012PD 6.69 x 3.94 7.40 x 3.54 2.83 2.76 0.59 3.54 6.30 1.57 6.93 0.12 -
    4.72 7.87 3.39 Opaque 7.87 x 4.72 Q2012PD 6.69 x 3.94 - 2.83 2.76 .59 3.54 6.30 1.67 6.93 .12 7.40 x 3.54
    4.72 7.87 3.39 Clear 7.87 x 4.72 Q2012PD 6.69 x 3.94 - 2.83 2.76 .59 3.54 6.30 1.67 6.93 .12 7.40 x 3.54
    11.54 8.78 3.11 Opaque 11.81 x 9.05 Q3023PD 10.43 x 8.27 11.34 x 7.87 2.87 2.17 1.18 7.80 10.04 6.30 10.83 0.16 -
    9.06 11.81 3.39 Clear 11.81 x 9.05 Q3023PD 10.43 x 8.27 11.34 x 7.87 2.87 2.17 1.18 7.80 10.04 6.30 10.83 0.16 -
    9.06 11.81 3.39 Opaque 11.81 x 9.05 Q3023PD 10.43 x 8.27 - 2.87 2.17 1.18 7.80 10.04 6.30 10.83 .16 11.34 x 7.87
    9.06 11.81 3.39 Clear 11.81 x 9.05 Q3023PD 10.43 x 8.27 - 2.87 2.17 1.18 7.80 10.04 6.30 10.83 .16 11.34 x 7.87
    6.02 4.45 3.29 Opaque 6.30 x 4.72 Q1612PD 5.12 x 3.94 5.83 x 3.54 3.07 2.36 1.18 3.54 4.72 - 5.35 0.12 -
    6.02 4.45 3.29 Clear 6.30 x 4.72 Q1612PD 5.12 x 3.94 5.83 x 3.54 3.07 2.36 1.18 3.54 4.72 - 5.35 0.12 -
    4.72 6.3 3.58 Opaque 6.30 x 4.72 Q1612PD 5.12 x 3.94 - 3.07 2.36 1.18 3.54 4.72 - 5.35 .12 5.83 x 3.54
    4.72 6.3 3.58 Clear 6.30 x 4.72 Q1612PD 5.12 x 3.94 - 3.07 2.36 1.18 3.54 4.72 - 5.35 .12 5.83 x 3.54
    9.17 6.02 3.29 Opaque 9.45 x 6.30 Q2416PD 8.31 x 5.83 8.98 x 5.12 3.07 2.95 0.59 5.43 7.95 - 8.46 0.16 -
    9.17 6.02 3.29 Clear 9.45 x 6.30 Q2416PD 8.31 x 5.83 8.98 x 5.12 3.07 2.95 0.59 5.43 7.95 - 8.46 0.16 -
    6.3 9.45 3.58 Opaque 9.45 x 6.30 Q2416PD 8.31 x 5.83 - 3.07 2.95 .59 5.43 7.95 - 8.46 .16 8.98 x 5.12
    9.17 6.02 3.31 Clear 9.45 x 6.30 Q2416PD 8.31 x 5.83 - 3.07 2.95 .59 5.43 7.95 - 8.46 .16 8.98 x 5.12
    9.06 11.81 4.37 Opaque 11.81 x 9.06 Q3023PD 10.43 x 8.27 11.34 x 7.87 3.86 2.17 - 7.80 10.04 6.30 10.83 0.16 -
    9.06 11.81 4.37 Clear 11.81 x 9.06 Q3023PD 10.43 x 8.27 11.34 x 7.87 3.86 2.17 - 7.80 10.04 6.30 10.83 0.16 -
    9.06 11.81 4.37 Opaque 11.81 x 9.06 Q3023PD 10.43 x 8.27 - 3.86 2.17 - 7.80 10.04 6.30 10.83 .16 11.34 x 7.87
    9.06 11.81 4.37 Clear 11.81 x 9.06 Q3023PD 10.43 x 8.27 - 3.86 2.17 - 7.80 10.04 6.30 10.83 .16 11.34 x 7.87
    6.3 9.45 4.76 Opaque 9.45 x 6.30 Q2416PD 8.31 x 5.83 8.98 x 5.12 4.25 2.95 1.77 - 7.95 - 8.46 0.16 -
    6.3 9.45 4.76 Clear 9.45 x 6.30 Q2416PD 8.31 x 5.83 8.98 x 5.12 4.25 2.95 1.77 - 7.95 - 8.46 0.16 -
    6.3 9.45 4.76 Opaque 9.45 x 6.30 Q2416PD 8.31 x 5.83 - 4.25 2.95 1.77 - 7.95 - 8.46 .16 8.98 x 5.12
    6.3 9.45 4.76 Clear 9.45 x 6.30 Q2416PD 8.31 x 5.83 - 4.25 2.95 1.77 - 7.95 - 8.46 .16 8.98 x 5.12