Imagen para QLine D Pushbutton, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Qline D Pushbutton, Type 4X

Bulletin Number:

  • Q41
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 4, 4X, 12, 13; No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12 CSA File Number 42186: Type 4, 4X, 12 IEC 60529, IP67
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    <p>Used for insulating and housing 30.5-mm or 22.5-mm pushbuttons in hostile environments, QLine D Enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance.</p>

    Application:

    Used for insulating and housing 30.5-mm or 22.5-mm pushbuttons in hostile environments, QLine D Enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance.

    ESPECIFICACIONES:

  • High-impact polycarbonate material is used for both body and cover
  • Polycarbonate material is easily punched, drilled, filed or sawed
  • Mounting holes molded directly adjacent to cover screws
  • Straight side walls permit ganging of multiple enclosures
  • Cover screws protected by removable caps that are both aesthetic and provide tamper resistance
  • Molded internal pads for mounting optional panels, rails or other components
  • Seamless foam-in-place gasket assures watertight and dust-tight seal
  • Screws provided for mounting optional panel
  • Cross-point captivated cover screws are stainless steel
  • Optional panels are unpainted plated steel
  • Mounting hardware furnished
  • Material is halogen free
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. External Dimensions L x W in. Panel Panel Size D x E in. Mounting G x H in. F in. J in. P in. Q in. R in. S in. X in. Y in. Z in. U in.
    Número de catálogo A in. B in. C in. External Dimensions L x W in. Panel Panel Size D x E in. Mounting G x H in. F in. J in. P in. Q in. R in. S in. X in. Y in. Z in. U in.
    2.95 2.87 3.11 3.23 x 3.15 Q88PD 2.68 x 2.17 2.76 x 1.97 2.83 2.76 2.75 1.97 1.57 1.61 0.12
    2.95 2.87 3.11 3.23 x 3.15 Q88PD 2.68 x 2.17 2.76 x 1.97 2.83 2.76 2.75 1.95 - - 1.57 1.61 - 0.12
    6.02 2.87 3.11 6.29 x 3.15 Q128PD 3.58 x 2.56 4.25 x 1.97 2.83 2.76 2.28 3.22 - 3.78 1.57 1.42 1.89 0.12
    4.45 2.87 3.11 4.72 x 3.15 Q128PD 5.15 x 2.56 4.25 x 1.97 2.83 2.76 1.97 4.25 - 3.78 1.57 1.42 1.89 0.12
    7.60 4.45 3.11 7.87 x 4.72 Q168PD 6.69 x 3.94 7.40 x 3.54 2.83 2.76 3.54 7.40 - 5.35 2.36 1.42 2.52 0.12
    6.02 2.87 3.11 6.29 x 3.15 Q168PD 6.69 x 3.94 5.83 x 1.97 2.83 2.76 1.97 5.83 - 5.35 1.57 1.26 1.89 0.12
    7.60 4.45 3.11 7.87 x 4.72 Q2012PD 6.69 x 3.94 7.40 x 3.54 2.83 2.76 3.54 7.40 1.57 6.93 2.36 1.10 1.89 0.12
    7.6 4.45 3.11 7.87 x 4.72 Q2012PD 6.69 x 3.94 7.40 x 3.54 2.83 2.76 3.54 7.40 1.57 6.93 1.10 2.36 1.89 0.12
    9.17 6.02 3.29 9.45 x 6.30 Q2416PD 8.31 x 5.83 8.98 x 5.12 3.07 2.95 5.43 7.95 - 8.46 1.89 2.20 2.52 0.16