Imagen para QLine D, EMC, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

QLine D, EMC, Type 4X

Bulletin Number:

  • Q41EM
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 4, 4X, 12, 13 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12, 13 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    <p>QLine D polycarbonate EMC enclosures have contoured bodies and flush cover screws for an attractive, contemporary appearance while also providing EMC protection in corrosive environments.</p>

    APLICACIÓN:

    QLine D polycarbonate EMC enclosures have contoured bodies and flush cover screws for an attractive, contemporary appearance while also providing EMC protection in corrosive environments.

    ESPECIFICACIONES:

  • Body is impact-resistant polycarbonate
  • EMC conductive coating in base and cover
  • Gasket of silver/silicone
  • Mounting holes molded directly under cover screws
  • Cross-point captivated cover screws are stainless steel
  • Mounting tracks along body side walls and bosses on cover for PC card installation
  • Cover screws protected by removable caps that are both aesthetic and provide tamper resistance
  • Molded internal pads for mounting optional panels, rails and other components
  • Screws provided for mounting optional panel
  • NOTAS:

    Purchase panels separately.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. External Dimensions L x W in. Internal Dimensions A x B x C in. Panel Panel Size D x E in. Mounting G x H in. F in. J in. K in. P in. Q in. R in. S in. U in.
    Número de catálogo A in. B in. C in. External Dimensions L x W in. Internal Dimensions A x B x C in. Panel Panel Size D x E in. Mounting G x H in. F in. J in. K in. P in. Q in. R in. S in. U in.
    4.72 3.15 2.17 4.72 x 3.15 4.47 x 2.89 x 1.93 Q128PD 3.58 x 2.56 4.25 x 1.97 1.65 1.57 0.59 2.28 3.21 3.78 0.12
    4.72 3.15 3.35 4.72 x 3.15 4.45 x 2.87 x 3.11 Q128PD 3.58 x 2.56 4.25 x 1.97 2.83 2.76 0.59 2.28 3.21 3.78 0.12
    6.3 4.72 3.54 6.30 x 4.72 6.02 x 4.45 x 3.29 Q1612PD 5.12 x 3.94 5.83 x 3.54 3.05 2.36 1.18 3.54 4.72 5.35 0.12
    6.3 3.15 3.35 6.30 x 3.15 6.02 x 2.87 x 3.11 Q168PD 5.16 x 2.56 5.83 x 1.97 2.83 2.76 0.59 2.28 4.78 5.35 0.12
    7.87 4.72 3.35 7.87 x 4.72 7.60 x 4.45 x 3.11 Q2012PD 6.69 x 3.94 7.40 x 3.54 2.83 2.76 0.59 3.54 6.30 1.57 6.93 0.12
    9.45 6.3 3.54 9.45 x 6.30 9.17 x 6.02 x 3.29 Q2416PD 8.31 x 5.83 8.98 x 5.12 3.05 2.95 0.59 5.43 7.93 8.46 0.14