Imagen para Preferred Cutout, Disconnect Enclosure, Type 12 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Preferred Cutout, Disconnect Enclosure, Type 12

Bulletin Number:

  • A25
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12, 13 CSA File No. 42186: Type 12 IEC 60529, IP65
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers, available with or without the Hoffman-supplied defeater door handle and handle hardware.

    PROPIEDADES:

  • Includes latch pivot post(s) and cover interlock bracket welded to door, cover latch bar for door, and instructions for installing disconnects
  • Model numbers ending with “PL” include handle and handle latching hardware
  • ESPECIFICACIONES:

  • 14 gauge steel
  • Seams continuously welded and ground smooth
  • Bonding provision on door
  • External mounting brackets
  • External-formed flange around all sides of enclosure opening
  • Removable door with continuous hinge
  • Data pocket is high impact thermoplastic
  • Oil-resistant gasket
  • Collar studs for mounting optional panels
  • Holes in body and door for mounting operating handle, operating mechanism, and door closing mechanism
  • Available with or without Hoffman supplied padlocking defeater handle and latching system
  • Accessories:

  • Blank Adapter Plates, Mild Steel
  • Compact Cooling Fans
  • Panelite™ Enclosure Lights Overview
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • PowerGlide™ Defeater Handle Kit
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Ordering:

  • Note: Some flexible cable operating mechanisms may not work in 8-in. deep enclosures due to interference with cable control hardware on inside of flange. Depending on model, order as follows:
  • PL models: Operating mechanism and disconnect switch or circuit breakers; Operating handle
  • All other models: Operating mechanism and disconnect switch or circuit breakers; Operating handle; PowerGlide™ Defeater Handle Kit —or— Operating mechanism and disconnect switch or circuit breakers; Operating handle; Door hardware
  • NOTAS:

    Purchase panels separately.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Panel Size D x E in. Conductive Panel Panel With or Without Handle Data Pocket Size D x E in.
    Número de catálogo A in. B in. C in. Panel Size D x E in. Conductive Panel Panel With or Without Handle Data Pocket Size D x E in.
    20 21.38 8 17.00 x 17.00 A20P20G A20P20 Without 6.00 x 6.00
    20 21.38 8 17.00 x 17.00 A20P20G A20P20 With 6.00 x 6.00
    24 25.38 10 21.00 x 21.00 A24P24G A24P24 Without 6.00 x 6.00
    24 21.38 8 21.00 x 17.00 A24P20G A24P20 Without 6.00 x 6.00
    24 21.38 8 21.00 x 17.00 A24P20G A24P20 With 6.00 x 6.00
    42 37.38 10 39.00 x 33.00 A42P36G A42P36 With 12.00 x 12.00
    24 25.38 8 21.00 x 21.00 A24P24G A24P24 Without 6.00 x 6.00
    42 31.38 12 39.00 x 27.00 A42P30G A42P30 Without 6.00 x 6.00
    24 25.38 8 21.00 x 21.00 A24P24G A24P24 With 6.00 x 6.00
    60 37.38 12 57.00 x 33.00 A60P36G A60P36 With 12.00 x 12.00
    30 21.38 8 27.00 x 17.00 A30P20G A30P20 Without 6.00 x 6.00
    30 21.38 8 27.00 x 17.00 A30P20G A30P20 With 6.00 x 6.00
    30 25.38 8 27.00 x 21.00 A30P24G A30P24 Without 12.00 x 12.00
    30 25.38 8 27.00 x 21.00 A30P24G A30P24 With 12.00 x 12.00
    36 25.38 8 33.00 x 21.00 A36P24G A36P24 Without 12.00 x 12.00
    36 25.38 8 33.00 x 21.00 A36P24G A36P24 With 12.00 x 12.00
    36 31.38 8 33.00 x 27.00 A36P30G A36P30 Without 12.00 x 12.00
    36 31.38 8 33.00 x 27.00 A36P30G A36P30 With 12.00 x 12.00
    42 31.38 8 39.00 x 27.00 A42P30G A42P30 Without 6.00 x 6.00
    42 31.38 8 39.00 x 27.00 A42P30G A42P30 With 6.00 x 6.00
    42 37.38 8 39.00 x 33.00 A42P36G A42P36 Without 12.00 x 12.00
    42 37.38 8 39.00 x 33.00 A42P36G A42P36 With 12.00 x 12.00
    48 37.38 8 45.00 x 33.00 A48P36G A48P36 Without 12.00 x 12.00
    48 37.38 8 45.00 x 33.00 A48P36G A48P36 With 12.00 x 12.00
    60 37.38 8 57.00 x 33.00 A60P36G A60P36 Without 12.00 x 12.00
    60 37.38 8 57.00 x 33.00 A60P36G A60P36 With 12.00 x 12.00
    20 21.38 10 17.00 x 17.00 A20P20G A20P20 Without 6.00 x 6.00
    20 21.38 10 17.00 x 17.00 A20P20G A20P20 With 6.00 x 6.00
    24 21.38 10 21.00 x 17.00 A24P20G A24P20 Without 6.00 x 6.00
    24 21.38 10 21.00 x 17.00 A24P20G A24P20 With 6.00 x 6.00
    24 25.38 10 21.00 x 21.00 A24P24G A24P24 With 6.00 x 6.00
    30 21.38 10 27.00 x 17.00 A30P20G A30P20 Without 6.00 x 6.00
    30 21.38 10 27.00 x 17.00 A30P20G A30P20 With 6.00 x 6.00
    30 25.38 10 27.00 x 21.00 A30P24G A30P24 Without 12.00 x 12.00
    30 25.38 10 27.00 x 21.00 A30P24G A30P24 With 12.00 x 12.00
    36 25.38 10 33.00 x 21.00 A36P24G A36P24 Without 12.00 x 12.00
    36 25.38 10 33.00 x 21.00 A36P24G A36P24 With 12.00 x 12.00
    36 31.38 10 33.00 x 27.00 A36P30G A36P30 Without 12.00 x 12.00
    36 31.38 10 33.00 x 27.00 A36P30G A36P30 With 12.00 x 12.00
    42 31.38 10 39.00 x 27.00 A42P30G A42P30 Without 6.00 x 6.00
    42 31.38 10 39.00 x 27.00 A42P30G A42P30 With 6.00 x 6.00
    42 37.38 10 39.00 x 33.00 A42P36G A42P36 Without 12.00 x 12.00
    48 25.38 10 45.00 x 21.00 A48P24G A48P24 With 12.00 x 12.00
    48 37.38 10 45.00 x 33.00 A48P24G A48P36 Without 12.00 x 12.00
    48 37.38 10 45.00 x 33.00 A48P24G A48P36 With 12.00 x 12.00
    60 37.38 10 57.00 x 33.00 A60P36G A60P36 Without 12.00 x 12.00
    60 37.38 10 57.00 x 33.00 A60P36G A60P36 With 12.00 x 12.00
    30 25.38 12 27.00 x 21.00 A30P24G A30P24 Without 12.00 x 12.00
    30 25.38 12 27.00 x 21.00 A30P24G A30P24 With 12.00 x 12.00
    36 31.38 12 33.00 x 27.00 A36P30G A36P30 Without 12.00 x 12.00
    36 31.38 12 33.00 x 27.00 A36P30G A36P30 With 12.00 x 12.00
    42 31.38 12 39.00 x 27.00 A42P30G A42P30 With 6.00 x 6.00
    42 37.38 12 39.00 x 33.00 A42P36G A42P36 Without 12.00 x 12.00
    42 37.38 12 39.00 x 33.00 A42P36G A42P36 With 12.00 x 12.00
    48 37.38 12 45.00 x 33.00 A48P36G A48P36 Without 12.00 x 12.00
    48 37.38 12 45.00 x 33.00 A48P36G A48P36 With 12.00 x 12.00
    60 37.38 12 57.00 x 33.00 A60P36G A60P36 Without 12.00 x 12.00
    36 31.38 16 33.00 x 27.00 A36P30G A36P30 Without 12.00 x 12.00
    36 31.38 16 33.00 x 27.00 A36P30G A36P30 With 12.00 x 12.00
    42 31.38 16 39.00 x 27.00 A42P30G A42P30 With 6.00 x 6.00
    42 37.38 16 39.00 x 33.00 A42P36G A42P36 With 12.00 x 12.00
    48 37.38 16 45.00 x 33.00 A48P36G A48P36 Without 12.00 x 12.00
    48 37.38 16 45.00 x 33.00 A48P36G A48P36 With 12.00 x 12.00
    60 37.38 16 57.00 x 33.00 A60P36G A60P36 Without 12.00 x 12.00
    60 37.38 16 57.00 x 33.00 A60P36G A60P36 With 12.00 x 12.00
    60 37.38 12 57.00 x 33.00 A60P36G A60P36 Without 12.00 x 12.00