Imagen para Painted White with 3-Point Latch, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Painted White with 3-Point Latch, Type 4X

Bulletin Number:

  • A4SW3
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    These single-door stainless steel enclosures provide industry-leading protection for housing electrical components and controls in outdoor or corrosive environments. White polyester powder reduces absorption of solar radiation, which keeps internal components cooler. Hoffman's exclusive Type 316L stainless steel small PowerGlide™ padlocking handle and internal 3-point latching combine ease of access with security.

    ESPECIFICACIONES:

  • 14 gauge Type 304 stainless steel bodies and doors
  • Seams continuously welded and ground smooth
  • Type 4-rated gasket
  • 90-degree external formed flange on top of body opening
  • Type 316L stainless steel padlocking PowerGlide Handle and 3-point latching
  • Door removed by pulling stainless steel continuous hinge pin
  • Data pocket is high-impact thermoplastic
  • Collar studs provided for mounting optional panels
  • Accessories:

  • Panelite™ Enclosure Lights Overview
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Steel and Stainless Steel Window Kits
  • H2Omit™ Vent Drains, Type 4X
  • H2Omit™ Thermoelectric Dehumidifier
  • Modifications and Customizations:

    Customization

    NOTAS:

  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
  • Panels have a formed flange along any side longer than 21.00 in. (533 mm). Panel A24P20 has a flange on all four sides.
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. F in. Panel Size D x E in. Conductive Panel Steel Panel Data Pocket Stainless Steel Panel
    Número de catálogo A in. B in. C in. F in. Panel Size D x E in. Conductive Panel Steel Panel Data Pocket Stainless Steel Panel
    24 20 10 3.00 21.00 x 17.00 A24P20G A24P20 Small A24P20SS6
    24 24 8 3.00 21.00 x 21.00 A24P24G A24P24 Small A24P24SS6
    24 24 12 3.00 21.00 x 21.00 A24P24G A24P24 Small A24P24SS6
    30 24 8 3.00 27.00 x 21.00 A30P24G A30P24 Large A30P24SS6
    36 30 12 3.00 33.00 x 27.00 A36P30G A36P30 Large A36P30SS6
    36 36 12 3.00 33.00 x 33.00 A36P36G A36P36 Large A36P36SS6
    42 36 12 3.00 39.00 x 33.00 A42P36G A42P36 Large A42P36SS6
    48 36 12 3.00 45.00 x 33.00 A48P36G A48P36 Large A48P36SS6
    48 36 16 3.00 45.00 x 33.00 A48P36G A48P36 Large A48P36SS6
    60 36 12 3.00 57.00 x 33.00 A60P36G A60P36 Large A60P36SS6