Imagen para ProLine Industrial Packages, Type 12 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

ProLine Industrial Packages, Type 12

Bulletin Number:

  • P21
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 12; File Number E61997 NEMA/EEMAC Type 12 CSA File Number 42186: Type 12 VDE IP55 IEC 60529, IP55
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    <p>ProLine Industrial Packages are full-featured, ready-to-use enclosure solutions that make it unnecessary to order each component separately. For convenience, a single part number includes a frame, solid door(s), handle and key lock, a solid top, a solid rear cover, a full mounting subpanel, a gland plate, and four lifting eyes. Side covers are ordered separately to accommodate joining/baying applications.</p>

    APLICACIÓN:

  • Industrial controls (Drives, PLC, DCS, SCADA, VFD)
  • Networking in industrial environments
  • Electrical panels
  • Equipment protection
  • Power distribution
  • HMI controls
  • EMI/EMC (electromagnetic interference/compatibility) applications
  • Many others
  • PROPIEDADES:

  • Frames are a roll-formed, robotically welded with solid steel, fully welded corners; accommodates 25 mm DIN standard
  • Standard door bars increase strength and rigidity and allow for an extra mounting options
  • Seamless foam-in-place gasket provides a protective seal against moisture and contaminants
  • Gasket and latching system together ensure a solid seal with low closure force
  • Reversible door, left hinged as a default, with 130-degree swing
  • Galvanized mounting plates
  • Capped ground studs on door, rear and top panel.
  • Integral frame channels support the full weight of the mounting plates
  • ESPECIFICACIONES:

  • Frame thickness 12 gauge/ 2,5 mm carbon steel powder painted
  • Door thickness 14 gauge/1,5 - 2,0 mm, carbon steel powder painted – for details please check reference tables
  • Mounting panel 2,5 mm on single bay, 3,0 mm on double bay, galvanized steel
  • Rear panel and solid top 1,5 mm, carbon steel powder painted
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Type
    Número de catálogo A in. B in. C in. Type
    55.12 23.62 23.62 Single Door
    55.12 31.5 19.69 Single Door
    55.12 31.5 19.69 Overlapping Double Doors
    62.99 23.62 23.62 Single Door
    62.99 23.62 31.5 Single Door
    62.99 31.5 23.62 Single Door
    62.99 31.5 23.62 Overlapping Double Doors
    62.99 31.5 31.5 Single Door
    62.99 31.5 31.5 Overlapping Double Doors
    62.99 47.24 23.62 Overlapping Double Doors
    70.87 23.62 15.75 Single Door
    70.87 23.62 19.69 Single Door
    70.87 23.62 23.62 Single Door
    70.87 23.62 31.5 Single Door
    70.87 31.5 15.75 Single Door
    70.87 31.5 19.69 Single Door
    70.87 31.5 19.69 Overlapping Double Doors
    70.87 31.5 23.62 Overlapping Double Doors
    70.87 31.5 31.5 Single Door
    70.87 31.5 31.5 Overlapping Double Doors
    70.87 39.37 19.69 Single Door
    70.87 39.37 19.69 Overlapping Double Doors
    70.88 39.37 23.62 Single Door
    70.87 39.37 23.62 Overlapping Double Doors
    70.87 39.37 31.5 Single Door
    70.87 39.37 31.5 Overlapping Double Doors
    70.87 47.24 15.75 Overlapping Double Doors
    70.87 47.24 19.69 Overlapping Double Doors
    70.87 47.24 23.62 Overlapping Double Doors
    70.87 47.24 31.5 Overlapping Double Doors
    70.87 62.99 19.69 Overlapping Double Doors
    70.87 62.99 23.62 Overlapping Double Doors
    70.87 62.99 31.5 Overlapping Double Doors
    78.74 15.75 19.69 Single Door
    78.74 15.75 23.62 Single Door
    78.74 23.62 15.75 Single Door
    78.74 23.62 19.69 Single Door
    78.74 23.62 23.62 Single Door
    78.74 23.62 23.62 Single Door, EMC
    78.74 23.62 31.5 Single Door
    78.74 31.5 15.75 Single Door
    78.74 31.5 15.75 Overlapping Double Doors
    78.74 31.5 19.69 Single Door
    78.74 31.5 19.69 Overlapping Double Doors
    78.74 31.5 23.62 Single Door
    78.74 31.5 23.62 Overlapping Double Doors
    78.74 31.5 23.62 Single Door, EMC
    78.74 31.5 31.5 Single Door
    78.74 31.5 31.5 Overlapping Double Doors
    78.74 39.37 19.69 Single Door
    78.74 39.37 19.69 Overlapping Double Doors
    78.74 39.37 23.62 Single Door
    78.74 39.37 23.62 Overlapping Double Doors
    78.74 39.37 31.5 Single Door
    78.74 39.37 31.5 Overlapping Double Doors
    78.74 47.24 19.69 Overlapping Double Doors
    78.74 47.24 23.62 Overlapping Double Doors
    78.74 47.24 31.5 Overlapping Double Doors
    78.74 62.99 19.69 Overlapping Double Doors
    78.74 62.99 23.62 Overlapping Double Doors
    78.74 62.99 31.5 Overlapping Double Doors
    86.61 23.62 19.69 Single Door
    86.61 23.62 23.62 Single Door
    86.61 23.62 31.5 Single Door
    86.61 31.5 19.69 Single Door
    86.61 31.5 23.62 Single Door
    86.61 31.5 23.62 Overlapping Double Doors
    86.61 31.5 31.5 Single Door
    86.61 39.37 19.69 Single Door
    86.61 39.37 19.69 Overlapping Double Doors
    86.61 39.37 23.62 Overlapping Double Doors
    86.61 39.37 23.62 Single Door
    86.61 39.37 31.5 Single Door
    86.61 47.24 19.69 Overlapping Double Doors
    86.61 47.24 23.62 Overlapping Double Doors
    86.61 47.24 31.5 Overlapping Double Doors