Imagen para ProLine FloTek HCA (Hot/Cold Aisle) Server Cabinet de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

ProLine FloTek HCA (Hot/Cold Aisle) Server Cabinet

Bulletin Number:

  • DPSR
  • Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Two independently-powered, redundant fan banks in the rear of the ProLine<sup>®</sup> FloTek™ HCA Server Cabinet maximize cooling power for high-density applications that generate high amounts of heat.

    Application:

    Two independently-powered, redundant fan banks in the rear of the ProLine FloTek HCA Server Cabinet maximize cooling power for high-density applications that generate high amounts of heat.

    ESTÁNDARES INDUSTRIALES:

    <ullist>UL Listed to UL 508A File Number E61997 cUL Listed to CSA C22.2 No. 14-18</ullist> EIA 310-D (RU – Rack Unit spacing, marking, and positioning) IEC 60529, IP20 Perforated doors meet or exceed manufactures open space/air flow ventilation requirements

    ESPECIFICACIONES:

  • 16 or 14 gauge steel doors, sides and cover
  • Welded 12 gauge steel frame
  • Rack angles have square holes with EIA 310-D spacing
  • Open bottom with integral bolt-down brackets
  • PROPIEDADES:

  • Rigid front door made of aluminum extrusions and formed perforated steel offers highly attractive appearance and durability
  • Fully perforated front door offers maximum airflow from cold aisle and conforms to server manufacturer open space requirements
  • Six 6-in. fans with integral finger guards in the rear doors pull cold-aisle air through cabinet and exhaust it to hot aisle
  • Fans provide up to 1440 CFM airflow
  • Fans on each door can be independently powered to provide redundant cooling
  • Solid top helps direct airflow across equipment
  • Models without sides fit together quickly for easy installation in ganged applications
  • Three-point locking pushbutton swing handle on front door provides easy but controlled access; two keys included
  • Rear doors are split for easy access and include 3-point, low-profile, locking swing handle
  • Two sets of 19-in. square-hole rack angles support both front and rear of equipment
  • Rack angles are infinitely adjustable from front to rear for positioning flexibility
  • Large gland plate in top allows easy routing of cable, pre-terminated cables and patch panels
  • Mounting hardware (20 each of 10-32 screws and cage nuts) is included
  • Load Ratings:

  • Static Load Rating: 2500 lb. (1134 kg)
  • A cabinet has a static load when:
  • it is in its final, permanent, fully secured location, and
  • its load is uniformly applied to the two sets of rack-mounting angles
  • Never move a cabinet with its maximum static load applied.
  • Contact Hoffman if further information is needed.
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Rack Units Sides Rack Angle
    Número de catálogo A in. B in. C in. Rack Units Sides Rack Angle
    78.37 23.94 35.4 42 With sides PRA1920THL1
    78.37 23.58 35.4 42 Without sides PRA1920THL1
    78.37 23.94 39.34 42 With sides PRA1920THL1
    78.37 23.58 39.34 42 Without sides PRA1920THL1
    78.37 23.94 43.28 42 With sides PRA1920THL1
    78.37 23.58 43.28 42 Without sides PRA1920THL1
    78.37 23.94 47.22 42 With sides PRA1920THL1
    78.37 23.58 47.22 42 Without sides PRA1920THL1