Imagen para PolyPro, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

PolyPro, Type 4X

Bulletin Number:

  • PCR
  • ESTÁNDARES INDUSTRIALES:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A Window flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12, 13 CSA File No. 42186; Type 4, 4X, 12, 13 (solid covers only) IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    PolyPro polyester enclosures perform exceptionally well in applications where harsh chemicals, weather extremes and corrosive environments demand toughness from a lightweight enclosure. Providing excellent ultraviolet protection and a tight environmental seal, these versatile, feature-rich enclosures are also recyclable.

    ESPECIFICACIONES:

  • Non-glass-filled polyester material offers superior UV resistance; eliminates fiberbloom associated with fiberglass
  • Provides excellent chemical resistance to a broad range of solvents, alkalis and acids
  • Resists cracking and provides excellent impact resistance
  • Lighter-weight than fiberglass
  • Recyclable
  • Easy, dustless in-field modifications using standard tools
  • Overlapping tongue-and-groove raised cover and gasket provide a secure Type 4X seal
  • Removable snap-hinge cover allows for easy access to cover and body for modifications
  • Molded layout grid on inside of body and solid covers assists with component mounting
  • Molded-in embosses for rear panel mounting
  • Optional cover screws included with all models
  • Internal rail system and adjustable panel blocks allow for panel height adjustment and installation of multiple panels
  • Scratch-resistant polycarbonate windows
  • Standard models include body and cover, two mounting feet, two latch assemblies with optional cover screwscrews and hardware (adjustable panel blocks and panels sold separately)
  • Accessories:

  • Adjustable Panel Block Kit
  • Panels for Junction Boxes
  • Hol-Sealers Non-Metallic Hole Seals
  • Aluminum Swing-Out Panels
  • Stainless Steel Latches (Padlockable)
  • Hinge Retainers
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    Purchase panels separately. Panels are available in aluminum, mild steel, stainless steel, conductive and composite materials.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. L in. F in. G in. H in. Panel Size D x E in. J in. M in. N in. W in. Aluminum Panel Steel Panel Cover Type Material
    Número de catálogo A in. B in. C in. L in. F in. G in. H in. Panel Size D x E in. J in. M in. N in. W in. Aluminum Panel Steel Panel Cover Type Material
    6.12 4.12 4.38 8.15 4.32 7.38 2.56 4.88 x 2.88 3.91 5.23 A6P4AL A6P4 Solid Polyester
    6.12 4.12 4.38 8.15 4.32 7.38 2.56 4.88 x 2.88 3.91 4.25 2.25 5.23 A6P4AL A6P4 Window Polyester
    6.12 6.12 4.38 8.15 4.32 7.38 4.56 4.88 x 4.88 3.91 7.23 A6P6AL A6P6 Solid Polyester
    6.12 6.12 4.38 8.15 4.32 7.38 4.56 4.88 x 4.88 3.91 4.25 7.23 A6P6AL A6P6 Window Polyester
    8.12 6.12 4.38 10.15 4.32 9.38 4.56 6.75 x 4.88 3.91 7.23 A8P6AL A8P6 Solid Polyester
    8.12 6.12 4.38 10.15 4.32 9.38 4.56 6.75 x 4.88 3.91 6.25 4.25 7.23 A8P6AL A8P6 Window Polyester
    8.12 8.12 4.38 10.15 4.32 9.38 6.56 6.75 x 6.88 3.91 9.23 A8P8AL A8P8 Solid Polyester
    8.12 8.12 4.38 10.15 4.32 9.38 6.56 6.75 x 6.88 3.91 6.25 9.23 A8P8AL A8P8 Window Polyester
    10.12 8.12 4.38 12.15 4.32 11.38 6.56 8.75 x 6.88 3.91 9.23 A10P8AL A10P8 Solid Polyester
    10.12 8.12 4.38 12.15 4.32 11.38 6.56 8.75 x 6.88 3.91 8.25 6.25 9.23 A10P8AL A10P8 Window Polyester
    10.04 10.04 6.38 12.08 6.32 11.31 8.56 8.75 x 8.88 5.91 11.23 A10P10AL A10P10 Solid Polyester
    10.04 10.04 6.38 12.08 6.32 11.31 8.56 8.75 x 8.88 5.91 8.25 11.23 A10P10AL A10P10 Window Polyester
    12.08 10.09 6.38 14.08 6.32 13.34 8.56 10.75 x 8.88 5.91 11.23 A12P10AL A12P10 Solid Polyester
    12.08 10.09 6.38 14.08 6.32 13.34 8.56 10.75 x 8.88 5.91 10.25 8.25 11.23 A12P10AL A12P10 Window Polyester
    14.58 12.58 8.35 16.04 8.27 15.27 10.56 12.75 x 10.88 7.91 13.32 A14P12AL A14P12 Solid Polyester
    14.58 12.58 8.35 16.04 8.27 15.27 10.56 12.75 x 10.88 7.91 12.25 10.25 13.32 A14P12AL A14P12 Window Polyester
    16.58 14.58 8.35 18.04 8.27 17.27 12.56 14.75 x 12.88 7.91 15.32 A16P14AL A16P14 Solid Polyester
    16.58 14.58 8.35 18.04 8.27 17.27 12.56 14.75 x 12.88 7.91 14.25 12.25 15.32 A16P14AL A16P14 Window Polyester
    18.58 16.58 10.35 19.97 10.27 19.20 14.56 16.75 x 14.88 9.91 17.32 A18P16AL A18P16 Solid Polyester
    18.58 16.58 10.35 19.97 10.27 19.20 14.56 16.75 x 14.88 9.91 16.25 14.25 17.32 A18P16AL A18P16 Window Polyester