Imagen para PharmaPro, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

PharmaPro, Type 4X

Bulletin Number:

  • A20S
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997 NEMA/EEMAC Type 4, 4X, 12, 13 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    PharmaPro™ Enclosures are specifically designed for the pharmaceutical industry with flush mounting and a low RA value finish that minimizes surface crevices for thorough wipe-downs and eliminates areas where contaminants can accumulate. The mounting system pulls the enclosure flush and tight to the wall and can be used on block or stud walls.

    PROPIEDADES:

  • Specifically designed for pharmaceutical industry—flush mounting and flat surfaces eliminate areas where contaminants can accumulate
  • Low RA value of PharmaPro finish minimizes surface crevices, allowing for a thorough wipe-down
  • Enclosure does not protrude into the manufacturing area
  • Mounting system included
  • ESPECIFICACIONES:

  • Enclosure body manufactured from 14 gauge Type 304 stainless steel
  • Mounting flange manufactured from 10 gauge Type 316L stainless steel
  • Screw cover and hinged door manufactured from 12 gauge Type 316L stainless steel
  • Seams continuously welded and ground smooth
  • Type 316L stainless steel lift-off hinges used with hinged door
  • Type 316L stainless steel slotted oval-head fasteners used with screw cover
  • Stainless steel quarter-turn latches used with hinged door
  • FDA-approved silicone gasket
  • Grounding stud on body; bonding provision on cover or door
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Concept™ Panels
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Panel Body Gauge Door Gauge Latches Qty. Size of Mounting Cutout in.
    Número de catálogo A in. B in. C in. Panel Body Gauge Door Gauge Latches Qty. Size of Mounting Cutout in.
    12 12 6 CP1212 14 12 2 13.00 x 13.00
    16 12 6 CP1612 14 12 3 17.00 x 13.00
    20 14 4 CP2014 14 12 3 21.00 x 15.00
    20 16 6 CP2016 14 12 5 21.00 x 17.00
    20 20 4 CP2020 14 12 5 21.00 x 21.00
    20 20 6 CP2020 14 12 5 21.00 x 21.00
    24 20 10 CP2420 14 12 5 25.00 x 21
    24 20 6 CP2420 14 12 5 25.00 x 21.00
    24 24 8 CP2424 14 12 7 25.00 x 25.00
    30 24 10 CP3024 14 12 8 31.00 x 25.00
    30 24 8 CP3024 14 12 8 21.00 x 25.00
    12 12 6 CP1212 14 12 NA 14.25 x 14.25
    16 12 6 CP1612 14 12 NA 18.25 x 14.25
    20 12 4 CP2012 14 12 NA 22.50 x 14.25
    20 16 6 CP2016 14 12 NA 22.25 x 18.25
    20 20 4 CP2020 14 12 NA 22.25 x 22.25
    20 20 6 CP2020 14 12 NA 22.25 x 22.25
    24 20 10 CP2420 14 12 NA 26.25 x 22.25
    24 20 6 CP2420 14 12 NA 26.25 x 22.25
    24 24 8 CP2424 14 12 NA 26.25 x 26.25
    30 24 10 C3024 14 12 NA 32.25 x 26.25
    30 24 8 CP3024 14 12 NA 32.25 x 26.25