Imagen para Low-Profile, One- to Five-Door Disconnect Enclosure, Type 12 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Low-Profile, One- to Five-Door Disconnect Enclosure, Type 12

Bulletin Number:

  • A26MM
  • A26M1
  • A26M2
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 IEC 60529, IP55
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Available in one- to four-door wall-mount and one- to five-door free-stand models, the larger wall-mount sizes accommodate more components and are ideal for applications with limited floor space.

    Application:

    Available in one- to four-door wall-mount and one- to five-door free-stand models, the larger wall-mount sizes accommodate more components and are ideal for applications with limited floor space. Free-stand enclosures are 48- and 60-in. high to provide a clear line of site above the enclosure.

    ESPECIFICACIONES:

  • .074-in., .098-in. or .121-in. steel
  • Seams continuously welded and ground smooth
  • Body stiffeners in larger enclosures for extra rigidity
  • Body flange trough excludes liquids and contaminants
  • Heavy duty lifting eyes anchor into reinforced top on larger models
  • Removable centerposts for easy panel installation
  • Concealed, easy-to-remove hinges
  • Heavy duty latch mechanism operated by zinc die-cast padlocking defeater handle on all doors; 2-point latch on enclosures up to 36 in. (914 mm); 3-point latch on enclosures 42 in. (1067 mm) and above
  • Oil-resistant gasket
  • Removable .127-in. thick steel panels mount on collar studs; purchase panels separately
  • Master door is far right-hand door on all enclosures
  • Defeater on master door requires a screwdriver to open
  • Preferred cutout on right flange provides mounting for most disconnect switches and circuit breakers
  • Enclosures with three to five doors have three stiffeners on rear of body
  • Accessories:

  • Electric Heater
  • InterSafe Data Interface Ports, Type 4/4X/12
  • Panelite Enclosure Lights Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Descripción Body Thickness in. Panel Conductive Panel Panel Qty. Lifting Eyes Body Stiffener
    Número de catálogo A in. B in. C in. Descripción Body Thickness in. Panel Conductive Panel Panel Qty. Lifting Eyes Body Stiffener
    30 28.25 8 Wall-Mount .074 A25P21 A25P21G 1 0 -
    30 28.25 10 Wall-Mount, One Door .074 A25P21 A25P21G 1 0 -
    36 28.25 8 Wall-Mount .074 A31P21 A31P21G 1 0 -
    36 28.25 10 Wall-Mount, One Door .074 A31P21 A31P21G 1 0 -
    42 28.25 8 Wall-Mount .074 A37P21 A37P21G 1 0 -
    42 28.25 10 Wall-Mount, One Door .074 A37P21 A37P21G 1 0 -
    48 40.25 10 Free-Stand .098 A42P33 A42P33G 1 2 -
    48 40.25 18 Free-Stand .098 A42P33 A42P33G 1 2 -
    48 40.25 24 Free-Stand .098 A42P33 A42P33G 1 2 -
    60 40.25 8 Free-Stand .098 A54P33 A54P33G 1 2 -
    60 40.25 10 Free-Stand .098 A54P33 A54P33G 1 2 -
    60 40.25 18 Free-Stand .098 A54P33 A54P33G 1 2 -
    60 40.25 24 Free-Stand .098 A54P33 A54P33G 1 2 -
    30 54.5 8 Wall-Mount .098 A25P48 A25P48G 1 - 0
    30 54.5 10 Wall-Mount .098 A25P48 A25P48G 1 - 0
    36 54.5 8 Wall-Mount .098 A31P48 A31P48G 1 - 0
    36 54.5 10 Wall-Mount .098 A31P48 A31P48G 1 - 0
    42 54.5 8 Wall-Mount .098 A37P48 A37P48G 1 - 0
    42 54.5 10 Wall-Mount .098 A37P48 A37P48G 1 - 0
    48 78.5 8 Free-Stand .098 A42P72 A42P72G 1 2 0
    48 78.5 10 Free-Stand .098 A42P72 A42P72G 1 2 0
    48 78.5 12 Free-Stand .098 A42P72 A42P72G 1 2 0
    48 78.5 18 Free-Stand .098 A42P72 A42P72G 1 2 0
    48 78.5 24 Free-Stand .098 A42P72 A42P72G 1 2 0
    60 78.5 8 Free-Stand .098 A54P72 A54P72G 1 2 0
    60 78.5 10 Free-Stand .098 A54P72 A54P72G 1 2 0
    60 78.5 18 Free-Stand .098 A54P72 A54P72G 1 2 0
    60 78.5 24 Free-Stand .098 A54P72 A54P72G 1 2 0
    30 82.25 10 Wall-Mount .098 A25P21, A25P48 A25P21G, A25P48G 1, 1 2 0
    36 82.25 10 Wall-Mount .098 A31P21, A31P48 A31P21G, A31P48G 1, 1 2 0
    42 82.25 10 Wall-Mount .098 A37P21, A37P48 A37P21G, A37P48G 1, 1 2 0
    48 118.25 10 Free-Stand .098 A42P33, A42P72 A42P33G, A42P72G 1, 1 2 3
    48 118.25 12 Free-Stand .098 A42P33, A42P72 A42P33G, A42P72G 1, 1 2 3
    48 118.25 18 Free-Stand .098 A42P33, A42P72 A42P33G, A42P72G 1, 1 2 3
    60 118.25 10 Free-Stand .098 A54P33, A54P72 A54P33G, A54P72G 1, 1 2 3
    60 118.25 12 Free-Stand .098 A54P33, A54P72 A54P33G, A54P72G 1, 1 2 3
    60 118.25 18 Free-Stand .098 A54P33, A54P72 A54P33G, A54P72G 1, 1 2 3
    60 118.25 24 Free-Stand .098 A54P33, A54P72 A54P33G, A54P72G 1, 1 2 3
    42 108.5 10 Wall-Mount .121 A37P48 A37P48G 2 4 0
    48 156.5 10 Free-Stand .121 A42P72 A42P72G 2 4 3
    48 156.5 12 Free-Stand .121 A42P72 A42P72G 2 4 3
    48 156.5 18 Free-Stand .121 A42P72 A42P72G 2 4 3
    60 156.5 10 Free-Stand .121 A54P72 A54P72G 2 4 3
    60 156.5 12 Free-Stand .121 A54P72 A54P72G 2 4 3
    60 156.5 16 Free-Stand .121 A54P72 A54P72G 2 4 3
    60 156.5 18 Free-Stand .121 A54P72 A54P72G 2 4 3
    48 196.25 12 Free-Stand .121 A42P33, A42P72 A42P33G, A42P72G 1, 2 4 3
    48 196.25 18 Free-Stand .121 A42P33, A42P72 A42P33G, A42P72G 1, 2 4 3
    60 196.25 10 Free-Stand .121 A54P33, A54P72 A54P33G, A54P72G 1, 2 4 3
    60 196.25 12 Free-Stand .121 A54P33, A54P72 A54P33G, A54P72G 1, 2 4 3
    60 196.25 16 Free-Stand .121 A54P33, A54P72 A54P33G, A54P72G 1, 2 8 3
    60 196.25 18 Free-Stand .121 A54P33, A54P72 A54P33G, A54P72G 1, 2 8 3