Imagen para Locking Utility Cabinets, Type 1 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Locking Utility Cabinets, Type 1

Bulletin Number:

  • A1UC
  • ESTÁNDARES INDUSTRIALES:

    UL 50, 50E Listed; Type 1; File Number E27567 cUL Listed per CSA C22.2 No 40; Type 1; File Number E27567 NEMA/EEMAC Type 1 IEC 60529, IP30
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

  • Key hook and shelf models of this cabinet protect fuses and other components and can be equipped with a combination lock for applications that require security.
  • SHELF MODELS A242412UC, A302412UC, A362412UC, A363012UC: Shelf cabinets provide a level of security for storage of equipment, fuses, and other components. Two shelves included with shelf models are easily adjusted without tools by placing tabs in slots located on enclosure sides.
  • KEY HOOK MODELS A24244UC, A12122UC: Use as key cabinets or a hanging locker to organize items that require a level of security. Key hook models have integral hooks assembled in door and back of enclosure.
  • PROPIEDADES:

  • Four mounting keyholes in back of enclosure
  • Removable door with reversible hinge; door can hinge from either left or right side and can be changed without tools
  • Door has quarter-turn key lock; two keys included
  • Combination lock is available as an accessory and is interchangeable with standard cutout and latch cam
  • Retractable spring hinge
  • No gasketing
  • Accessories:

  • Double-Sided Solid Aluminum Shelf
  • Combination Lock
  • Touch-Up Paint
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Descripción Mounting Holes G in. Mounting Holes H in. Maximum No. Shelf Locations Hooks
    Número de catálogo A in. B in. C in. Descripción Mounting Holes G in. Mounting Holes H in. Maximum No. Shelf Locations Hooks
    12 12 2 Hook Model 7.00 7.25 52 Hooks
    24 24 12 Shelf Model 16.00 18.00 3 Shelves
    30 24 12 Shelf Model 22.00 18.00 4 Shelves
    30 12 - Shelf - - -
    36 30 12 Shelf Model 28.00 24.00 5 Shelves