Imagen para Lift-Off-Cover, Type 12 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Lift-Off-Cover, Type 12

Bulletin Number:

  • A51LP
  • ESTÁNDARES INDUSTRIALES:

    UL 50, 50E Listed; Type 12, 13; File No. E27525 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E27525 UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12 and 13 CSA, File No. 42184: Type 12 IEC 60529, IP65
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    Application:

    With a chain-secured, lift-off clamp cover, this enclosure meets basic functionality requirements for housing controls and instrumentation.

    ESPECIFICACIONES:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • Screw-down clamps
  • Lift-off cover
  • Bonding provision on cover
  • Chain holds cover to box when cover is removed
  • Oil-resistant gasket
  • Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
  • External wall-mounting brackets
  • Accessories:

  • Clamp Kits
  • Fast-Operating Clamp-Cover Junction
  • Box Clamp
  • Panels for Junction Boxes
  • Terminal Block Kit Assembly for Junction
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Gauge Conductive Panel V in. Y in. Panel Mounting G x H in. Overall L x W in. F in. J in. K in. N in. P in. T in. Panel Size D x E in. Conductive Panel
    Número de catálogo A in. B in. C in. Gauge Conductive Panel V in. Y in. Panel Mounting G x H in. Overall L x W in. F in. J in. K in. N in. P in. T in. Panel Size D x E in. Conductive Panel
    4 4 3 16 No Panel -- -- No Panel 4.75 x 2.00 5.50 x 4.57 2.62 0.54 1.31 1.38 3.00 - -
    6 4 3 16 A6P4G 0.31 0.56 A6P4 6.75 x 2.00 7.50 x 4.57 2.53 2.62 0.54 1.31 1.38 3.00 4.88 x 2.88 -
    8 6 3.5 14 A8P6G 0.25 0.62 A8P6 8.75 x 4.00 9.50 x 6.64 3.03 3.12 0.56 2.88 2.38 5.00 6.75 x 4.88 -
    4 4 4 16 - -- -- No Panel 4.75 x 2.00 5.50 x 4.57 3.62 0.54 1.31 1.38 3.00 -- --
    6 4 4 16 A6P4G 0.31 (8) 0.56 A6P4 6.75 x 2.00 7.50 x 4.57 3.53 3.62 0.54 1.31 1.38 3.00 4.88 x 2.88 -
    6 6 4 16 A6P6G 0.31 (8) 0.56 A6P6 6.75 x 4.00 7.50 x 6.57 3.53 3.62 0.54 2.88 2.38 5.00 4.88 x 4.88 -
    8 8 4 14 A8P6G 0.25 0.62 A8P6 8.75 x 4.00 9.50 x 6.64 3.03 3.12 0.56 2.88 2.38 5.00 6.75 x 4.88 -
    10 8 4 14 A10P8G 0.25 (6) 0.62 A10P8 10.75 x 6.00 11.50 x 8.57 3.53 3.62 0.56 4.00 1.00 7.00 8.75 x 6.88 -
    12 10 5 14 A12P10G 0.25 (6) 0.62 A12P10 12.75 x 8.00 13.50 x 10.64 4.53 4.62 0.56 6.00 1.00 9.00 10.75 x 8.88 -
    8 6 6 14 A8P6G 0.25 0.62 A8P6 8.75 x 4.00 9.50 x 6.64 3.03 3.12 0.56 2.88 2.38 5.00 6.75 x 4.88 -
    10 8 6 14 A10P8G 0.25 (6) 0.62 A10P8 10.75 x 6.00 11.50 x 8.57 3.53 3.62 0.56 4.00 1.00 7.00 8.75 x 6.88 -
    12 12 6 14 A12P10G 0.25 (6) 0.62 A12P10 12.75 x 8.00 13.50 x 10.64 4.53 4.62 0.56 6.00 1.00 9.00 10.75 x 8.88 -
    14 12 6 14 A14P12G 0.25 (6) 0.62 A14P12 14.75 x 10.00 15.50 x 12.64 5.53 5.62 0.56 8.00 1.00 11.00 12.75 x 10.88 -
    16 14 6 14 A16P14G 0.25 (6) 0.62 A16P14 16.75 x 12.00 17.50 x 14.64 5.53 5.62 0.56 10.00 1.00 13.00 14.75 x 12.88 -
    14 12 8 14 A14P12G 0.25 (6) 0.62 A14P12 14.75 x 10.00 15.50 x 12.64 5.53 5.62 0.56 8.00 1.00 11.00 12.75 x 10.88 -
    16 14 10 14 A16P14G 0.25 (6) 0.62 A16P14 16.75 x 12.00 17.50 x 14.64 5.53 5.62 0.56 10.00 1.00 13.00 14.75 x 12.88 -