Imagen para InLine, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

InLine, Type 4X

Bulletin Number:

  • A54S
  • Material:

  • Stainless Steel
  • ESTÁNDARES INDUSTRIALES:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12 CSA File No. 42186: Type 4, 4X, 12 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    Aesthetic styling, flush latches and an attractive, stroked finish make InLine™ Enclosures an excellent choice when style and functionality are important. InLine Enclosures have an outward formed body flange to prevent contaminants from entering the enclosure and are available in three cover styles: hinged window door, hinged solid door and solid screw cover.

    ESPECIFICACIONES:

  • 16 gauge covers and doors and 14 gauge bodies; Type 304 or 316L stainless steel
  • Seams continuously welded and ground smooth
  • External formed body flange trough
  • Large perimeter body opening
  • Fastening holes in back of body for direct mounting or optional external mounting brackets
  • Seamless foam-in-place gasket
  • M6 bonding provision on cover, M6 ground stud in body
  • Furnished hardware kit includes panel mounting screws, grounding hardware and sealing washers for wall-mounting holes
  • INLINE Screw-Cover Enclosures:

  • Captivated Type 316 stainless steel cover screws with sealing bushings made of a durable composite material
  • Integral compression stops maintain optimal gasket compression
  • INLINE Hinged-Door Enclosures :

  • 180-degree door opening
  • Removable Type 316 stainless steel hinge pins
  • Standard self-grounding, slotted, quarter-turn Type 316 stainless steel latch system with double seal
  • INLINE Window-Door Enclosures:

  • 3/16-in. (4.8-mm) clear polycarbonate window is mounted flush with cover surface
  • 180-degree door opening
  • Removable Type 316 stainless steel hinge pins
  • Standard self-grounding, slotted, quarter-turn Type 316 stainless steel latch system with double sea
  • Accessories:

  • DIN Rail or Panel Mounting Brackets
  • DIN3 Type Rails
  • Key Inserts
  • Mounting Bracket Kit
  • InLine™ Panels
  • Wing Knob Latch
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

  • Purchase panels separately.
  • Catalog numbers ending in 6 are Type 316L stainless steel.
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. F in. Panel Size D x E in. Conductive Panel Steel Panel Mounting G x H in. Stainless Steel Type Window Size M x N in.
    Número de catálogo A in. B in. C in. F in. Panel Size D x E in. Conductive Panel Steel Panel Mounting G x H in. Stainless Steel Type Window Size M x N in.
    5.91 5.91 4.72 4.13 5.16 x 5.16 LP1515G LP1515 5.18 x 3.36 304 -
    5.91 5.91 4.72 4.13 5.16 x 5.16 LP1515G LP1515 5.18 x 3.36 316L -
    7.87 5.91 4.72 4.13 7.13x 5.16 LP1515G LP2015 7.15 x 3.35 304 -
    7.87 5.91 4.72 4.13 7.13 x 5.16 LP2015G LP2015 7.15 x 3.35 316L -
    9.84 7.87 5.91 5.31 9.09 x 7.13 LP2520G LP2520 9.12 x 5.33 304 -
    9.84 7.87 5.91 5.31 9.09 x 7.13 LP2520G LP2520 9.12 x 5.33 316L -
    11.81 9.84 5.91 5.31 11.06 x 9.09 LP3025G LP3025 11.08 x 7.30 304 -
    11.81 9.84 5.91 5.31 11.06 x 9.09 LP3025G LP3025 11.08 x 7.30 316L -
    13.78 11.81 7.87 7.28 13.03 x 11.06 LP3530G LP3530 13.05 x 9.27 304 -
    13.78 11.81 7.87 7.28 13.03 x 11.06 LP3530G LP3530 13.05 x 9.27 316L -
    5.91 5.91 4.72 4.13 5.16 x 5.16 LP1515G LP1515 5.18 x 3.36 304 -
    5.91 5.91 4.72 4.13 5.16 x 5.16 LP1515G LP1515 5.18 x 3.36 316L -
    7.87 5.91 4.72 4.13 7.13 x 5.16 LP2015G LP2015 7.15 x 3.36 304 -
    7.87 5.91 4.72 4.13 7.13 x 5.16 LP2015G LP2015 7.15 x 3.36 316L -
    9.84 7.87 5.91 5.31 9.09 x 7.13 LP2520G LP2520 9.12 x 5.33 304 -
    9.84 7.87 5.91 5.31 9.09 x 7.13 LP2520G LP2520 9.12 x 5.33 316L -
    11.81 9.84 5.91 5.31 11.06 x 9.09 LP3025G LP3025 11.08 x 7.30 304 -
    11.81 9.84 5.91 5.31 11.06 x 9.09 LP3025G LP3025 11.08 x 7.30 316L -
    13.78 11.81 7.87 7.28 13.03 x 11.06 LP3530G LP3530 13.05 x 9.27 304 -
    13.78 11.81 7.87 7.28 13.03 x 11.06 LP3530G LP3530 13.05 x 9.27 316L -
    7.87 5.91 4.72 3.98 7.13 x 5.16 LP2015G LP2015 7.15 x 3.36 304 5.87 x 2.56
    7.87 5.91 4.72 3.98 7.13 x 5.16 LP2015G LP2015 7.15 x 3.36 316L 5.87 x 2.56
    7.87 15.75 5.91 5.16 7.13 x 15.00 LP2040G LP2040 7.15 x 13.20 304 4.53 x 13.74
    7.87 15.75 5.91 5.16 7.13 x 15.00 LP2040G LP2040 7.15 x 13.20 316L 4.53 x 13.74
    7.87 23.62 5.91 5.16 7.13 x 22.87 LP2060G LP2060 7.15 x 21.08 304 4.53 x 21.61
    7.87 23.62 5.91 5.16 7.13 x 22.87 LP2060G LP2060 7.15 x 21.08 316L 4.53 x 21.61
    9.84 7.87 5.91 5.16 9.09 x 7.13 LP2520G LP2520 9.12 x 5.33 304 7.83 x 4.53
    9.84 7.87 5.91 5.16 9.09 x 7.13 LP2520G LP2520 9.12 x 5.33 316L 7.83 x 4.53
    11.81 9.84 5.91 5.16 11.06 x 9.09 LP3025G LP3025 11.08 x 7.30 304 9.80 x 6.50
    11.81 9.84 5.91 5.16 11.06 x 9.09 LP3025G LP3025 11.08 x 7.30 316L 9.80 x 6.50