Imagen para InLine Type 4 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

InLine Type 4

Bulletin Number:

  • A54
  • ESTÁNDARES INDUSTRIALES:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 3, 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 3, 4, 12; File No. E61997 NEMA/EEMAC Type 4 and 12 CSA, File No. 42186: Type 4 and 12 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    <p>Aesthetic styling, with an attractive, durable light-gray finish, makes InLine Enclosures an excellent choice when style and functionality are important. InLine Enclosures have an outward formed flange to prevent contaminants from entering the enclosure and are available in three versions: window door, hinged solid door and solid screw cover.</p>

    Application:

    Aesthetic styling, with an attractive, durable light-gray finish, makes InLine Enclosures an excellent choice when style and functionality are important. InLine Enclosures have an outward formed flange to prevent contaminants from entering the enclosure and are available in three versions: window door, hinged solid door and solid screw cover.

    ESPECIFICACIONES:

  • Metric dimensions
  • 1.5-mm (16 gauge) steel
  • Seams continuously welded and ground smooth
  • External formed body flange channels away liquids
  • Large perimeter body opening
  • Mounting holes in back of body for direct mounting or optional external mounting brackets
  • Seamless foam-in-place gasket
  • Grounding stud on the body
  • Bonding provision on the door
  • Hardware kit includes panel mounting screws, grounding hardware and sealing washers for wall-mounting holes
  • Installation instructions
  • INLINE Screw-Cover Enclosures:

    Captivated cover screws with sealing bushings

    INLINE Hinged-Door and Window-Door Enclosures:

  • Door opens 180 degrees
  • Romovable hinged door
  • Self-grounding, slotted quarter-turn latch
  • Flush-mounted 4.8-mm (3/16-in.) clear polycarbonate inside and out
  • Accessories:

  • DIN Rail or Panel-Mounting Brackets
  • DIN3 Rails
  • Lock Inserts
  • Mounting-Bracket Kit
  • Panels for Junction Boxes
  • Wing Knob Latch
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Panel Conductive Panel Panel Size D x E in. Mounting G x H in. F in. Window Size M x N in.
    Número de catálogo A in. B in. C in. Panel Conductive Panel Panel Size D x E in. Mounting G x H in. F in. Window Size M x N in.
    5.91 5.91 4.72 LP1515 LP1515G 5.16 x 5.16 5.18 x 3.36 4.13 ---
    7.87 5.91 4.72 LP2015 LP2015G 7.13 x 5.16 7.15 x 3.36 4.13 ---
    9.84 7.87 5.91 LP2520 LP2520G 9.09 x 7.13 9.12 x 5.33 5.31 ---
    11.81 9.84 5.91 LP3025 LP3025G 11.06 x 9.09 11.08 x 7.30 5.31 ---
    13.78 11.81 7.87 LP3530 LP3530G 13.03 x 11.06 13.05 x 9.27 7.28 ---
    5.91 5.91 4.72 LP1515 LP1515G 5.16 x 5.16 5.18 x 3.36 4.13 ---
    7.87 5.91 4.72 LP2015 LP2015G 7.13 x 5.16 7.15 x 3.36 4.13 ---
    9.84 7.87 5.91 LP2520 LP2520G 9.09 x 7.13 9.12 x 5.33 5.31 -
    11.81 9.84 5.91 LP3025 LP3025G 11.06 x 9.09 11.08 x 7.30 5.31 ---
    13.78 11.81 7.87 LP3530 LP3530G 13.03 x 11.06 13.05 x 9.27 7.28 ---
    7.87 5.91 4.72 LP2015 LP2015G 7.13 x 5.16 7.15 x 3.36 3.98 5.87 x 2.31
    9.84 7.87 5.91 LP2520 LP2520G 9.09 x 7.13 9.12 x 5.33 5.16 7.83 x 4.24
    11.81 9.84 5.91 LP3025 LP3025G 11.06 x 9.09 11.08 x 7.30 5.16 9.80 x 6.25
    7.87 15.75 5.91 LP2040 LP2040G 7.13 x 15.00 7.15 x 13.20 5.16 4.53 x 13.49
    7.87 23.62 5.91 LP2060 LP2060G 7.13 x 21.06 7.15 x 21.08 5.16 4.53 x 21.36