Imagen para InLine Landscape, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

InLine Landscape, Type 4X

Bulletin Number:

  • A54S
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 4, 4X, 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997 NEMA/EEMAC Type 4, 4X, 12 CSA File Number 42186: Type 4, 4X, 12 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    When applications require mounting electrical components the full width of the enclosure, the landscape orientation of this aesthetic InLine™ Enclosure makes this possible.

    ESPECIFICACIONES:

  • 14 gauge Type 304 stainless steel body; 16 gauge Type 304 stainless steel door
  • Seams continuously welded and ground smooth
  • External formed body flange trough
  • Large perimeter body opening
  • Mounting brackets are spot-welded to top and bottom of enclosure
  • Mounting brackets have predrilled mounting holes; customer-specific location holes can be drilled for mounting flexibility
  • Seamless foam-in-place gasket
  • M6 ground stud with base flange on body; M6 bonding provision with base flange on door
  • Furnished hardware kit includes panel mounting screws and grounding hardware
  • Hinged door with removable hinge pins and self-grounding quarter-turn latch system with double seal
  • Door opens 180 degrees
  • Window door models include 3/16-in. (4.8-mm) clear polycarbonate window mounted flush with door surface
  • Accessories:

  • Wing Knob Latch
  • Mounting Bracket Kit
  • Grounding Kit
  • Lock Inserts
  • DIN3 Type Rail
  • DIN Rail or Panel-Mounting Brackets
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Panel Clear Space Above Panel in. DIN Rail or Panel Mounting Bracket Enclosure B in. Mtg. Holes H in. Mtg. Studs J in. Solid or Window Cover Enclosure Conductive DIN Rail Window N in.
    Número de catálogo A in. B in. C in. Panel Clear Space Above Panel in. DIN Rail or Panel Mounting Bracket Enclosure B in. Mtg. Holes H in. Mtg. Studs J in. Solid or Window Cover Enclosure Conductive DIN Rail Window N in.
    9.06 12.2 6.1 LP2331 5.51 LMK23 12.21 11.08 10.45 Solid Cover LP2331G LDR3P31 -
    9.06 18.11 6.1 LP2346 5.51 LMK23 18.11 16.99 16.36 Solid Cover LP2346G LDR3P46 -
    9.06 23.62 6.1 LP2360 5.51 LMK23 23.62 22.50 21.88 Solid Cover LP2360G LDR3P60 -
    9.06 30.31 6.1 LP2377 5.51 LMK23 30.32 29.19 28.57 Solid Cover LP2377G LDR3P77 -
    9.06 36.61 6.1 LP2393 5.51 LMK23 36.42 35.29 34.67 Solid Cover LP2393G LDR3P93 -
    9.06 12.2 6.1 LP2331 5.51 LMK23 12.21 11.08 10.45 Window Cover LP2331G LDR3P31 10.20
    9.06 18.11 6.1 LP2346 5.51 LMK23 18.11 16.99 16.36 Window Cover LP2346G LDR3P46 16.11
    9.06 23.62 6.1 LP2360 5.51 LMK23 23.62 22.50 21.88 Window Cover LP2360G LDR3P60 21.62
    9.06 30.31 6.1 LP2377 5.51 LMK23 30.32 29.19 28.57 Window Cover LP2377G LDR3P77 28.31
    9.06 36.61 6.1 LP2393 5.51 LMK23 36.42 35.29 34.67 Window Cover LP2393G LDR3P93 34.42