Imagen para InLine Landscape, Type 4 and 12 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

InLine Landscape, Type 4 and 12

Bulletin Number:

  • A54
  • ESTÁNDARES INDUSTRIALES:

    Solid Door Enclosures: UL 508A Listed; Type 3, 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 3, 4, 12; File No. E61997 NEMA/EEMAC Type 3, 4, 12 CSA File Number 42186: Type 4, 12 IEC 60529, IP66 Window Door Enclosures: UL 508A Listed; Type 3, 4, 12; File No. E61997 NEMA/EEMAC Type 3, 4, 12 CSA File Number 42186: Type 4, 12 IEC 60529, IP66
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    <p>When applications require mounting electrical components the full width of an enclosure, the landscape orientation of this aesthetic InLine&nbsp;Enclosure makes it possible.</p>

    Application:

    When applications require mounting electrical components the full width of an enclosure, the landscape orientation of this aesthetic InLine Enclosure makes it possible. Full-width mounting brackets can be drilled anywhere along their length, providing maximum mounting flexibility.

    ESPECIFICACIONES:

  • Metric dimensions
  • 16 gauge steel
  • Seams continuously welded and ground smooth
  • External formed body flange channels away liquids
  • Large perimiter body opening
  • External welded-on mounting brackets for easy installation
  • Bonding provision on cover and door
  • Hardware kit includes panel mounting screws and grounding hardware
  • Removable hinged door
  • Self-grounding, slotted quarter-turn latches
  • Door opens 180 degrees
  • Window door models include flush-mounted 4.8-mm (3/16-in.) clear polycarbonate window
  • Seamless foam-in-place gasket
  • Accessories:

  • DIN Rail or Panel-Mounting Brackets
  • DIN3 Rails
  • Grounding Kit
  • Lock Inserts
  • Mounting-Bracket Kit
  • Panels for Junction Boxes
  • Wing Knob Latch
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Conductive Panel Panel Mounting Studs J in. Clear Space Above Panel in. Window Door Enclosure DIN Rail or Panel Mounting Bracket Window Size N in.
    Número de catálogo A in. B in. C in. Conductive Panel Panel Mounting Studs J in. Clear Space Above Panel in. Window Door Enclosure DIN Rail or Panel Mounting Bracket Window Size N in.
    9.06 12.2 6.1 LP2331G LP2331 10.45 5.51 LWC233116 LMK23 -
    9.06 18.11 6.1 LP2346G LP2346 16.36 5.51 LWC234616 LMK23 -
    9.06 23.62 6.1 LP2360G LP2360 21.88 5.51 LWC236016 LMK23 -
    9.06 30.31 6.1 LP2377G LP2377 28.57 5.51 LWC237716 LMK23 -
    9.06 36.61 6.1 LP2393G LP2393 34.67 5.51 LWC239316 LMK23 -
    9.06 12.2 6.1 - - 10.45 5.51 - - 10.20
    9.06 18.11 6.1 - - 16.36 5.51 - - 16.11
    9.06 23.62 6.1 - - 21.88 5.51 - - 21.62
    9.06 30.31 6.1 - - 28.57 5.51 - - 28.31
    9.06 36.61 6.1 - - 34.67 5.51 - - 34.42