Imagen para InLine EMC, Type 1 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

InLine EMC, Type 1

Bulletin Number:

  • A53
  • ESTÁNDARES INDUSTRIALES:

    Mounting brackets required to meet UL/CSA external mounting requirement. UL 508A Listed; Type 1; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 1; File No. E61997 NEMA/EEMAC Type 1 IEC 60529, IP40
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    InLine EMC Enclosures provide style, functionality and EMC protection. The flush body-to-door design can be secured by either screws or quarter-turn latches, making these enclosures an excellent choice for applications requiring an aesthetic appearance.

    ESPECIFICACIONES:

  • 16 gauge (1.4-mm) steel
  • Seams continuously welded and ground smooth
  • External formed body flange
  • Large perimeter body opening
  • Fastening holes in back of body for direct mounting or optional external mounting brackets
  • Bonding provision (M6) on cover; grounding stud (M6) on body
  • Metalized non-woven fabric EMI/RFI material covering UL94HP-rated urethane foam gasket
  • Plated interior surfaces for gasket contact areas and conduit entries
  • Furnished hardware kit consists of panel mounting screws, grounding hardware and sealing washers for wall-mounting holes
  • Installation instructions
  • Shielding effectiveness greater than 50 dB at 1 GHz
  • INLINE EMC Screw-Cover Enclosures:

  • Captivated cover screws with sealing bushings
  • Integral gasket compression stops
  • INLINE EMC Hinged-Door Enclosures:

  • 180-degree door opening
  • Removable solid door with two barrel hinges
  • Self-grounding quarter-turn latch
  • Shielding Effectiveness:

  • Shielding effectiveness tested in accordance with:
  • IEEE 299
  • VG 95-373, part 15
  • MIL-STD-285
  • Accessories:

  • DIN Rail or Panel-Mounting Brackets
  • DIN3 Rails
  • Grounding Kit
  • Lock Inserts
  • Mounting-Bracket Kit
  • Panels for Junction Boxes
  • Wing Knob Latch
  • NOTAS:

    Purchase panels separately.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Steel Panel Conductive Steel Panel Panel Size D x E in. Mounting G x H in. F in.
    Número de catálogo A in. B in. C in. Steel Panel Conductive Steel Panel Panel Size D x E in. Mounting G x H in. F in.
    5.91 5.91 4.72 LP1515 LP1515G 5.16 x 5.16 5.20 x 3.35 4.13
    7.87 5.91 4.72 LP2015 LP2015G 7.13 x 5.16 7.17 x 3.35 4.13
    9.84 7.87 5.91 LP2520 LP2520G 9.09 x 7.13 9.13 x 5.31 5.31
    11.81 9.84 5.91 LP3025 LP3025G 11.06 x 9.09 11.10 x 7.28 5.31
    13.78 11.81 7.87 LP3530 LP3530G 13.03 x 11.06 13.07 x 9.25 7.28
    5.91 5.91 4.72 LP1515 LP1515G 5.16 x 5.16 5.20 x 3.35 4.13
    7.87 5.91 4.72 LP2015 LP2015G 7.13 x 5.16 7.17 x 3.35 4.13
    9.84 7.87 5.91 LP2520 LP2520G 9.09 x 7.13 9.13 x 5.31 5.31
    11.81 9.84 5.91 LP3025 LP3025G 11.06 x 9.09 11.10 x 7.28 5.31
    13.78 11.81 7.87 LP3530 LP3530G 13.03 x 11.06 13.07 x 9.25 7.28