Imagen para WaterShed Free-Standing SS Disconnect Enclosures de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

WaterShed Free-Standing SS Disconnect Enclosures

Bulletin Number:

  • WS2D
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12; File Number E61997 cUL Listed per CSA C22.2 No. 94; Type 3, 3R, 4, 4X, 12; File No. E61997 NSF 169 NEMA/EEMAC: Type 3R, 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    The WaterShed Stainless Steel Free-Stand Disconnect Enclosure, with its unique design and type 4X rating, is a perfect fit for mounting electrical or high-tech electronic equipment in settings such as sanitary washdown production environments, petrochemical plants, pulp and paper facilities, and water treatment plants.

    ESPECIFICACIONES:

  • Manufactured from 12 gauge Type 304 stainless steel; back is 10 gauge
  • Seams continuously welded and ground smooth
  • Smooth Type 304 stainless steel lift-off bullet-style hinges
  • Hinges are shielded by door edges
  • Hinged side of door has provisions to allow direct flushing of hinge area
  • 20-degree sloped top facilitates runoff of water and cleaning solutions and prohibits placement of objects on top of enclosure
  • 170-degree door opening
  • Door edges are sloped 20 degrees at top and bottom edges to facilitate runoff
  • Slanted flange trough collar prohibits pooling of fluids along the top edge of the enclosure opening
  • Heavy-duty three-point latching mechanism operated by a Type 316 stainless steel PowerGlide padlocking handle on all doors
  • Master door has PowerGlide handle with integral screwdriver defeater
  • Mechanical interlock activated by master door prevents slave doors from being opened first. Doors can be closed in any order.
  • Master door is far right-hand door on all enclosures
  • Seamless foam-in-place one-piece gasket provides an oil-tight, water-tight and dust-tight seal against contaminants
  • Bonding provision on doors; grounding stud on body
  • Accessory mounting channel provided in enclosure top
  • Heavy-duty lifting eyes are Type 316 stainless steel
  • Removable centerpost permits easy panel installation
  • Panel studs accept optional NEMA-size panels
  • Preferred cutout on right flange provides mounting for most disconnect operators
  • Mounting holes in bottom of enclosure for direct mounting or for optional sanitary legs or stainless steel floor stands
  • Furnished hardware kit consists of panel mounting nuts, grounding hardware and hole seals for bottom mounting holes
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Floor Stand Kit
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Operator Adapters for Preferred Cutouts
  • Sanitary Leg Kits
  • An operator adapter for a preferred cutout must be ordered separately
  • Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. A1 in. A2 in. Panel Conductive Panel
    Número de catálogo A in. B in. C in. A1 in. A2 in. Panel Conductive Panel
    62 51 12 62.81 67.20 A60P48 A60P48G
    62 51 18 62.81 67.20 A60P48 A60P48G
    62 63 12 62.81 67.20 A60P60 A60P60G
    62 63 18 62.81 67.20 A60P60 A60P60G
    74 63 12 74.81 79.20 A72P60 A72P60G
    74 63 18 74.81 81.38 A72P60 A72P60G
    74 75 12 74.81 79.20 A72P72 A72P72G
    74 75 18 74.81 81.38 A72P72 A72P72G
    74 75 24 74.81 83.57 A72P72 A72P72G