Imagen para Hinged Cover, Contoured with Quick-Release Latch, Type 12 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Hinged Cover, Contoured with Quick-Release Latch, Type 12

Bulletin Number:

  • A51
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12 and 13 IEC 60529, IP65
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    Featuring a quick-release latch, mounting brackets, rounded corners and an attractive finish, this enclosure can be used in applications where panel or cover mounting of controls is desired. Ideal for protecting equipment from indoor contaminants.

    ESPECIFICACIONES:

  • Drawn 16 gauge steel; no welded seams or sharp corners
  • Cover is removable and interchangeable
  • Unique lift-off hinges
  • Quick-release latches
  • Weldnuts for mounting optional panels and terminal block kits
  • External wall-mounting brackets
  • Bonding provision on door
  • External wall-mounting brackets for easy installation
  • Bonding provision on door
  • Accessories:

  • Panels for Junction Boxes
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. F in. Panel Size in. J in. Conductive Panel V in. T in. P in. Overall L x W in. Mounting G x H in. Y in. Panel
    Número de catálogo A in. B in. C in. F in. Panel Size in. J in. Conductive Panel V in. T in. P in. Overall L x W in. Mounting G x H in. Y in. Panel
    6 6 4 3.59 4.88 x 4.88 3.33 A6P6G 0.31 4.75 1.00 7.00 x 7.12 6.50 x 4.12 0.56 A6P6
    8 6 4 3.59 6.75 x 4.88 3.33 A8P6G 0.25 4.75 1.00 9.00 x 7.12 8.50 x 4.12 0.62 A8P6
    10 8 4 3.59 8.75 x 6.88 3.33 A10P8G 0.25 4.75 1.00 11.00 x 9.12 10.50 x 4.12 0.62 A10P8
    12 10 4 3.59 10.75 x 8.88 3.33 A12P10G 0.25 8.75 1.25 13.00 x 11.12 12.50 x 8.12 0.62 A12P10
    6 6 6 5.59 4.88 x 4.88 5.33 A6P6G 0.31 4.75 1.00 7.00 x 7.12 6.50 x 4.12 0.56 A6P6
    8 6 6 5.59 6.75 x 4.88 5.33 A8P6G 0.25 4.75 1.00 9.00 x 7.12 8.50 x 4.12 0.62 A8P6
    10 8 6 5.59 8.75 x 6.88 5.33 A10P8G 0.25 4.75 1.00 11.00 x 9.12 10.50 x 4.12 0.62 A10P8
    12 10 6 5.59 10.75 x 8.88 5.33 A12P10G 0.25 8.75 1.25 13.00 x 11.12 12.50 x 8.12 0.62 A12P10
    12 10 8 7.59 10.75 x 8.88 7.33 A12P10G 0.25 8.75 1.25 13.00 x 11.12 12.50 x 8.12 0.62 A12P10