Imagen para Hinge-Cover with 3-Point Latch or Quick-Release Latches, Type 4X de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Hinge-Cover with 3-Point Latch or Quick-Release Latches, Type 4X

Bulletin Number:

  • A17W3
  • A17WM
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    A full range of modification options are available for wall-mount fiberglass enclosures, including variable depths to accommodate larger controls. These enclosures feature padlockable polyester latches, or Hoffman’s exclusive PowerGlide™ Handle with 3-point latching, for ease of access with increased security.

    ESPECIFICACIONES:

  • Fiberglass-reinforced material has excellent temperature and chemical resistance qualities and exhibits outstanding physical properties
  • Type 316L stainless steel padlocking PowerGlide Handle on 3-point latch versions assures security and a water-tight seal while still allowing convenient access
  • Quick-release latch versions feature fiberglass-reinforced polyester latches with integral Type 316L stainless steel padlocking hasp
  • Seams are sealed; no holes or knockouts
  • Gasket assures water-tight and dust-tight seal
  • Fiberglass material is easily punched, drilled, filed or sawed
  • Data pocket is high-impact thermoplastic
  • Copper-flashed steel collar studs for mounting optional panels and terminal block kits
  • Accessories:

  • H2Omit™ Thermoelectric Dehumidifier
  • H2Omit™ Vent Drains, Type 4X
  • Hol-Sealers™ Non-Metallic Hole Seals
  • Panels
  • Stainless Steel Window Kits
  • Terminal Block Kit Assembly
  • Thermal Accessories
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    Purchase panels separately. Optional stainless steel, composite and aluminum panels available for most sizes. See General Accessories
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Descripción Panel Conductive Panel Panel Size in. G x H in. No. of latches
    Número de catálogo A in. B in. C in. Descripción Panel Conductive Panel Panel Size in. G x H in. No. of latches
    24.25 20.25 6 3-Point Latch A24P20 A24P20G 21.00 x 17.00 25.86 x 14.00 -
    20.19 20.25 8 3-Point Latch A20P20 A20P20G 17.00 x 17.00 21.81 x 14.00 -
    24.25 20.25 8 3-Point Latch A24P20 A24P20G 21.00 x 17.00 25.86 x 14.00 -
    24.19 24.19 8 3-Point Latch A24P24 A24P24G 21.00 x 21.00 25.81 x 18.00 -
    30.25 24.25 8 3-Point Latch A30P24 A30P24G 27.00 x 21.00 31.95 x 18.00 -
    36.25 30.25 8 3-Point Latch A36P30 A36P30G 33.00 x 27.00 37.58 x 24.00 -
    24.25 20.25 10 3-Point Latch A24P20 A24P20G 21.00 x 17.00 25.86 x 14.00 -
    30.25 24.25 10 3-Point Latch A30P24 A30P24G 27.00 x 21.00 31.95 x 18.00 -
    24.19 24.19 12 3-Point Latch A24P24 A24P24G 21.00 x 21.00 25.81 x 18.00 -
    30.25 24.25 12 3-Point Latch A30P24 A30P24G 27.00 x 21.00 31.95 x 18.00 -
    36.25 30.25 12 3-Point Latch A36P30 A36P30G 33.00 x 27.00 37.58 x 24.00 -
    20.19 16.25 6 Quick-Release Latch A20P16 A20P16G 17.00 x 13.00 21.81 x 10.00 4
    20.19 20.25 6 Quick-Release Latch A20P20 A20P20G 17.00 x 17.00 21.81 x 14.00 4
    24.25 20.25 6 Quick-Release Latch A24P20 A24P20G 21.00 x 17.00 25.86 x 14.00 4
    30.25 24.25 6 Quick-Release Latch A30P24 A30P24G 27.00 x 21.00 31.95 x 18.00 5
    20.19 16.25 8 Quick-Release Latch A20P16 A20P16G 17.00 x 13.00 21.81 x 10.00 4
    20.19 20.25 8 Quick-Release Latch A20P20 A20P20G 17.00 x 17.00 21.81 x 14.00 4
    24.25 20.25 8 Quick-Release Latch A24P20 A24P20G 21.00 x 17.00 25.86 x 14.00 4
    24.19 24.19 8 Quick-Release Latch A24P24 A24P24G 21.00 x 21.00 25.81 x 18.00 4
    30.25 24.25 8 Quick-Release Latch A30P24 A30P24G 27.00 x 21.00 31.95 x 18.00 5
    36.25 30.25 8 Quick-Release Latch A36P30 A36P30G 33.00 x 27.00 37.61 x 24.00 5
    20.19 16.25 10 Quick-Release Latch A20P16 A20P16G 17.00 x 13.00 21.81 x 10.00 4
    20.19 20.25 10 Quick-Release Latch A20P20 A20P20G 17.00 x 17.00 21.81 x 14.00 4
    24.25 20.25 10 Quick-Release Latch A24P20 A24P20G 21.00 x 17.00 25.86 x 14.00 4
    30.25 24.25 10 Quick-Release Latch A30P24 A30P24G 27.00 x 21.00 31.95 x 18.00 5
    20.19 16.25 12 Quick-Release Latch A20P16 A20P16G 17.00 x 13.00 21.81 x 10.00 4
    20.19 20.25 12 Quick-Release Latch A20P20 A20P20G 17.00 x 17.00 21.81 x 14.00 4
    24.25 20.25 12 Quick-Release Latch A24P20 A24P20G 21.00 x 17.00 25.86 x 14.00 4
    24.19 24.19 12 Quick-Release Latch A24P24 A24P24G 21.00 x 21.00 25.81 x 18.00 4
    30.25 24.25 12 Quick-Release Latch A30P24 A30P24G 27.00 x 21.00 31.95 x 18.00 5
    36.25 30.25 12 Quick-Release Latch A36P30 A36P30G 33.00 x 27.00 37.58 x 24.00 5
    36.25 36.25 12 Quick-Release Latch A36P36 A36P36G 33.00 x 33.00 37.61 x 30.00 7
    48.25 36.25 12 Quick-Release Latch A48P36 A48P36G 45.00 x 33.00 49.58 x 30.00 8
    60.12 36.31 12 Quick-Release Latch A60P36 A60P36G 57.00 x 33.00 61.41 x 30.00 8
    24.25 20.25 16 Quick-Release Latch A24P20 A24P20G 21.00 x 17.00 25.86 x 14.00 4
    24.19 24.19 16 Quick-Release Latch A24P24 A24P24G 21.00 x 21.00 25.81 x 18.00 4
    30.25 24.25 16 Quick-Release Latch A30P24 A30P24G 27.00 x 21.00 31.95 x 18.00 5
    48.25 36.25 16 Quick-Release Latch A48P36 A48P36G 45.00 x 33.00 49.58 x 30.00 8
    60.12 36.31 16 Quick-Release Latch A60P36 A60P36G 57.00 x 33.00 61.41 x 30.00 8
    20.19 16.25 20 Quick-Release Latch A20P16 A20P16G 17.00 x 13.00 21.81 x 10.00 4
    20.19 20.25 20 Quick-Release Latch A20P20 A20P20G 17.00 x 17.00 21.81 x 14.00 4
    24.25 20.25 20 Quick-Release Latch A24P20 A24P20G 21.00 x 17.00 25.86 x 14.00 4
    24.19 24.19 20 Quick-Release Latch A24P24 A24P24G 21.00 x 21.00 25.81 x 18.00 4
    30.25 24.25 20 Quick-Release Latch A30P24 A30P24G 27.00 x 21.00 31.95 x 18.00 5
    36.25 30.25 20 Quick-Release Latch A36P30 A36P30G 33.00 x 27.00 37.61 x 24.00 5
    48.25 36.25 20 Quick-Release Latch A48P36 A48P36G 45.00 x 33.00 49.58 x 30.00 8
    24.25 20.25 24 Quick-Release Latch A24P20 A24P20G 21.00 x 17.00 25.86 x 14.00 4
    24.19 24.19 24 Quick-Release Latch A24P24 A24P24G 21.00 x 21.00 25.81 x 18.00 4
    30.25 24.25 24 Quick-Release Latch A30P24 A30P24G 27.00 x 21.00 31.95 x 18.00 5