Imagen para General Purpose Single-Door Free-Stand with Quarter-Turn Latches de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

General Purpose Single-Door Free-Stand with Quarter-Turn Latches, Type 4X

Bulletin Number:

  • A4S2
  • ESTÁNDARES INDUSTRIALES:

    UL508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC: Type 3R, 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    This single-door stainless steel enclosure with quarter-turn latches is designed to house electronic controls and components. It provides protection from non-corrosive or mildly corrosive elements in both indoor and outdoor environments. Typical applications are in the pharmaceutical, food and beverage, packaging, water, petroleum and chemical processing industries.

    ESPECIFICACIONES:

  • Type 304 Stainless Steel 14 gauge doors and body, and 14 or 12 gauge back
  • Seams continuously welded and ground smooth
  • Flange trough collar on all four sides of door openings
  • Seamless foam-in-place one-piece gasket provides water-, oil- and dust-tight seal against contaminants
  • Black die-cast quarter-turn latches with slotted insert provided on three sides of door
  • Concealed stainless steel hinges provide 180-degree door opening and allow easy door removal and cleaning of hinge area
  • Heavy-duty Type 316L stainless steel lifting eyes
  • Internal accessory mounting channels welded horizontally to sides at top, bottom and center
  • High-impact plastic Data Pocket kit, attached with pressure-sensitive adhesive, is included with enclosure
  • Bonding provision on door; grounding stud on body
  • Accessory mounting channel provided in enclosure top
  • Accessories:

  • Swing Out Panels
  • Back Panels
  • Side Mount Panels
  • Rack Mounting Angles
  • Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. T in. Panel Conductive Panel Panel Size D x E in.
    Número de catálogo A in. B in. C in. T in. Panel Conductive Panel Panel Size D x E in.
    72.06 24.06 18.06 14 ga. A72P24F1 A72P24F1G 60.00 x 20.00
    72.06 30.06 24.06 14 ga. A72P30F1 A72P30F1G 60.00 x 26.00
    72.06 36.06 24.06 12 ga. A72P36F1 A72P36F1G 60.00 x 32.00