Imagen para Free-Stand, Type 12 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Free-Stand, Type 12

Bulletin Number:

  • A30S
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 E.I.A. RS-310-D CSA File No. 42186: Type 12 IEC 60529, IP55
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    Designed to house systems incorporating large components or complex mounting configurations. Three-point latching and sealing provide industry-leading protection from dust, dirt, oil and water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors and PLCs, as well as a wide variety of other electrical and electronic equipment. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. These enclosures are used extensively in automotive, pulp and paper, wood products, textile and similar industries.

    ESPECIFICACIONES:

  • 12 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Stiffeners welded to back of enclosures maintain flatness and increase rigidity
  • Heavy-duty lifting eyes are Type 316 stainless steel
  • Plated steel 3-point latching and keylocking handle
  • Heavy-gauge continuous hinges support each door
  • Data pocket, provided on door(s) with 3-point latches, is high-impact thermoplastic
  • Mounting channels welded horizontally to interior body sides at top, bottom and center
  • Optional panels and rack-mounting angles can be mounted anywhere along channels
  • Oil-resistant door gasket attached with oil-resistant adhesive and held in place with steel retaining strips
  • Bonding provision on door; grounding studs on body
  • Accessory mounting channel provided in enclosure top
  • Accessories:

  • Electrical Interlocks
  • Floor Stand Kit, Stainless Steel
  • Fluorescent Light Package
  • Center Panel Supports
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    Purchase panels and accessories separately.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. F in. G in. H in. J in.
    Número de catálogo A in. B in. C in. F in. G in. H in. J in.
    60.06 48.06 18.06 32.03 23.12 19.88 20.03
    72.06 48.06 18.06 38.03 29.12 23.88 24.03
    72.06 48.06 24.06 38.03 29.12 23.88 24.03
    72.06 60.06 18.06 38.03 29.12 23.88 24.03
    72.06 60.06 24.06 38.03 29.12 23.88 23.88
    72.06 60.06 36.06 38.03 29.12 23.88 24.03
    72.06 72.06 18.06 38.03 29.12 23.88 24.03
    72.06 72.06 24.06 38.03 29.12 23.88 24.03
    90.06 48.06 20.06 47.03 38.12 29.88 30.03
    90.06 72.06 20.06 47.03 38.12 29.88 30.03
    90.06 72.06 24.06 47.03 38.12 29.88 30.03
    90.06 72.06 36.06 47.03 38.12 29.88 30.03