Imagen para Free-Stand, Type 1 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Free-Stand, Type 1

Bulletin Number:

  • A38
  • ESTÁNDARES INDUSTRIALES:

    UL508A Listed; Type 1; File No. E61997 cUL Listed per CSA C22.2 No. 40; Type 1; File No. E61997 NEMA/EEMAC Type 1 IEC 60529 IP30
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    APLICACIÓN:

    Free-Stand Type 1 Enclosures are an economical way to protect electrical and electronic equipment in applications that do not require extensive environmental protection.

    ESPECIFICACIONES:

  • 14 gauge steel body and door; 12 gauge back covers
  • 4-in. high 10 gauge steel integral lifting base
  • Heights from 48 in. to 84 in. Usable height inside cabinet 4 in. less than nominal height.
  • Sturdy 7 gauge lifting tabs
  • Flush doors
  • 3-point latch with heavy-duty handle
  • Padlock provision in handle
  • Predrilled holes in lifting base provide bolt-down capability
  • Easily reversible doors on single-door models
  • Overlapping doors with no center post on two-door models
  • Bonding provision on each door
  • Studs included for mounting optional panels on threaded bolts
  • Optional rack angles mount to top and bottom of front flanges
  • Removable back covers
  • Accessories:

  • Rack-Mount Steel Shelf
  • Rack Angles
  • Panels for Free-Stand Type 1 Large Two-Door Enclosures
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    NOTAS:

    Purchase panels separately.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. Descripción Conductive Panel Panel Panel Size D in. Panel Size E in.
    Número de catálogo A in. B in. C in. Descripción Conductive Panel Panel Panel Size D in. Panel Size E in.
    48 25.5 12 One-Door Enclosures A37P21NG A37P21N 37.16 21.50
    48 25.5 18 One-Door Enclosures A37P21NG A37P21N 37.16 21.50
    60 25.5 12 One-Door Enclosures A49P21NG A49P21N 49.16 21.50
    60 25.5 18 One-Door Enclosures A49P21NG A49P21N 49.16 21.50
    60 25.5 24 One-Door Enclosures A49P21NG A49P21N 49.16 21.50
    72 25.5 18 One-Door Enclosures A61P21NG A61P21N 61.16 21.50
    84 25.5 18 One-Door Enclosures A73P21NG A73P21N 73.16 21.50
    60 36 18 One-Door Enclosures A49P32NG A49P32N 49.16 32.00
    72 36 18 One-Door Enclosures A61P32NG A61P32N 61.16 32.00
    72 36 24 One-Door Enclosures A61P32NG A61P32N 61.16 32.00
    84 36 24 One-Door Enclosures A73P32NG A73P32N 73.16 32.00
    48 52 12 Two-Door Enclosures A37P48NG A37P48N 37.16 48.00
    48 52 18 Two-Door Enclosures A37P48NG A37P48N 37.16 48.00
    60 52 12 Two-Door Enclosures A49P48NG A49P48N 49.16 48.00
    60 52 18 Two-Door Enclosures A49P48NG A49P48N 49.16 48.00
    60 52 24 Two-Door Enclosures A49P48NG A49P48N 49.16 48.00
    60 72 24 Two-Door Enclosures A49P68NG A49P68N 49.16 68.00
    72 72 18 Two-Door Enclosures A61P68NG A61P68N 61.16 68.00
    72 72 24 Two-Door Enclosures A61P68NG A61P68N 61.16 68.00
    84 72 18 Two-Door Enclosures A73P68NG A73P68N 73.16 68.00
    84 72 24 Two-Door Enclosures A73P68NG A73P68N 73.16 68.00