Imagen para Free-Stand, Single or Dual Access, Type 12 de nVent
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

Free-Stand, Single or Dual Access, Type 12

Bulletin Number:

  • A30
  • ESTÁNDARES INDUSTRIALES:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 E.I.A. RS310D CSA, File No. 42186, Type 12 IEC 60529, IP55
    Seleccionar artículo modify product

    PARA VER UN ARTÍCULO Y AÑADIRLO A LA LISTA DE PROYECTOS, TIENE QUE SELECCIONAR UN ARTÍCULO.

    NOTAS:

  • Reference the Specification Sheet for Popular Cooling Products and Popular Accessories.
  • Four lifting eyes are furnished if C = 30.06 (764mm) or more. Removable 12.00 x 12.00 (305mm x 305mm) data pocket included.
  • APLICACIÓN:

    Available with front or front and rear access, these Type 12 enclosures have sturdy unibody construction and flexible internal mounting options.

    ESPECIFICACIONES:

  • 12 gauge steel
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Stiffeners on back of two-door enclosures maintain flatness and increase rigidity
  • Lifting eyes for easy handling
  • 3-point latches operated by oil-tight key-locking handle
  • Concealed, easy-to-remove hinges
  • Data pockets are high-impact thermoplastic
  • Internal mounting channels welded horizontally to sides at top, bottom and center
  • Optional panels and rack mount angles can be mounted anywhere along channels
  • Oil-resistant door gasket
  • Bonding provision on door
  • Provision for mounting fluorescent light
  • Accessories:

  • Plate Casters
  • Electric Heater
  • Door Stop Kit
  • Compact Cooling Fans
  • Panelite™ Enclosure Lights Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Diseños y publicaciones técnicas están disponibles al oprimir el enlace arriba “Seleccionar artículo” o la tabulación para artículos. Seleccione el número de catálogo deseado y oprima la tabulación de descarga para el número de catálogo elegido.
     
    Número de catálogo A in. B in. C in. F in. G in. Descripción Interior Finish Number of Rack Units Number of Lifting Eyes H in. J in.
    Número de catálogo A in. B in. C in. F in. G in. Descripción Interior Finish Number of Rack Units Number of Lifting Eyes H in. J in.
    60.06 24.06 18.06 32.03 23.12 Standard Product: One-Door Single-Access Gray 28 2 - -
    60.06 24.06 18.06 32.03 23.12 Standard Product: One-Door Single-Access White 28 2 - -
    72.06 24.06 18.06 38.03 29.12 Standard Product: One-Door Single-Access Gray 35 2 - -
    72.06 24.06 18.06 38.03 29.12 Standard Product: One-Door Single-Access White 35 2 - -
    72.06 30.06 18.06 38.03 29.12 Standard Product: One-Door Single-Access Gray 35 2 - -
    72.06 30.06 18.06 38.03 29.12 Standard Product: One-Door Single-Access White 35 2 - -
    72.06 36.06 18.06 38.03 29.12 Standard Product: One-Door Single-Access Gray 35 2 - -
    72.06 36.06 18.06 38.03 29.12 Standard Product: One-Door Single-Access White 35 2 - -
    90.06 24.06 20.06 47.03 38.12 Standard Product: One-Door Single-Access Gray 45 2 - -
    90.06 24.06 20.06 47.03 38.12 Standard Product: One-Door Single-Access White 45 2 - -
    90.06 36.06 20.06 47.03 38.12 Standard Product: One-Door Single-Access Gray 45 2 - -
    90.06 36.06 20.06 47.03 38.12 Standard Product: One-Door Single-Access White 45 2 - -
    60.06 36.06 24.06 32.03 23.12 Standard Product: One-Door Single-Access Gray 28 2 - -
    60.06 36.06 24.06 32.03 23.12 Standard Product: One-Door Single-Access White 28 2 - -
    72.06 24.06 24.06 38.03 29.12 Standard Product: One-Door Single-Access Gray 35 2 - -
    72.06 24.06 24.06 38.03 29.12 Standard Product: One-Door Single-Access White 35 2 - -
    72.06 30.06 24.06 38.03 29.12 One-Door Single-Access Gray 35 2 - -
    72.06 30.06 24.06 38.03 29.12 One-Door Single-Access White 35 2 - -
    72.06 36.06 24.06 38.03 29.12 Standard Product: One-Door Single-Access Gray 35 2 - -
    72.06 36.06 24.06 38.03 29.12 Standard Product: One-Door Single-Access White 35 2 - -
    90.06 36.06 24.06 47.03 38.12 Standard Product: One-Door Single-Access Gray 45 2 - -
    90.06 36.06 24.06 47.03 38.12 Standard Product: One-Door Single-Access White 45 2 - -
    72.06 36.06 30.06 38.03 29.12 Standard Product: One-Door Single-Access Gray 35 4 - -
    72.06 36.06 30.06 38.03 29.12 Standard Product: One-Door Single-Access White 35 4 - -
    72.06 36.06 36.06 38.03 29.12 Standard Product: One-Door Single-Access Gray 35 4 - -
    72.06 36.06 36.06 38.03 29.12 Standard Product: One-Door Single-Access White 35 4 - -
    90.06 36.06 36.06 47.03 38.12 Standard Product: One-Door Single-Access Gray 45 4 - -
    90.06 36.06 36.06 47.03 38.12 Standard Product: One-Door Single-Access White 45 4 - -
    72.06 24.06 24.06 38.03 29.12 Standard Product: One-Door Dual-Access Gray 35 2 - -
    72.06 24.06 24.06 38.03 29.12 Standard Product: One-Door Dual-Access White 35 2 - -
    72.06 30.06 24.06 38.03 29.12 Standard Product: One-Door Dual-Access Gray 35 2 - -
    72.06 30.06 24.06 38.03 29.12 A723024FSDA White 35 2 - -
    72.06 36.06 24.06 38.03 29.12 Standard Product: One-Door Dual-Access Gray 35 2 - -
    72.06 36.06 24.06 38.03 29.12 Standard Product: One-Door Dual-Access White 35 2 - -
    90.06 36.06 24.06 47.03 38.12 Standard Product: One-Door Dual-Access Gray 45 2 - -
    90.06 36.06 24.06 47.03 38.12 Standard Product: One-Door Dual-Access White 45 2 - -
    72.06 24.06 30.06 38.03 29.12 Standard Product: One-Door Dual-Access Gray 35 4 - -
    72.06 24.06 30.06 38.03 29.12 Standard Product: One-Door Dual-Access White 35 4 - -
    72.06 24.06 36.06 38.03 29.12 Standard Product: One-Door Dual-Access Gray 35 4 - -
    72.06 24.06 36.06 38.03 29.12 Standard Product: One-Door Dual-Access White 35 4 - -
    72.06 36.06 36.06 38.03 29.12 Standard Product: One-Door Dual-Access Gray 35 4 - -
    72.06 36.06 36.06 38.03 29.12 Standard Product: One-Door Dual-Access White 35 4 - -
    90.06 36.06 36.06 47.03 38.12 Standard Product: One-Door Dual-Access Gray 45 4 - -
    90.06 36.06 36.06 47.03 38.12 Standard Product: One-Door Dual-Access White 45 4 - -
    60.06 48.06 18.06 32.03 23.12 Standard Product: Two-Door Single-Access Gray 28 2 19.88 20.03
    60.06 48.06 18.06 32.03 23.12 Standard Product: Two-Door Single-Access White 28 2 19.88 20.03
    72.06 48.06 18.06 38.03 29.12 Standard Product: Two-Door Single-Access Gray 35 2 23.88 24.03
    72.06 48.06 18.06 38.03 29.12 Standard Product: Two-Door Single-Access White 35 2 23.88 24.03
    72.06 60.06 18.06 38.03 29.12 Standard Product: Two-Door Single-Access Gray 35 2 23.88 24.03
    72.06 60.06 18.06 38.03 29.12 Standard Product: Two-Door Single-Access White 35 2 23.88 24.03
    72.06 72.06 18.06 38.03 29.12 Standard Product: Two-Door Single-Access Gray 35 2 23.88 24.03
    72.06 72.06 18.06 38.03 29.12 Standard Product: Two-Door Single-Access White 35 2 23.88 24.03
    90.06 48.06 20.06 47.03 38.12 Standard Product: Two-Door Single-Access Gray 45 2 29.88 30.03
    90.06 48.06 20.06 47.03 38.12 Standard Product: Two-Door Single-Access White 45 2 29.88 30.03
    90.06 72.06 20.06 47.03 38.12 Standard Product: Two-Door Single-Access Gray 45 2 29.88 30.03
    90.06 72.06 20.06 47.03 38.12 Standard Product: Two-Door Single-Access White 45 2 29.88 30.03
    72.06 48.06 24.06 38.03 29.12 Standard Product: Two-Door Single-Access Gray 35 2 23.88 24.03
    72.06 48.06 24.06 38.03 29.12 Standard Product: Two-Door Single-Access White 35 2 23.88 24.03
    72.06 60.06 24.06 38.03 29.12 Standard Product: Two-Door Single-Access Gray 35 2 23.88 24.03
    72.06 60.06 24.06 38.03 29.12 Standard Product: Two-Door Single-Access White 35 2 23.88 24.03
    72.06 72.06 24.06 38.03 29.12 Standard Product: Two-Door Single-Access Gray 35 2 23.88 24.03
    72.06 72.06 24.06 38.03 29.12 Standard Product: Two-Door Single-Access White 35 2 23.88 24.03
    90.06 72.06 24.06 47.03 38.12 Standard Product: Two-Door Single-Access Gray 45 2 29.88 30.03
    90.06 72.06 24.06 47.03 38.12 Standard Product: Two-Door Single-Access White 45 2 29.88 30.03
    72.06 60.06 36.06 38.03 29.12 Standard Product: Two-Door Single-Access Gray 35 4 23.88 24.03
    72.06 60.06 36.06 38.03 29.12 Standard Product: Two-Door Single-Access White 35 4 23.88 24.03
    90.06 72.06 36.06 47.03 38.12 Standard Product: Two-Door Single-Access Gray 45 4 29.88 30.03
    90.06 72.06 36.06 47.03 38.12 Standard Product: Two-Door Single-Access White 45 4 29.88 30.03
    72.06 48.06 24.06 38.03 29.12 Standard Product: Two-Door Dual-Access Gray 35 2 - -
    72.06 48.06 24.06 38.03 29.12 Standard Product: Two-Door Dual-Access White 35 2 - -
    72.06 60.06 24.06 38.03 29.12 Standard Product: Two-Door Dual-Access Gray 35 2 - -
    72.06 60.06 24.06 38.03 29.12 Standard Product: Two-Door Dual-Access White 35 2 - -
    72.06 72.06 24.06 38.03 29.12 Standard Product: Two-Door Dual-Access Gray 35 2 - -
    72.06 72.06 24.06 38.03 29.12 Standard Product: Two-Door Dual-Access White 35 2 - -
    72.06 60.06 36.06 38.03 29.12 Standard Product: Two-Door Dual-Access Gray 35 4 - -
    72.06 60.06 36.06 38.03 29.12 Standard Product: Two-Door Dual-Access White 35 4 - -
    90.06 72.06 24.06 47.03 38.12 Standard Product: Two-Door Dual-Access Gray 45 2 - -
    90.06 72.06 24.06 47.03 38.12 Standard Product: Two-Door Dual-Access White 45 2 - -